What are you looking for?

This is Search input need to add more information.


Overview

FSA Series force sensor, compensated/amplified, gel coupling, plunger contact element, no diagnostics, 0 lb to 1 lb force range, compression force type, analog output, 5% to 95% transfer function, 5.0 Vdc supply voltage.

The FSA Series are piezoresistive-based force sensors offering a ratiometric analog or digital output for reading force over the specified full scale force span and temperature range. They are fully calibrated and temperature compensated for sensor offset, sensitivity, temperature effects, and nonlinearity using an on-board Application Specific Integrated Circuit (ASIC). Direct mechanical coupling allows for easy interface with the sensor, coupling with tubing, membrane or a plunger, providing repeatable performance and a reliable mechanical interface to the application. The package also provides excellent corrosion resistance and isolation to external package stress. All products are designed and manufactured according to ISO 9001 standards.

The FSA Series are designed to meet the customers’ need for a compensated, amplified force sensor that provides analog and digital outputs, a variety of force sensing ranges, and enhanced durability and accuracy. Their flexible design provides multiple standard configurations over a wide operating temperature range.

  • Multiple force ranges allow the customer to choose the force range to maximize sensitivity and improve system resolution/performance
  • Overforce provides enhanced durability in applications where overforce may exist
  • Enhanced accuracy includes all errors due to force nonlinearity, force hysteresis, and non-repeatability
  • Total Error Band enhances system performance
  • Digital output enhances performance through reduced conversion requirements and the convenience of direct interface to microprocessors
  • Diagnostics functions allow the user to determine if the sensor is working correctly by detecting if the electrical paths are broken or shorted inside the sensor
  • Supply voltage provides customers flexibility of design within the application
FSAGPDXX001RCAB5 Force Sensors - Honeywell


Technical Specifications

Signal Conditioning Amplified
Output Analog
Operating Force or Pressure 0 lb to 1 lb
Overforce or Overpressure 6094 g [15 lb]
Supply Voltage 4.75 Vdc min., 5.0 Vdc typ., 5.25 Vdc max.
Transfer Function 5% to 95%
Operating Temperature 0°C to 70°C [32°F to 158°F]
Compensated Temperature 5°C to 50°C [41°F to 122°F]
Storage Temperature -40°C to 85°C [-40°F to 185°F]
Total Error Band ±5 %FSS max.
Accuracy ±3 %FSS BFSL max.
Diagnostics Yes
Vibration MIL-STD-202, Method 214, Condition 1E (16.9 G)
Shock MIL-STD-202, Method 213, Condition F (1500 G)
Availability Global
Comment 1 Million full scale force cycles, min.
Series Name FSA

Technical Specifications

Signal Conditioning Amplified
Output Analog
Operating Force or Pressure 0 lb to 1 lb
Overforce or Overpressure 6094 g [15 lb]
Supply Voltage 4.75 Vdc min., 5.0 Vdc typ., 5.25 Vdc max.
Transfer Function 5% to 95%
Operating Temperature 0°C to 70°C [32°F to 158°F]
Compensated Temperature 5°C to 50°C [41°F to 122°F]
Storage Temperature -40°C to 85°C [-40°F to 185°F]
Total Error Band ±5 %FSS max.
Accuracy ±3 %FSS BFSL max.
Diagnostics Yes
Vibration MIL-STD-202, Method 214, Condition 1E (16.9 G)
Shock MIL-STD-202, Method 213, Condition F (1500 G)
Availability Global
Comment 1 Million full scale force cycles, min.
Series Name FSA

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
FSA Series Force Sensors, Compensated/Amplified Datasheet English 423KB
FSA Series Force Sensors, Compensated/Amplified Installation Instructions English 293KB
FSA Series Force Sensors, Compensated/Amplified Application Note English 67KB
Sensors in Hemodialysis Machines Application Note English 294KB
FSA Series analog highres photo Photo -- 424KB
FSA Series analog lowres photo Photo -- 70KB
FSA Series, Analog CAD Model.stp CAD Model -- 2MB
Force Sensors Product Line Guide English 254KB
Sensors and Switches for Potential Medical Applications Product Range Guide English 3MB
Sensors and Switches for Potential Medical Applications Application Note English 374KB
Sensors in Infusion Pumps Application Note English 2MB

Product Features

  • Wide variety of force ranges
    • Newton (N): 5, 7.5, 10, 15, 20, 25
    • pound (lb): 1, 1.5, 2, 3, 5
    • gram (g): 500, 750
    • kilogram (kg): 1, 2
  • Total Error Band: ±5 %FSS
  • Accuracy: ±3 %FSS
  • Ratiometric analog or SPI- or I2C-compatible digital output
  • Fully calibrated and temperature compensated over a temperature range of 5°C to 50°C [41°F to 122°F]
  • Overforce: 6804 g [15 lb]
  • Supply voltage: 3.3 Vdc typ. or 5.0 Vdc typ.
  • Low power consumption: 13 mW (analog) or 20 mW (digital)
  • Excellent part-to-part repeatability
  • Enhanced reliability
  • Stable interface plunger
  • Internal diagnostic functions available
  • REACH and RoHS compliant

Applications

Medical:

  • Ambulatory non-invasive pump pressure
  • Infusion pumps
  • Kidney dialysis machines
  • Occlusion detection

Industrial:

  • Load and compression sensing

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.