/content/sps/us/en/search-results.html

Non-Contact Switches

FFS Series

ABS housings. 7 mm to 10 mm sensing distance. Two volt-free outputs (2NC or 1NC/1NO). IP67. CE, UL. LED

Overview

Honeywell FFS switches are designed to be tamper-proof, standalone safety switches that can often be used to switch relays, contacts, or safety relays directly. By removing the separate control unit, Honeywell has made it possible to use its electronic switching technology in smaller, simpler safety systems.

The FFS is often suitable for use on its own, for lower category safety systems, providing two volt-free outputs (2NC or 1NC/1NO).

It can be used in conjunction with safety relays where a higher category of performance is required. For ease of operation, the fixed switch has a green LED, giving true indication of FFS safety switch contacts.

Data Sheet
Name
Description
File Size
Date
Size
FFS Series Datasheet
application/pdf 384.71 KB
11/17/2022
384.71 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Electromechanical Safety Switch Product Selection Guide
application/pdf 355.99 KB
7/16/2021
355.99 KB
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
50026830: FF Series Magnetically Actuated Safety Interlock Switches
application/pdf 711.53 KB
10/31/2022
711.53 KB
Brochure
Name
Description
File Size
Date
Size
MICRO SWITCH Safety Switches Comparison
application/pdf 636.73 KB
4/8/2024
636.73 KB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Application Note
Name
Description
File Size
Date
Size
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Name
Description
File Size
Date
Size
FFS Series Datasheet
application/pdf 384.71 KB
11/17/2022
384.71 KB
MICRO SWITCH Safety Switches Comparison
application/pdf 636.73 KB
4/8/2024
636.73 KB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Electromechanical Safety Switch Product Selection Guide
application/pdf 355.99 KB
7/16/2021
355.99 KB
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
50026830: FF Series Magnetically Actuated Safety Interlock Switches
application/pdf 711.53 KB
10/31/2022
711.53 KB
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Name
Description
File Size
Date
Size
FFS Series Datasheet
384.71 KB
11/17/2022
Electromechanical Safety Switch Product Selection Guide
355.99 KB
7/16/2021
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
50026830: FF Series Magnetically Actuated Safety Interlock Switches
711.53 KB
10/31/2022
MICRO SWITCH Safety Switches Comparison
636.73 KB
4/8/2024
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Industrial Product Line Card --
2.24 MB
10/25/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Product Number
Image
SKU
Description
alt
FFS-11-03
Honeywell FF Series Safety Switch and Actuator, 1NC/1NO, dc, 3 m pre-wired
alt
FFS-11-10
Honeywell FF Series Safety Switch and Actuator, 1NC/1NO, dc, 10 m pre-wired
alt
FFS-11-QD
Honeywell FF Series Safety Switch and Actuator, 1NC/1NO, dc, M12 Brad Harrison connector, no cable
alt
FFS-20-03
Honeywell FF Series Safety Switch and Actuator, 2NC, dc, 3 m pre-wired
alt
FFS-20-10
Honeywell FF Series Safety Switch and Actuator, 2NC, dc, 10 m pre-wired
alt
FFS-20-QD
Honeywell FF Series Safety Switch and Actuator, 2NC, dc, M12 Brad Harrison connector, no cable
alt
FFS-20-QD05
Honeywell FF Series Safety Switch and Actuator, 2NC, dc, 5 m cable, M12 Brad Harrison connector
Image
SKU
Description
alt
FFS-11-03
Honeywell FF Series Safety Switch and Actuator, 1NC/1NO, dc, 3 m pre-wired
alt
FFS-11-10
Honeywell FF Series Safety Switch and Actuator, 1NC/1NO, dc, 10 m pre-wired
alt
FFS-11-QD
Honeywell FF Series Safety Switch and Actuator, 1NC/1NO, dc, M12 Brad Harrison connector, no cable
alt
FFS-20-03
Honeywell FF Series Safety Switch and Actuator, 2NC, dc, 3 m pre-wired
alt
FFS-20-10
Honeywell FF Series Safety Switch and Actuator, 2NC, dc, 10 m pre-wired
alt
FFS-20-QD
Honeywell FF Series Safety Switch and Actuator, 2NC, dc, M12 Brad Harrison connector, no cable
alt
FFS-20-QD05
Honeywell FF Series Safety Switch and Actuator, 2NC, dc, 5 m cable, M12 Brad Harrison connector