What are you looking for?

This is Search input need to add more information.


Overview

Honeywell FF Series Safety Switch and Actuator, stainless steel, 1NC safety, ac, M12 quick disconnect, 5 m cable.
Honeywell FF6 switches are magnetically operated, non-contact safety switches designed for use in many machine guarding applications. The FF6 is available in both ABS and 316 grade stainless steel. The switch and actuator are fully sealed to IP67 and can often be used in wet or dusty environments. With the correct installation, FF6 safety switches comply with the guidelines given in EN1088.
FF6-10-AC-QD05-SS Non-contact Switches - Honeywell


Technical Specifications

Product Type Safety Limit Switch
Actuator Non-contact Switch
Lever Type
Switch Type 1NC Safety
Cable Length 5 m
Voltage 230 Vac/2 A
Housing Material Stainless Steel
Housing Type Switch and Actuator
Series Name FF
Shock 10 g
Vibration 50 Hz to 100 Hz
Sealing IP67
Agency Approvals and Standards UL, CE
Operating Temperature -10 °C to 55 °C [14 °F to 131 °F]
Availability Global
UNSPSC Code 39122205
UNSPSC Commodity 39122205 Safety Switches
Contact Block N/A
Indicator N/A

Technical Specifications

Product Type Safety Limit Switch
Actuator Non-contact Switch
Lever Type None
Switch Type 1NC Safety
Cable Length 5 m
Voltage 230 Vac/2 A
Housing Material Stainless Steel
Housing Type Switch and Actuator
Series Name FF
Shock 10 g
Vibration 50 Hz to 100 Hz
Sealing IP67
Agency Approvals and Standards UL, CE
Operating Temperature -10 °C to 55 °C [14 °F to 131 °F]
Availability Global
UNSPSC Code 39122205
UNSPSC Commodity 39122205 Safety Switches
Contact Block N/A
Indicator N/A

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
FF6 Series Magnetically Actuated Non-Contact Safety Switches Datasheet English 546KB
50026830: FF Series Magnetically Actuated Safety Interlock Switches Installation Instructions and Approvals Documentation English 449KB
MICRO SWITCH Safety Switches Comparison Product Range Guide English 504KB
Industrial Product Line Card Line Card/Selection Chart English 2MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 22MB
Electromechanical Safety Switch Product Selection Guide Catalog Information English 351KB

Product Features

  • Non-contact safety switches
  • Up to three contacts
  • 10 mm [0.4 in] operating distance
  • Up to 2 A switching
  • IP67
  • Stainless steel option
  • UL and CE approvals

Applications

  • Can forming and filling (aluminum, steel, and plastic)
  • Pick and place packaging equipment
  • Pick and place/assembly equipment
  • Semiconductor equipment
  • Plastic molding equipment
  • Woodworking machinery
  • Textile machinery
  • Printing machinery

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.