What are you looking for?

This is Search input need to add more information.


Overview

Honeywell FF Series Safety Switch, 18 mm [0.70 in], 1NC/1NO, ac, 3 m pre-wired.
The FF2 is an 18 mm barrel (thread) mounting, magnetically actuated safety switch with one safety contact and an optional indicator contact, if required. The barrel, thread, mount design is easy to install to the frame of a machine guard and allows for flush mounting, reducing potential switch damage and space constraint issues. Sealed to IP67 enabling use in most harsh environments.
FF2-11-AC Non-contact Switches - Honeywell


Technical Specifications

Product Type Safety Limit Switch
Actuator Non-contact Barrel
Lever Type
Switch Type 1NC/1NO
Cable Length 3 m prewired
Voltage 230 Vac/2 A
Housing Material Red ABS Resin Filled
Housing Type 18 mm Barrel Switch and Actuator
Series Name FF
Shock 10 g
Vibration 50 Hz to 100 Hz
Sealing IP67
Agency Approvals and Standards UL, CE
Operating Temperature -10 °C to 55 °C [14 °F to 131 °F]
Availability Global
UNSPSC Code 39122205
UNSPSC Commodity 39122205 Safety Switches
Contact Block N/A
Indicator N/A

Technical Specifications

Product Type Safety Limit Switch
Actuator Non-contact Barrel
Lever Type None
Switch Type 1NC/1NO
Cable Length 3 m prewired
Voltage 230 Vac/2 A
Housing Material Red ABS Resin Filled
Housing Type 18 mm Barrel Switch and Actuator
Series Name FF
Shock 10 g
Vibration 50 Hz to 100 Hz
Sealing IP67
Agency Approvals and Standards UL, CE
Operating Temperature -10 °C to 55 °C [14 °F to 131 °F]
Availability Global
UNSPSC Code 39122205
UNSPSC Commodity 39122205 Safety Switches
Contact Block N/A
Indicator N/A

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
FF2 and FF3 Series Magnetically Actuated Non-Contact Barrel Safety Switches Datasheet English 703KB
50026830: FF Series Magnetically Actuated Safety Interlock Switches Installation Instructions and Approvals Documentation English 449KB
MICRO SWITCH Safety Switches Comparison Product Range Guide English 485KB
Industrial Product Line Card Line Card/Selection Chart English 2MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 9MB
Electromechanical Safety Switch Product Selection Guide Catalog Information English 351KB

Product Features

  • Options of one or two safety contacts
  • Tested to over 1,000,000 operations, full load
  • Simple M18 and M30 barrel (thread) mounting
  • Guard status indication available
  • ac and dc versions
  • UL and CE approvals

Applications

  • Can forming and filling (aluminum, steel, and plastic)
  • Pick and place packaging equipment
  • Pick and place/assembly equipment
  • Semiconductor equipment
  • Plastic molding equipment
  • Woodworking machinery
  • Textile machinery
  • Printing machinery

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.