/content/sps/us/en/search-results.html

Precision Conductive Plastic Potentiometers

MKV Series

1 W precision conductive plastic element pot. 0.25 in dia. shafts. 500 Ohm to 20 kOhm resistance.

Overview

Honeywell MKV Potentiometers offer a cost effective way of obtaining high accuracy, long life position feedback. Honeywell has many years of experience in successfully providing high reliability/high performance products to the military and aerospace industries and continues to expand that technical capability to the low cost/high performance industrial and commercial segments.

Data Sheet
Name
Description
File Size
Date
Size
MKV Series
application/pdf 907.43 KB
7/15/2021
907.43 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Aerospace and Defense Product Range Guide
application/pdf 4.15 MB
3/15/2024
4.15 MB
Position Sensors Product Range Guide
application/pdf 4.85 MB
12/20/2022
4.85 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Application Note
Name
Description
File Size
Date
Size
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Name
Description
File Size
Date
Size
MKV Series
907.43 KB
7/15/2021
907.43 KB
Aerospace and Defense Product Range Guide
4.15 MB
3/15/2024
4.15 MB
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Position Sensors Product Range Guide
4.85 MB
12/20/2022
4.85 MB
Name
Description
File Size
Date
Size
MKV Series
907.43 KB
7/15/2021
Aerospace and Defense Product Range Guide
4.15 MB
3/15/2024
Position Sensors Product Range Guide
4.85 MB
12/20/2022
Industrial Product Line Card --
2.24 MB
10/25/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Product Number
Image
SKU
Description
alt
F78BA102-B1
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 1 kOhm Resistance Value
alt
F78BA103
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 10 kOhm Resistance Value
alt
F78BA103-B1
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 10 kOhm Resistance Value
alt
F78BA502
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 5 kOhm Resistance Value
alt
F78BB102
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 1 kOhm Resistance Value
alt
F78BB102-B1
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 1 kOhm Resistance Value
alt
F78BB103
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 10 kOhm Resistance Value
alt
F78BB103-B1
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 10 kOhm Resistance Value
alt
F78BB502-B1
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 5 kOhm Resistance Value
alt
F78BC103
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 10 kOhm Resistance Value
Image
SKU
Description
alt
F78BA102-B1
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 1 kOhm Resistance Value
alt
F78BA103
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 10 kOhm Resistance Value
alt
F78BA103-B1
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 10 kOhm Resistance Value
alt
F78BA502
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 5 kOhm Resistance Value
alt
F78BB102
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 1 kOhm Resistance Value
alt
F78BB102-B1
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 1 kOhm Resistance Value
alt
F78BB103
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 10 kOhm Resistance Value
alt
F78BB103-B1
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 10 kOhm Resistance Value
alt
F78BB502-B1
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 5 kOhm Resistance Value
alt
F78BC103
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 10 kOhm Resistance Value