What are you looking for?

This is Search input need to add more information.


Overview

MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 10 kOhm Resistance Value.
Honeywell MKV Potentiometers offer a cost effective way of obtaining high accuracy, long life position feedback. Honeywell has many years of experience in successfully providing high reliability/high performance products to the military and aerospace industries and continues to expand that technical capability to the low cost/high performance industrial and commercial segments.
F78BA103-B1 Precision Conductive Plastic Potentiometers - Honeywell


Technical Specifications

Potentiometer Type Precision
Element Type Conductive Plastic
Power Rating 1 W
Resistance Value 10 kOhm
Resistance Tolerance ± 10 %
Rotational Life 10 million cycles
Mechanical Rotation 360°
Terminal Turret
Bushing Thread 9,53 mm [0.375 in] x 32 NEF-2A
Bushing Type Standard
Bushing Length 9,53 mm [0.375 in]
Shaft Diameter 6,35 mm [0.25 in]
Shaft Length 22,23 mm [0.875 in]
Shaft Ending Plain round
Body 22,23 mm [0.875 in] diameter, ± 12,7 mm [0.50 in]
Electrical Taper Linear
Operating Temperature -65 °C to 125 °C [-85 °F to 257 °F]
Working Voltage (Max.) 750 V
Linearity ± 1 %
Availability Global
UNSPSC Code 41113633
UNSPSC Commodity 41113633 Potentiometers
Series Name MKV

Technical Specifications

Potentiometer Type Precision
Element Type Conductive Plastic
Power Rating 1 W
Resistance Value 10 kOhm
Resistance Tolerance ± 10 %
Rotational Life 10 million cycles
Mechanical Rotation 360°
Terminal Turret
Bushing Thread 9,53 mm [0.375 in] x 32 NEF-2A
Bushing Type Standard
Bushing Length 9,53 mm [0.375 in]
Shaft Diameter 6,35 mm [0.25 in]
Shaft Length 22,23 mm [0.875 in]
Shaft Ending Plain round
Body 22,23 mm [0.875 in] diameter, ± 12,7 mm [0.50 in]
Electrical Taper Linear
Operating Temperature -65 °C to 125 °C [-85 °F to 257 °F]
Working Voltage (Max.) 750 V
Linearity ± 1 %
Availability Global
UNSPSC Code 41113633
UNSPSC Commodity 41113633 Potentiometers
Series Name MKV

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Position Sensors Range Guide Product Range Guide English 2MB
MKV Series Datasheet English 895KB

Product Features

  • Linearity (Accuracy) 0.5 % or less
  • 10 Million to 20 Million Lifecycles
  • Servo and Bushing Mounting
  • Custom Electrical Travels

Applications

  • Valve Position Feedback
  • Panel Control
  • Instrumentation
  • Missile Fin Position Feedback

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.