What are you looking for?

This is Search input need to add more information.


Overview

ES110 Series air/gas temperature probe, NTC, 2,000 Ohm, ±5.0% tolerance, 20 °C [68 °F] accuracy, brass, threaded body (M12x1.5), exposed thermistor tip, overmolded connector/2 Pin MINI TIMER.
Honeywell’s ES110 Series and ES120 Series are a modular range of inflow thermistor-based sensors specifically designed for use in the transportation industry. Thermistors can be very effective in sensing temperatures of gases, liquids or solids because of their enhanced sensitivity, accuracy and reliability. The ES110 Series air/gas sensor has an exposed thermistor element that offers enhanced response for greater levels of control, while the ES120 Series is primarily used for immersion temperature measurements. Its fully enclosed brass body makes it often ideal for applications requiring direct contact with liquids. Robust and easy-to-install threaded packaging often provides reliable operation in harsh application environments. Fast response times over a wide operating temperature range of -40 °C to 150 °C [-40 °F to 302 °F] allow application flexibility. Custom configurations are available.
ES110-0017 Temperature Probes - Honeywell


Technical Specifications

Temperature Sensing Type Air/Gas
Operating Temperature -40 °C to 150 °C [-40 °F to 302 °F]
Thermistor Type NTC
Resistance 2,000 Ohm
Tolerance ±5.0%
Accuracy 20 °C [68 °F]
BETA (25/85) 3468
R-T Curve 10
Time Constant in Air 10.0 s
Dissipation Constant in Air 1 mW/°C
Dissipation Constant in Water N/A
Time Constant in Water at 0.914 m/s [3 ft/s] N/A
Time Constant on Metal Surface N/A
Dissipation Constant on Metal Surface N/A
Housing Material Brass
Electrical Interface/Connector Type Overmolded connector/2 Pin MINI TIMER
Mounting Method/Mechanical Interface Threaded body (M12x1.5)
Lead Material N/A
Lead Length N/A
Series Name ES110
Availability Global

Technical Specifications

Temperature Sensing Type Air/Gas
Operating Temperature -40 °C to 150 °C [-40 °F to 302 °F]
Thermistor Type NTC
Resistance 2,000 Ohm
Tolerance ±5.0%
Accuracy 20 °C [68 °F]
BETA (25/85) 3468
R-T Curve 10
Time Constant in Air 10.0 s
Dissipation Constant in Air 1 mW/°C
Dissipation Constant in Water N/A
Time Constant in Water at 0.914 m/s [3 ft/s] N/A
Time Constant on Metal Surface N/A
Dissipation Constant on Metal Surface N/A
Housing Material Brass
Electrical Interface/Connector Type Overmolded connector/2 Pin MINI TIMER
Mounting Method/Mechanical Interface Threaded body (M12x1.5)
Lead Material N/A
Lead Length N/A
Series Name ES110
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
ES110 and ES120 Series Packaged Temperature with Integral Connectors Datasheet English 166KB
Transportation Range Guide Product Range Guide English 4MB
Temperature Sensors Line Guide Product Line Guide English 290KB
Thermal Sensors Product Range Guide English 2MB
Sensors and Switches in Front Loaders Application Note English 3MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • Rugged design
  • Air/gas or immersion sensing
  • NTC (Negative Temperature Coefficient) or KTY (silicon-based positive temperature coefficient) type outputs
  • Enhanced sensitivity
  • Enhanced accuracy
  • Enhanced reliability
  • Robust packaging
  • Fast response
  • Wide operating temperature range
  • Easy installation
  • Customizable

Applications

  • Transportation: engine coolant, oil temperature, air intake, fuel and engine block sensing
  • Industrial: compressor, duct, hydraulic oil temperature sensing

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.