/content/sps/us/en/search-results.html

Temperature Probes

ES110 Series

Air-gas. NTC. Exposed thermistor. Brass. Overmolded connector.

Overview

The ES110 Series are inflow thermistor-based sensors specifically designed for use in the transportation industry. Thermistors can be very effective in sensing temperatures of gases, liquids or solids because of their enhanced sensitivity, accuracy and reliability. The ES110 Series air-gas sensor has an exposed thermistor element that offers enhanced response for greater levels of control.

Robust and easy-to-install threaded packaging often provides reliable operation in harsh application environments. Fast response times over a wide operating temperature range of -40 °C to 150 °C [-40 °F to 302 °F] allow application flexibility. Custom configurations are available.

Data Sheet
Name
Description
File Size
Date
Size
ES110 and ES120 Series Packaged Temperature with Integral Connectors
application/pdf 168.5 KB
7/16/2021
168.5 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Thermal Sensors Product Range Guide
application/pdf 977.58 KB
8/12/2021
977.58 KB
Aerospace and Defense Product Range Guide
application/pdf 4.15 MB
3/15/2024
4.15 MB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/16/2021
293.8 KB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Application Note
Name
Description
File Size
Date
Size
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Name
Description
File Size
Date
Size
Thermal Sensors Product Range Guide
977.58 KB
8/12/2021
977.58 KB
Aerospace and Defense Product Range Guide
4.15 MB
3/15/2024
4.15 MB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
2.54 MB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
ES110 and ES120 Series Packaged Temperature with Integral Connectors
168.5 KB
7/16/2021
168.5 KB
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
1.97 MB
Temperature Sensors Line Guide
293.8 KB
7/16/2021
293.8 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
1.04 MB
Name
Description
File Size
Date
Size
ES110 and ES120 Series Packaged Temperature with Integral Connectors
168.5 KB
7/16/2021
Thermal Sensors Product Range Guide
977.58 KB
8/12/2021
Aerospace and Defense Product Range Guide
4.15 MB
3/15/2024
Temperature Sensors Line Guide
293.8 KB
7/16/2021
Transportation Range Guide
16.68 MB
9/26/2022
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
Industrial Product Line Card --
2.24 MB
10/25/2022
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
Construction Vehicles -
984.29 KB
12/20/2022
Product Number
Image
SKU
Description
alt
ES110-0001
ES110 Series air/gas temperature probe, NTC, 2,000 Ohm, ±5.0% tolerance, 20 °C [68 °F] accuracy, brass, threaded body (M10x1.25), exposed thermistor tip, overmolded connector/2 Pin MINI TIMER
alt
ES110-0004
ES110 Series air/gas temperature probe, NTC, 2,000 Ohm, ±5.0% tolerance, 20 °C [68 °F] accuracy, brass, threaded body (M10x1.25), shrouded thermistor tip, overmolded connector/2 Pin MINI TIMER
Image
SKU
Description
alt
ES110-0001
ES110 Series air/gas temperature probe, NTC, 2,000 Ohm, ±5.0% tolerance, 20 °C [68 °F] accuracy, brass, threaded body (M10x1.25), exposed thermistor tip, overmolded connector/2 Pin MINI TIMER
alt
ES110-0004
ES110 Series air/gas temperature probe, NTC, 2,000 Ohm, ±5.0% tolerance, 20 °C [68 °F] accuracy, brass, threaded body (M10x1.25), shrouded thermistor tip, overmolded connector/2 Pin MINI TIMER