What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH DT Series Standard Basic Switch, Double Pole Double Throw Circuitry, 10 A at 250 Vac, Nylon Pin Plunger Actuator, 3,34 N to 5,56 N [12.0 oz to 20.0 oz] Operating Force, Screw Termination.
MICRO SWITCH DT Series switches consist of two independent single-pole double throw (SPDT) contacts in one housing controlled by an integral common actuator. The DPDT contact configuration provides a contact for the control circuit and a different contact for the signal or auxiliary circuit.
DT-2R48-B6 Specialty Large Basic Switches - Honeywell


Technical Specifications

Switch Type MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
Ampere Rating 10 A
Sealed No
Circuitry DPDT
Actuator Pin Plunger
Termination Screw
Operating Temperature -55 °C to 85 °C [-67 °F to 185 °F]
Voltage 250 Vac
Contact Type Silver
Operating Force (OF) 3,34 N to 5,56 N [12.0 oz to 20.0 oz] max.
Release Force 0,28 N [1.0 oz] min.
Pretravel (PT) 2,29 mm [0.090 in] max.
Overtravel (OT) 0,25 mm [0.010 in] min.
Differential Travel (DT) 1,02 mm [0.040 in] max.
Operating Position (OP) 17,48 mm ±0,76 mm [0.688 in ±0.030 in]
Material Plastic
Housing Material General Purpose Phenolic
Agency Approvals and Standards UL, CSA
Mounting Screw Size 3,53 mm [0.139 in]
Mounting Centers 25,4 mm ±0,05 mm [1 in ±0.002 in]
Tightening Torque 0,33 N m [3.0 in lb]
Weight 35,5 g [0.078 lb]
Package Height 32,49 mm [1.28 in]
Package Width 17,5 mm [0.69 in]
Package Length 49,3 mm [1.94 in]
Comment UL: E12252; CSA: LR41370; Nylon pin plunger; 6-32 UNC x 0.188 in screw terminals (no. 5 pan head screws)
Availability Global
Series Name DT

Technical Specifications

Switch Type MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
Ampere Rating 10 A
Sealed No
Circuitry DPDT
Actuator Pin Plunger
Termination Screw
Operating Temperature -55 °C to 85 °C [-67 °F to 185 °F]
Voltage 250 Vac
Contact Type Silver
Operating Force (OF) 3,34 N to 5,56 N [12.0 oz to 20.0 oz] max.
Release Force 0,28 N [1.0 oz] min.
Pretravel (PT) 2,29 mm [0.090 in] max.
Overtravel (OT) 0,25 mm [0.010 in] min.
Differential Travel (DT) 1,02 mm [0.040 in] max.
Operating Position (OP) 17,48 mm ±0,76 mm [0.688 in ±0.030 in]
Material Plastic
Housing Material General Purpose Phenolic
Agency Approvals and Standards UL, CSA
Mounting Screw Size 3,53 mm [0.139 in]
Mounting Centers 25,4 mm ±0,05 mm [1 in ±0.002 in]
Tightening Torque 0,33 N m [3.0 in lb]
Weight 35,5 g [0.078 lb]
Package Height 32,49 mm [1.28 in]
Package Width 17,5 mm [0.69 in]
Package Length 49,3 mm [1.94 in]
Comment UL: E12252; CSA: LR41370; Nylon pin plunger; 6-32 UNC x 0.188 in screw terminals (no. 5 pan head screws)
Availability Global
Series Name DT

Documents


Product Features

  • Mounting interchangeability with type Z switches
  • Rated for 10 A at 240 Vac
  • Temperature tolerance to 82 �C [180 �F]
  • Design permits several wiring combinations

Applications

  • Irrigation systems
  • Semi-trailer trucks
  • Timing devices
  • Office equipment
  • Test instruments
  • Medical/dental equipment
  • HVAC equipment
  • Manually operated devices
  • Valves

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.