What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH DT Series Standard Basic Switch, Double Pole Double Throw Circuitry, 10 A at 28 Vdc, Pin Plunger Actuator, Screw Termination, Military Part Number MS25008-1.
MICRO SWITCH DT Series switches consist of two independent single-pole double throw (SPDT) contacts in one housing controlled by an integral common actuator. The DPDT contact configuration provides a contact for the control circuit and a different contact for the signal or auxiliary circuit.
DT-2R-A7 Specialty Large Basic Switches - Honeywell


Technical Specifications

Switch Type MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
Ampere Rating 10 A
Sealed No
Circuitry DPDT
Actuator Pin Plunger
Termination Screw
Operating Temperature -55 °C to 85 °C [-67 °F to 185 °F]
Voltage 28 Vdc
Contact Type Silver
Operating Force (OF) 1,95 N to 2,78 N [7.0 oz to 10.0 oz] max.
Release Force 0,56 N [2.0 oz] min.
Pretravel (PT) 1,91 mm [0.075 in] max.
Overtravel (OT) 0,13 mm [0.005 in] min.
Differential Travel (DT) 1,02 mm to 1,52 mm [0.040 in to 0.060 in]
Operating Position (OP) 15,62 mm ±0,38 mm [0.615 in ±0.015 in]
Housing Material General Purpose Phenolic
Agency Approvals and Standards UL, CSA
MIL Spec. Number MS25008-1
Mounting Screw Size 3,53 mm [0.139 in]
Mounting Centers 25,4 mm ±0,05 mm [1 in ±0.002 in]
Tightening Torque 0,33 N m [3.0 in lb]
Weight 35,5 g [0.078 lb]
Package Height 32,49 mm [1.28 in]
Package Width 17,5 mm [0.69 in]
Package Length 49,3 mm [1.94 in]
Comment UL: E12252; CSA: LR41370
Availability Global
Series Name DT

Technical Specifications

Switch Type MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
Ampere Rating 10 A
Sealed No
Circuitry DPDT
Actuator Pin Plunger
Termination Screw
Operating Temperature -55 °C to 85 °C [-67 °F to 185 °F]
Voltage 28 Vdc
Contact Type Silver
Operating Force (OF) 1,95 N to 2,78 N [7.0 oz to 10.0 oz] max.
Release Force 0,56 N [2.0 oz] min.
Pretravel (PT) 1,91 mm [0.075 in] max.
Overtravel (OT) 0,13 mm [0.005 in] min.
Differential Travel (DT) 1,02 mm to 1,52 mm [0.040 in to 0.060 in]
Operating Position (OP) 15,62 mm ±0,38 mm [0.615 in ±0.015 in]
Housing Material General Purpose Phenolic
Agency Approvals and Standards UL, CSA
MIL Spec. Number MS25008-1
Mounting Screw Size 3,53 mm [0.139 in]
Mounting Centers 25,4 mm ±0,05 mm [1 in ±0.002 in]
Tightening Torque 0,33 N m [3.0 in lb]
Weight 35,5 g [0.078 lb]
Package Height 32,49 mm [1.28 in]
Package Width 17,5 mm [0.69 in]
Package Length 49,3 mm [1.94 in]
Comment UL: E12252; CSA: LR41370
Availability Global
Series Name DT

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
DT-2R-A7 highres photo Photo English 260KB
DT-2R-A7 lowres photo Photo English 39KB
MICRO SWITCH BS/ DT/MT/MN/TB Series Premium Large Snap-Action Switches Datasheet English 2MB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Safety and Productivity Solutions in Hospital Applications Brochure English 5MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB

Product Features

  • Mounting interchangeability with type Z switches
  • Rated for 10 A at 240 Vac
  • Temperature tolerance to 82 �C [180 �F]
  • Design permits several wiring combinations

Applications

  • Irrigation systems
  • Semi-trailer trucks
  • Timing devices
  • Office equipment
  • Test instruments
  • Medical/dental equipment
  • HVAC equipment
  • Manually operated devices
  • Valves

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.