What are you looking for?

This is Search input need to add more information.


Overview

DuraStar Rodless Linear Position Transducer, 152,4 mm [6.0 in] Electrical Travel, Hirschmann GDM Termination, Item Number 9810403.The DuraStar rodless linear position transducer incorporates over fifty years of MystR® technology into the longest lasting factory-rugged potentiometer. It allows large misalignment of shaft and housing, while providing whisper-quiet operation and smooth, clean signal output. MystR® provides the DuraStar excellent durability, especially in dither operation which is so often the determining factor in a potentiometer's life. It is an excellent replacement unit to reduce maintenance operations.

The rodless side-sealed DuraStar can also be used to replace a rodded potentiometer in contaminated applications to improve performance while providing long life.

Intrinsically safe for Class I, II and III Division I, Groups A, B, C, D, E, F and G for hazardous (indoor/outdoor) NEMA 4 locations. V max.=30 V, I max.=100 mA, Ci=0, Li,=0mH.

Technical Specifications

Measurement Type Linear
Supply Voltage 75 Vdc max.
Linearity less than 0.5 %
Starting Force (max.) 0,45 kg [1.0 lb]
Backlash 0,025 mm [.001 in]
Resistance 5,000 Ohms
Resistance Tolerance ± 20 %
Total Mechanical Travel 157,4 mm [6.2 in]
Electrical Travel 152,4 mm [6.0 in]
Housing Size 300,0 mm [11.81 in]
Operating Temperature -65 °C to 105 °C [-85 °F to 221 °F]
Element Type MystR® conductive plastic film
Housing Type Anodized Aluminum
Shaft Material Stainless Steel
Shaft Diameter M5 x 0.8 Metric thread
Termination DIN 43650
Wiper Current <1 µA
Resolution Infinite
Vibration 20 g / 0,75 mm (rms) 5 hz to 2 khz
Shock 50 g 11 ms half sine
Operating Life one billion dither operations
Insulation Resistance 1000 MOhm @ 500 Vdc
Dielectric Strength 1000 V rms
Weight 0,363 kg to 2,22 kg [0.8 lb to 4.9 lb]
Sealing NEMA 4
Comments Note; Mating Connector Included. Options; Electrical Travel, Total Resistance, Linearity
UNSPSC Code 41111945
UNSPSC Commodity 41111945 Linear position sensors
Availability Global
Series Name DR

Technical Specifications

Measurement Type Linear
Supply Voltage 75 Vdc max.
Linearity less than 0.5 %
Starting Force (max.) 0,45 kg [1.0 lb]
Backlash 0,025 mm [.001 in]
Resistance 5,000 Ohms
Resistance Tolerance ± 20 %
Total Mechanical Travel 157,4 mm [6.2 in]
Electrical Travel 152,4 mm [6.0 in]
Housing Size 300,0 mm [11.81 in]
Operating Temperature -65 °C to 105 °C [-85 °F to 221 °F]
Element Type MystR® conductive plastic film
Housing Type Anodized Aluminum
Shaft Material Stainless Steel
Shaft Diameter M5 x 0.8 Metric thread
Termination DIN 43650
Wiper Current <1 µA
Resolution Infinite
Vibration 20 g / 0,75 mm (rms) 5 hz to 2 khz
Shock 50 g 11 ms half sine
Operating Life one billion dither operations
Insulation Resistance 1000 MOhm @ 500 Vdc
Dielectric Strength 1000 V rms
Weight 0,363 kg to 2,22 kg [0.8 lb to 4.9 lb]
Sealing NEMA 4
Comments Note; Mating Connector Included. Options; Electrical Travel, Total Resistance, Linearity
UNSPSC Code 41111945
UNSPSC Commodity 41111945 Linear position sensors
Availability Global
Series Name DR

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Durastar Series Rodless Linear Position Transducer Datasheet English 184KB
Potentiometers Product Line Guide English 242KB
Position Sensors Range Guide Product Range Guide English 2MB
DR-T Series Rodless Linear Position Transducer Datasheet English 113KB

Product Features

  • Vibration damped element - No wiper bounce in high vibration environments
  • Extended side bearing - Improved life under high misalignment
  • Extruded wiper carrier guides - Smooth operation under large misalignment
  • Rugged ribbed housing - For industrial environment
  • Precious metal wipers - Insures high performance, low noise, no oxidation
  • MystR® plastic elements - Tested up to one billion operations
  • High DC level output - Works with simple contollers
  • High performance bearings - Long life even under side-load conditions
  • Absolute continuous measurement - Accurate position at power-up

Applications

  • Injection molding machines
  • Printing presses
  • Meat packing equipment
  • Drill presses
  • Wookworking machines
  • Cranes
  • Front-end loaders
  • Scales