/content/sps/us/en/search-results.html

Resolvers

3-inch Series

Resolver with multiple housing & rotary transformer configurations. 3 in dia.. 1X: 1X & 16X speeds. Transformer (360°+ mechanical) redundant.

Overview

For manufacturers who need an accurate, reliable, repeatable and durable rotary and angle absolute position sensor for potential use in defense, aerospace, medical and industrial applications. Honeywell Hawk͐2: Resolvers provide 360° noncontact, angular position sensing and enhanced accuracy (±7 arcmin) for precise motion control.

Resolvers convert mechanical shaft position to an electrical signal which represents the actual shaft angle. They are variable transformers in which the stator has two phase windings mechanically displaced by 90°. The output consists of two sine waves that are phase shifted by 90°.

Resolvers are typically chosen over electronic sensors (i.e., optical encoders, potentiometers, magnetic encoders/sensors) because they do not contain electronics, so they are not susceptible to performance fluctuations in harsh environments. Resolvers are inherently radiation hardened and offer durable EMC (Electromagnetic Compatibility) performance.

Value to Customers
  • Product delivery: Honeywell's use of the same components for all standard configurations results in its ability to manufacture production-quality standard devices in 12 weeks versus 20-22 weeks many competitors offer
  • Customizable: Honeywell's manufacturing process and the variety of features available allow customers to customize the product to meet their application accuracy and size requirements
  • Global support: Honeywell's worldwide presence offers customers immediate product and application support: many resolver competitors offer either support only in their local manufacturing area, or limited support outside of their manufacturing area
  • Engineering expertise: Honeywell has more than 30 years" experience providing accurate, reliable, and durable resolvers
Differentiators
  • Multiple configurations: Pancake (bare and simple housed), fully housed and configurations with rotary transformers
  • Operating temperature range: -50.8 °C to 93.3 °C [-60 °F to 200 °F]
  • Excitation frequency range: 800 Hz to 5000 Hz
  • Excitation voltage range: 3 V to 15 V
  • Shock: 50 g, 11 ms
  • Vibration: 15 g, 10 Hz to 2000 Hz
  • Custom trim
  • Custom hub/housing
  • Custom redundant brushless version (two independent resolvers within the same housing)
  • Titanium housing
  • Transformer for 360°+ rotation (continuous)
Data Sheet
Name
Description
File Size
Date
Size
Honeywell Hawk™ Resolvers, 3-in Series, Multiple Configurations
application/pdf 641.84 KB
7/15/2021
641.84 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Aerospace and Defense Product Range Guide
application/pdf 4.15 MB
3/15/2024
4.15 MB
Position Sensors Product Range Guide
application/pdf 4.85 MB
12/20/2022
4.85 MB
Installation Instructions
Name
Description
File Size
Date
Size
50075128: Honeywell Hawk™ Resolvers, 3-in Series, Multiple Configurations
application/pdf 430.39 KB
7/15/2021
430.39 KB
Application Note
Name
Description
File Size
Date
Size
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Honeywell Hawk™ Resolvers, 1-in Series and 3-Inch Series
application/pdf 70.38 KB
7/15/2021
70.38 KB
Product Photo
Name
Description
File Size
Date
Size
D27B14XGABNTB, S27B14XGABNYG highres photo.jpg
image/jpeg 475.1 KB
7/15/2021
475.1 KB
D30H04XGAG4TB lowres photo.jpg
image/jpeg 71.41 KB
7/15/2021
71.41 KB
D30D12XGASNTB lowres photo.jpg
image/jpeg 102.94 KB
7/15/2021
102.94 KB
D27B14XGABNTB, S27B14XGABNYG lowres photo.jpg
image/jpeg 66.82 KB
7/15/2021
66.82 KB
D30H04XGAG4TB highres photo.jpg
image/jpeg 637.01 KB
7/15/2021
637.01 KB
3-inch Series Product Photo
application/zip 2.24 MB
7/15/2021
2.24 MB
D30P12XGASNTB lowres photo.jpg
image/jpeg 71.47 KB
7/15/2021
71.47 KB
D30D12XGASNTB highres photo.jpg
image/jpeg 664.11 KB
7/15/2021
664.11 KB
D30P12XGASNTB highres photo.jpg
image/jpeg 521.79 KB
7/15/2021
521.79 KB
Others
Name
Description
File Size
Date
Size
Honeywell Hawk™ Resolvers, 3-in Series, Multiple Configurations Product Nomenclature
application/postscript 370.26 KB
7/15/2021
370.26 KB
Name
Description
File Size
Date
Size
D27B14XGABNTB, S27B14XGABNYG highres photo.jpg
475.1 KB
7/15/2021
475.1 KB
Aerospace and Defense Product Range Guide
4.15 MB
3/15/2024
4.15 MB
Honeywell Hawk™ Resolvers, 3-in Series, Multiple Configurations Product Nomenclature
370.26 KB
7/15/2021
370.26 KB
D30H04XGAG4TB lowres photo.jpg
71.41 KB
7/15/2021
71.41 KB
D30D12XGASNTB lowres photo.jpg
102.94 KB
7/15/2021
102.94 KB
D27B14XGABNTB, S27B14XGABNYG lowres photo.jpg
66.82 KB
7/15/2021
66.82 KB
D30H04XGAG4TB highres photo.jpg
637.01 KB
7/15/2021
637.01 KB
Position Sensors Product Range Guide
4.85 MB
12/20/2022
4.85 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
3-inch Series Product Photo
2.24 MB
7/15/2021
2.24 MB
D30P12XGASNTB lowres photo.jpg
71.47 KB
7/15/2021
71.47 KB
D30D12XGASNTB highres photo.jpg
664.11 KB
7/15/2021
664.11 KB
D30P12XGASNTB highres photo.jpg
521.79 KB
7/15/2021
521.79 KB
50075128: Honeywell Hawk™ Resolvers, 3-in Series, Multiple Configurations
430.39 KB
7/15/2021
430.39 KB
Honeywell Hawk™ Resolvers, 1-in Series and 3-Inch Series
70.38 KB
7/15/2021
70.38 KB
Honeywell Hawk™ Resolvers, 3-in Series, Multiple Configurations
641.84 KB
7/15/2021
641.84 KB
Name
Description
File Size
Date
Size
Honeywell Hawk™ Resolvers, 3-in Series, Multiple Configurations
641.84 KB
7/15/2021
Aerospace and Defense Product Range Guide
4.15 MB
3/15/2024
Position Sensors Product Range Guide
4.85 MB
12/20/2022
50075128: Honeywell Hawk™ Resolvers, 3-in Series, Multiple Configurations
430.39 KB
7/15/2021
Defence Ground Vehicles -
872.87 KB
6/14/2023
Honeywell Hawk™ Resolvers, 1-in Series and 3-Inch Series
70.38 KB
7/15/2021
D27B14XGABNTB, S27B14XGABNYG highres photo.jpg
475.1 KB
7/15/2021
D30H04XGAG4TB lowres photo.jpg
71.41 KB
7/15/2021
D30D12XGASNTB lowres photo.jpg
102.94 KB
7/15/2021
D27B14XGABNTB, S27B14XGABNYG lowres photo.jpg
66.82 KB
7/15/2021
D30H04XGAG4TB highres photo.jpg
637.01 KB
7/15/2021
3-inch Series Product Photo
2.24 MB
7/15/2021
D30P12XGASNTB lowres photo.jpg
71.47 KB
7/15/2021
D30D12XGASNTB highres photo.jpg
664.11 KB
7/15/2021
D30P12XGASNTB highres photo.jpg
521.79 KB
7/15/2021
Honeywell Hawk™ Resolvers, 3-in Series, Multiple Configurations Product Nomenclature
370.26 KB
7/15/2021
Product Number
Image
SKU
Description
alt
D30D12XGASNTB
Speed & Position-Resolver Platform
alt
D30P12XGASNTB
SPEED & POSITION-RESOLVER PLATFORM
Image
SKU
Description
alt
D30D12XGASNTB
Speed & Position-Resolver Platform
alt
D30P12XGASNTB
SPEED & POSITION-RESOLVER PLATFORM