What are you looking for?

This is Search input need to add more information.


Overview

CSL Series miniature open-loop current sensor, 100 A sensed current, sink or source output, through-hole, operates on ac or dc current, bottom mount.
CSL Series inductive analog current sensors incorporate the SS490 Series linear Hall-effect sensor ICs. The sensing element is encapsulated in a printed circuit board-mountable plastic package. The combination of sensor and flux collector comprises the current sensor assembly. These sensors are ratiometric.
CSLT6B100 Open Loop Current Sensors - Honeywell


Technical Specifications

Product Type Inductive analog
Sensed Current Type ac or dc
Sensed Current Range ±100 A
Package Type PCB Right angle mount
Output Type Sink/source
Sensitivity 15 mV/AT ±2 mV /AT at 5 Vdc
Supply Current 9 mA max.
Offset Voltage Vs/2
Supply Voltage 4.5 Vdc to 10.5 Vdc
Offset Shift ±0.064
Coil Resistance N/A
Response Time 3 µs
Coil Turns N/A
Operating Temperature -25°C to 100°C [-13°F to 212°F]
Storage Temperature -65°C to 110°C [-85°F to 230°F]
Mounting PCB on 3 Pins
Pinout Style 3 Pin
Availability Global
Comment AT = Amp * Turns (Characteristics based on Vs = 5 Vdc, Ta = 25°C unless specified)
UNSPSC Code 41111928
UNSPSC Commodity 41111928 Current Sensors
Series Name CSL

Technical Specifications

Product Type Inductive analog
Sensed Current Type ac or dc
Sensed Current Range ±100 A
Package Type PCB Right angle mount
Output Type Sink/source
Sensitivity 15 mV/AT ±2 mV /AT at 5 Vdc
Supply Current 9 mA max.
Offset Voltage Vs/2
Supply Voltage 4.5 Vdc to 10.5 Vdc
Offset Shift ±0.064
Coil Resistance N/A
Response Time 3 µs
Coil Turns N/A
Operating Temperature -25°C to 100°C [-13°F to 212°F]
Storage Temperature -65°C to 110°C [-85°F to 230°F]
Mounting PCB on 3 Pins
Pinout Style 3 Pin
Availability Global
Comment AT = Amp * Turns (Characteristics based on Vs = 5 Vdc, Ta = 25°C unless specified)
UNSPSC Code 41111928
UNSPSC Commodity 41111928 Current Sensors
Series Name CSL

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
CSLT Series Miniature Open-Loop Current Sensors Datasheet English 205KB
Current Sensors Product Line Guide English 870KB
Current Sensors Product Range Guide English 885KB

Product Features

  • ac or dc current sensing
  • Linear ratiometric output
  • Current sinking or sourcing output for interfacing flexibility
  • No insertion loss
  • Fast response time
  • Compact size for applications with limited space
  • Accurate, low-cost sensing
  • Minimum energy dissipation
  • Maximum current limited only by conductor size
  • Built-in temperature compensation promotes reliable operation
  • Operating temperature: -25°C to 100°C [-13°F to 212°F]
  • RoHs compliant (lead-free)

Applications

  • Motor control in applications, HVAC and consumer tools
  • Current monitoring of electronic circuits
  • Overcurrent protection
  • Ground fault detectors
  • Robotics
  • Industrial process control
  • UPS and telecommunication power supplies
  • Welding current monitoring
  • Battery management systems in mobile equipment
  • Watt meters
  • Variable speed drives

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.