What are you looking for?

This is Search input need to add more information.


Overview

CSLA Series inductive analog current sensor, 72 A sensed current, sink or source output, through-hole, operates on AC or DC current, bottom mount.
CSLA Series inductive analog current sensors incorporate SS490 Series linear Hall-effect sensor ICs. The sensing element is assembled in a printed circuit board mountable housing. This housing is available in four configurations. Normal mounting is with 0.375 inch 4-40 screw and square nut (not provided) inserted in the housing or a 6-20 self-tapping screw. The combination of the sensor, flux collector, and housing comprises the holder assembly. These sensors are ratiometric.
CSLA2CD Open Loop Current Sensors - Honeywell


Technical Specifications

Product Type Inductive analog
Sensed Current Type ac or dc
Sensed Current Range ±72 A
Package Type PCB Bottom mount
Output Type Voltage
Sensitivity 32.7 mV N* ±3.0 mV N* at 8 Vdc
Supply Current 20 mA max.
Offset Voltage Vcc/2 ±2 %
Supply Voltage 6.0 Vdc to 12.0 Vdc
Offset Shift ±0.02
Coil Resistance N/A
Response Time 3 µs
Operating Temperature -25°C to 85°C [-13°F to 185°F]
Storage Temperature -40°C to 100°C [-40°F to 212°F]
Housing Material PBT Polyester
Mounting PCB on 3 Pins
Pinout Style 3 Pin
Availability Global
Comment N* = Number of Turns
UNSPSC Code 41111928
UNSPSC Commodity 41111928 Current Sensors
Series Name CSLA

Technical Specifications

Product Type Inductive analog
Sensed Current Type ac or dc
Sensed Current Range ±72 A
Package Type PCB Bottom mount
Output Type Voltage
Sensitivity 32.7 mV N* ±3.0 mV N* at 8 Vdc
Supply Current 20 mA max.
Offset Voltage Vcc/2 ±2 %
Supply Voltage 6.0 Vdc to 12.0 Vdc
Offset Shift ±0.02
Coil Resistance N/A
Response Time 3 µs
Operating Temperature -25°C to 85°C [-13°F to 185°F]
Storage Temperature -40°C to 100°C [-40°F to 212°F]
Housing Material PBT Polyester
Mounting PCB on 3 Pins
Pinout Style 3 Pin
Availability Global
Comment N* = Number of Turns
UNSPSC Code 41111928
UNSPSC Commodity 41111928 Current Sensors
Series Name CSLA

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
CSLA Series Linear Current Sensor Catalog Information English 234KB
CSLA Series Linear Current Sensor Installation Instructions English 58KB
Current Sensors Product Line Guide English 870KB
Current Sensors Product Range Guide English 885KB

Product Features

  • Linear output
  • AC or DC current sensing
  • Through-hole design
  • Fast response time
  • Output voltage isolation from input
  • Minimum energy dissipation
  • Maximum current limited only by conductor size
  • Adjustable performance and built-in temperature compensation assures reliable operation
  • Accurate, low cost sensing
  • Operating temperature range -25°C to 85°C
  • Housing: PBT polyester

Applications

  • Variable speed drives
  • Overcurrent protection
  • Ground fault detectors
  • Current feedback control systems
  • Robotics
  • UPS and telecommunication power supplies
  • Welding power supplies
  • Automotive - Battery management systems
  • Wattmeters

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.