What are you looking for?

This is Search input need to add more information.


Overview

CSDA Series digital current sensor, 0.25 A to 1.0 A operate current, through-hole design, logic level sinking output, operates on AC or DC current, pinout style 2 no PCB pins.
CSDA Series digital current sensors provide a logic level output that changes from the approximate Vcc to 0.4 V when the sensed current exceeds the operate point. Each digital sensor operates on ac or dc current; however, the output will turn off at every zero crossing when sensing AC current.
CSDA1BA Current Sensors - Honeywell


Technical Specifications

Product Type Digital current
Sensed Current Type ac or dc
Package Type Thru-hole PCB mount
Output Voltage 0.40 V
Output Current 20 mA
Output Type Voltage
Release Current 0.08 NI min.
Operate Current 0.50 NI at 25°C (0.32 NI min., 0.88 NI max.)
Supply Current 12 mA max.
Supply Voltage 6.0 Vdc to 16.0 Vdc
Response Time 100 µs
Operating Temperature -25°C to 85°C [-13°F to 185°F]
Storage Temperature -40°C to 100°C [-40°F to 212°F]
Housing Material PBT Polyester
Mounting PCB, Screw Mount
Pinout Style 3-Pin, PCB
Availability Global
UNSPSC Code 41111928
UNSPSC Commodity 41111928 Current Sensors
Series Name CSDA

Technical Specifications

Product Type Digital current
Sensed Current Type ac or dc
Package Type Thru-hole PCB mount
Output Voltage 0.40 V
Output Current 20 mA
Output Type Voltage
Release Current 0.08 NI min.
Operate Current 0.50 NI at 25°C (0.32 NI min., 0.88 NI max.)
Supply Current 12 mA max.
Supply Voltage 6.0 Vdc to 16.0 Vdc
Response Time 100 µs
Operating Temperature -25°C to 85°C [-13°F to 185°F]
Storage Temperature -40°C to 100°C [-40°F to 212°F]
Housing Material PBT Polyester
Mounting PCB, Screw Mount
Pinout Style 3-Pin, PCB
Availability Global
UNSPSC Code 41111928
UNSPSC Commodity 41111928 Current Sensors
Series Name CSDA

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
CSD Series Digital Current Sensor Installation Instructions English 62KB
CSDA Series Digital Current Sensor Catalog Information English 115KB
Current Sensors Product Line Guide English 870KB
Current Sensors Product Range Guide English 885KB

Product Features

  • Digital output
  • AC or DC current sensing
  • Through-hole design
  • Output voltage isolation from input
  • Minimum energy dissipation
  • Maximum current limited only by conductor size
  • Accurate, low cost sensing
  • Operating temperature range -25°C to 85°C

Applications

  • Variable speed drives
  • Overcurrent protection
  • Ground fault detectors
  • Current feedback control systems
  • Robotics
  • UPS and telecommunication power supplies
  • Welding power supplies
  • Automotive - Battery management systems
  • Wattmeters

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.