What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH CLSX Series Explosion-proof Cable Pull Safety Switch, 1NC/1NO Direct Opening, Slow Action, Explosion-proof, 1/2 NPT, Silver Contacts.
The CLSX Series Cable Pull Safety Limit Switch is designed to provide emergency stop protection for conveyor lines in hazardous atmospheres. The CLSX Series withstands the pressure of an internal explosion and cools the exploding gases below the kindling temperature of the explosive atmosphere. Flame paths are provided by the cover housing threads and an extended plunger between the switch cavity and head.
CLSXB4T Cable-Pull Switches - Honeywell


Technical Specifications

Product Type Cable Pull Safety Switch
Actuator Cable, Maintained
Switch Type 1NC/1NO Direct Opening, Slow Action
Contact Material Silver
Termination Type 1/2 NPT
Ampere Rating 100 mA to 10 A (Thermal)
Voltage 600 Vac and 250 Vdc max.
Housing Material Aluminum
Housing Type Explosion-proof
Series Name CLSX
Sealing IP67; NEMA 1, 3, 4, 13
CSA File # LR57326
UL File # E37138, E157416
Agency Approvals and Standards UL, CSA
Operating Temperature -25 °C to 40 °C [-13 °F to 104 °F]
Availability Global
UNSPSC Code 39122205
UNSPSC Commodity 39122205 Safety Switches
Contact Block N/A
Indicator None
Comment IEC 947-5-1, EN60947-5-1

Technical Specifications

Product Type Cable Pull Safety Switch
Actuator Cable, Maintained
Switch Type 1NC/1NO Direct Opening, Slow Action
Contact Material Silver
Termination Type 1/2 NPT
Ampere Rating 100 mA to 10 A (Thermal)
Voltage 600 Vac and 250 Vdc max.
Housing Material Aluminum
Housing Type Explosion-proof
Series Name CLSX
Sealing IP67; NEMA 1, 3, 4, 13
CSA File # LR57326
UL File # E37138, E157416
Agency Approvals and Standards UL, CSA
Operating Temperature -25 °C to 40 °C [-13 °F to 104 °F]
Availability Global
UNSPSC Code 39122205
UNSPSC Commodity 39122205 Safety Switches
Contact Block N/A
Indicator None
Comment IEC 947-5-1, EN60947-5-1

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
PK 80026: Explosion-proof Momentary Cable Pull Limit Switch Installation Instructions English 155KB
PK 81593: CLSX Series Explosion-proof Maintained Cable Pull Limit Switch Installation Instructions and Approvals Documentation English 162KB
Test Report: Cable-Pull Switch: Pull-Force Testing Application Note English 4MB
MICRO SWITCH Safety Switches Comparison Product Range Guide English 504KB
MICRO SWITCH Switches in Conveyor Applications Application Note English 176KB
Solid Waste Management and Disposal Application Note English 2MB
Industrial Product Line Card Line Card/Selection Chart English 2MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 22MB
Electromechanical Safety Switch Product Selection Guide Catalog Information English 351KB
Maintaining Equipment Safeguards in Varying Operating Temperatures Application Note English 394KB
White Paper: Safety in the Factory/Distribution Center – The Need for Cable Pull Safety Switches White Paper English 420KB

Product Features

  • Positive opening operation of normally closed contacts
  • Available with up 2NC positive opening contacts
  • Broken/slacked cable detection
  • UL, CSA

Applications

  • Conveyor lines in hazardous atmospheres

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.