What are you looking for?

This is Search input need to add more information.


Overview

Relialign™ CDI Series Commercial Door Interlock, white, left key entry, ac/dc solenoid, series wiring, terminal strip connector.
Honeywell Relialign™ CDI Series Residential Door Interlock switches are electromechanical devices designed for use in swing door applications, specifi cally dumbwaiters, material lifts, lifts for the mobility impaired and private residence swing-door elevators in the USA. In Canada, the CDI is designed for use in swing door applications, specifi cally dumbwaiters, material lifts, and residential elevators, but is not designed for use in lifts for the mobility impaired. The interlock holds the door in place and prevents it from being opened in potentially unsafe conditions (e.g. the elevator/lift car is not present at the door). Featuring a custom internal solenoid control mechanism that uses Honeywell MICRO SWITCH™ switches, the Relialign™ Series of door interlocks may reduce complexity of the host controller, reduce power consumption, extend solenoid life, and reduce solenoid timeouts. CDI Series interlocks are confi gurable and available in left- and right-hand versions, allowing for simplified installation, customization, and retrofitting into current designs.
CDILBS1W Relialign™ Door Interlock Switches - Honeywell


Technical Specifications

Connector 6-pin terminal strip
Type Left-hand InterIock
Current Load 0.2 A, 24 Vdc; 0.35 A, 24 Vac, 60 Hz
Key Metal
Solenoid Control Internal
Voltage 24 Vac/Vdc, ±5 %
Housing Material Metal (White Color)
Expected Mechanical Life Endurance life: 1 million operations min.
Operating Temperature 4 °C to 38 °C [40 °F to 100 °F]
Comment Series wiring
Agency Approvals and Standards ASME A17.1, ASME A18.1, cULus, and CAN/CSA B44
Availability North America

Technical Specifications

Connector 6-pin terminal strip
Type Left-hand InterIock
Current Load 0.2 A, 24 Vdc; 0.35 A, 24 Vac, 60 Hz
Key Metal
Solenoid Control Internal
Voltage 24 Vac/Vdc, ±5 %
Housing Material Metal (White Color)
Expected Mechanical Life Endurance life: 1 million operations min.
Operating Temperature 4 °C to 38 °C [40 °F to 100 °F]
Comment Series wiring
Agency Approvals and Standards ASME A17.1, ASME A18.1, cULus, and CAN/CSA B44
Availability North America

Documents


Product Features

  • Compliant to ASME A17.1, ASME A18.1, cULus, and CAN/CSA B44
  • Manual override for easy actuation without user hazard
  • Long mechanical life of up to one million operations
  • Door closure retention cam to holds door with minimal key-to-interlock play
  • Exceeds commercial pull force standard of 675 pound pull force by 2X
  • Internal solenoid control
  • No open or exposed contacts
  • Manual override for easy actuation without user hazard
  • Cat 5 connection available
  • Universal voltage for ac and dc applications
  • Configurable platform

Applications

  • In the USA: swing door applications, specifically dumbwaiters, material lifts, lifts for the mobility impaired and private residence swing-door elevators
  • In Canada: swing door applications, specifically dumbwaiters, material lifts, and residential elevators

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.