What are you looking for?

This is Search input need to add more information.


Overview

C3200 Series Silicone Chemically-etched Flexible Heater, 12 V, 1,55 W/cm² [10 W/in²] Watt Density, 60 W Total Wattage, 2.4 Ohm Resistance, 56,2 mm L x 50,8 mm W [3 in L x 2 in W], 3M 966 PSA Adhesive.
The C3200 Series Silicone Chemically-etched Flexible Heaters contain resistive foil traces encased between two layers of fiberglass-supported silicone rubber. The silicone/resistive foil components are bonded together using temperature and pressure. Heater trace patterns are specific to customer requirements and are generated similar to the processes used in printed circuit board design and manufacture. The C3200 Series may also be bonded to other system parts or combined with other Honeywell thermal products such as thermostats, RTDs (Resistive Temperature Devices) or thermistors. These heaters are often used in applications where multiple watt densities or varying trace geometries are required.
C3200-6138A Flexible Heaters - Honeywell


Technical Specifications

Total Wattage 60 W
Watt Density 1,55 W/cm² [10 W/in²]
Voltage 12 V
Resistance Value 2.4 Ohm
Length 76,2 mm [3 in]
Width 50,8 mm [2 in]
Insulation Material Silicone
Connection(s) 22 AWG Wire, 600 mm [24 in]
Adhesive 3M 966 PSA
Series Name C3200

Technical Specifications

Total Wattage 60 W
Watt Density 1,55 W/cm² [10 W/in²]
Voltage 12 V
Resistance Value 2.4 Ohm
Length 76,2 mm [3 in]
Width 50,8 mm [2 in]
Insulation Material Silicone
Connection(s) 22 AWG Wire, 600 mm [24 in]
Adhesive 3M 966 PSA
Series Name C3200

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Flexible Heaters Product Line Guide English 133KB
Flexible Heaters Meet Medical Industry Autoclave Requirements Application Note English 1MB
Thermal Sensors Product Range Guide English 2MB
Sensors and Switches for Potential Medical Applications Application Note English 374KB

Product Features

  • Maximum power: 16W/cm² [40 W/in²]
  • Maximum operating/storage temperature: 250 °C [482 °F]
  • Maximum size: 610 mm x 610 mm [24 in x 24 in]
  • Available in a variety of geometries such as flat, molded-to-shape and spiral wrap
  • Available in a variety of terminations.
  • Available in multiple voltages

Applications

  • Airborne valves
  • Appliances
  • Satellites
  • Medical electronics
  • Telecommunications equipment
  • Food industry

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.