What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH BZG/BZH Series Enclosed Switches, Top Roller Arm Actuator, Adjustable with Steel Roller, 1NC/1NO SPDT Snap Action, 1/2 in - 14NPT conduit.
MICRO SWITCH BZG/BZH switches have a neoprene seal gasket between the housing halves, elastomer boot actuators, sealed conduit connectors, and die-cast aluminum housing. Mounting holes are located outside the switch cavity and accept No. 10 screws.
BZG1-2RN234 Specialty Limit Switches - Honeywell


Technical Specifications

Availability Global
Operating Force (OF) 3,89 N to 7,23 N [14 oz to 26 oz]
Release Force 2,78 N [10 oz] min.
Pretravel (PT) 4,78 mm [0.188 in] max.
Overtravel (OT) 5,56 mm [0.219 in] min.
Differential Travel (DT) 0,15 mm [0.006 in] max.
Product Type Enclosed Switches
Actuator Top Roller Arm
Circuitry 1NC 1NO SPDT Snap Action
Supply Voltage 125 Vac, 250 Vac, or 480 Vac/125 Vdc/250 Vdc
Housing Material Zinc Die-Cast
Ampere Rating 15 A Ind./0.5 A Res./0.25 A Res.
Sealing NEMA 1, 3, 4, 13
Housing Type Split Housing, Side Mount
Lever Type
Series Name BZG/BZH
UL File # E12252
Operating Temperature -32 °C to 71 °C [-25 °F to 160 °F]
Comment With seal boot on plunger; Lever field adjustable 360° horizontally and 250° vertically
Agency Approvals and Standards UL
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Sealed Industrial

Technical Specifications

Availability Global
Operating Force (OF) 3,89 N to 7,23 N [14 oz to 26 oz]
Release Force 2,78 N [10 oz] min.
Pretravel (PT) 4,78 mm [0.188 in] max.
Overtravel (OT) 5,56 mm [0.219 in] min.
Differential Travel (DT) 0,15 mm [0.006 in] max.
Product Type Enclosed Switches
Actuator Top Roller Arm
Circuitry 1NC 1NO SPDT Snap Action
Supply Voltage 125 Vac, 250 Vac, or 480 Vac/125 Vdc/250 Vdc
Housing Material Zinc Die-Cast
Ampere Rating 15 A Ind./0.5 A Res./0.25 A Res.
Sealing NEMA 1, 3, 4, 13
Housing Type Split Housing, Side Mount
Lever Type Roller - Adjustable
Series Name BZG/BZH
UL File # E12252
Operating Temperature -32 °C to 71 °C [-25 °F to 160 °F]
Comment With seal boot on plunger; Lever field adjustable 360° horizontally and 250° vertically
Agency Approvals and Standards UL
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Sealed Industrial

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
PK 88173: BZE6/V6 and BZG/H Enclosed Switches Installation Instructions English 657KB
MICRO SWITCH Limit Switches Comparison Product Range Guide English 463KB
Enclosed Switches BZG/BZH Series Catalog Information English 386KB
Solid Waste Management and Disposal Application Note English 2MB
MICRO SWITCH DTE6/DTV6 Enclosed Switch Nomenclature Tree Product Nomenclature Tree English 1MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 22MB
Transportation Range Guide Product Range Guide English 4MB
Sensors and Switches in Mobile Cranes Application Note English 2MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB

Product Features

  • Cast aluminum housing
  • Side or flange mount
  • UL Recognized, file #E12252
  • Grounding screw
  • Sealed to NEMA 1, 3, 4, 13

Applications

  • Packaging equipment
  • Special machinery
  • Textile machinery
  • Conveyors
  • Construction machinery and equipment
  • Printing trades machinery
  • Overhead cranes and hoists

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.