/content/sps/us/en/search-results.html

Compact Precision Limit Switches

BZV6 Series

Metal housing. Flange mount. IP66 (with boot seal) sealing. 25 mm mounting holes. UL/CSA/CE approvals

Overview

Honeywell MICRO SWITCH E6/V6 Series medium-duty limit switches are designed for a wide variety of indoor and outdoor applications. The electrostatic applied epoxy coating to the zinc housings enhance the durability of the product in most environments.

The E6/V6 family of switches incorporates the Honeywell MICRO SWITCH BZ switch element which has the reliable snap-spring mechanism with more than 60 years of proven service. E6 Series switches feature a side mount: whereas, V6 Series switches have flange mounting.

The sealed (actuators with boots) E6/V6 Series switches are preferred for applications where there could be exposure to liquid and/or particulate environments. The general purpose (actuators without boot seals) E6/V6 Series switches are ideal for applications where there will not be exposure to liquid or dust environments.

The compact size of these limit switches permits installation where there is limited space available on equipment. Most SPDT (Single Pole Double Throw) E6/V6 catalog listings are certified to UL, CSA, and CE while the DPDT (Double Pole Double Throw) E6/V6 catalog listings are certified to UL and CSA.

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH E6/V6 Series Medium-Duty Limit Switches
application/pdf 3.09 MB
10/20/2022
3.09 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
Installation Instructions
Name
Description
File Size
Date
Size
PK 88173: BZE6/V6 and BZG/H Enclosed Switches
application/pdf 665.69 KB
7/16/2021
665.69 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Technical Note
Name
Description
File Size
Date
Size
MICRO SWITCH DTE6/DTV6 Enclosed Switch Nomenclature Tree
application/postscript 952.39 KB
7/16/2021
952.39 KB
White Paper
Name
Description
File Size
Date
Size
Why Limit Switches? A Straight-Forward Switching Solution
application/pdf 986.65 KB
7/16/2021
986.65 KB
White Paper: Impacts of Shock and Vibration on a Limit Switch
application/pdf 2.31 MB
9/23/2022
2.31 MB
Application Note
Name
Description
File Size
Date
Size
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Solid Waste Management and Disposal
application/pdf 4.91 MB
10/31/2022
4.91 MB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Switches for Automated Parking Gates/Barriers
application/pdf 2.84 MB
11/17/2022
2.84 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
MICRO SWITCH E6/V6 Series Medium-Duty Limit Switches
application/pdf 3.09 MB
10/20/2022
3.09 MB
PK 88173: BZE6/V6 and BZG/H Enclosed Switches
application/pdf 665.69 KB
7/16/2021
665.69 KB
Why Limit Switches? A Straight-Forward Switching Solution
application/pdf 986.65 KB
7/16/2021
986.65 KB
Solid Waste Management and Disposal
application/pdf 4.91 MB
10/31/2022
4.91 MB
White Paper: Impacts of Shock and Vibration on a Limit Switch
application/pdf 2.31 MB
9/23/2022
2.31 MB
MICRO SWITCH DTE6/DTV6 Enclosed Switch Nomenclature Tree
application/postscript 952.39 KB
7/16/2021
952.39 KB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
Switches for Automated Parking Gates/Barriers
application/pdf 2.84 MB
11/17/2022
2.84 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Name
Description
File Size
Date
Size
MICRO SWITCH E6/V6 Series Medium-Duty Limit Switches
3.09 MB
10/20/2022
Transportation Range Guide
16.68 MB
9/26/2022
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
PK 88173: BZE6/V6 and BZG/H Enclosed Switches
665.69 KB
7/16/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
MICRO SWITCH DTE6/DTV6 Enclosed Switch Nomenclature Tree
952.39 KB
7/16/2021
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
7/16/2021
White Paper: Impacts of Shock and Vibration on a Limit Switch
2.31 MB
9/23/2022
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Solid Waste Management and Disposal
4.91 MB
10/31/2022
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Switches for Automated Parking Gates/Barriers
2.84 MB
11/17/2022
Construction Vehicles -
984.29 KB
12/20/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
BZE7-2RN-C
ENCLOSED BASIC SWITCH
alt
BZE7-2RN-PG
ENCLOSED LIMIT SWITCH
alt
BZE7-2RN18-C
ENCLOSED BASIC SWITCH
alt
BZE7-2RN18-PG
ENCLOSED LIMIT SWITCH
alt
BZE7-2RN2-C
MICRO SWITCH E7/V7 Series Medium-Duty Limit Switches, Top Roller Arm Actuator, Adjustable with Steel Roller, 1NC 1NO SPDT Snap Action, 20 mm [0.79 in] conduit
alt
BZE7-2RN2-PG
ENCLOSED LIMIT SWITCH
alt
BZE7-2RN28-C
MICRO SWITCH E7/V7 Series Medium-Duty Limit Switches, Top Roller Arm Actuator, One-way, Adjustable with Steel Roller, 1NC 1NO SPDT Snap Action, 20 mm [0.79 in] conduit
alt
BZE7-2RN28-PG
MICRO SWITCH E7/V7 Series Medium-Duty Limit Switches, Top Roller Arm Actuator, One-way, Adjustable with Steel Roller, 1NC 1NO SPDT Snap Action, PG13,5 conduit
alt
BZE7-2RQ-C
ENCLOSED BASIC SWITCH
alt
BZE7-2RQ-PG
MICRO SWITCH E7/V7 Series Medium-Duty Limit Switches, Top Plunger Actuator, 1NC 1NO SPDT Snap Action, PG13,5 conduit
Image
SKU
Description
alt
BZE7-2RN-C
ENCLOSED BASIC SWITCH
alt
BZE7-2RN-PG
ENCLOSED LIMIT SWITCH
alt
BZE7-2RN18-C
ENCLOSED BASIC SWITCH
alt
BZE7-2RN18-PG
ENCLOSED LIMIT SWITCH
alt
BZE7-2RN2-C
MICRO SWITCH E7/V7 Series Medium-Duty Limit Switches, Top Roller Arm Actuator, Adjustable with Steel Roller, 1NC 1NO SPDT Snap Action, 20 mm [0.79 in] conduit
alt
BZE7-2RN2-PG
ENCLOSED LIMIT SWITCH
alt
BZE7-2RN28-C
MICRO SWITCH E7/V7 Series Medium-Duty Limit Switches, Top Roller Arm Actuator, One-way, Adjustable with Steel Roller, 1NC 1NO SPDT Snap Action, 20 mm [0.79 in] conduit
alt
BZE7-2RN28-PG
MICRO SWITCH E7/V7 Series Medium-Duty Limit Switches, Top Roller Arm Actuator, One-way, Adjustable with Steel Roller, 1NC 1NO SPDT Snap Action, PG13,5 conduit
alt
BZE7-2RQ-C
ENCLOSED BASIC SWITCH
alt
BZE7-2RQ-PG
MICRO SWITCH E7/V7 Series Medium-Duty Limit Switches, Top Plunger Actuator, 1NC 1NO SPDT Snap Action, PG13,5 conduit