/content/sps/us/en/search-results.html

Large Basic Switches

BZ Series

ac to 15 A (UL, CSA), 16 A (CE, ENEC). dc rated. SPDT. Variety of actuators & terminations. 25,4 mm ctrs.. Side or panel. MIL-PRF 8805 listings.

Overview

Accurate, reliable, and repeatable, MICRO SWITCH BZ/BA/BM/BE/6AS/WZ/YZ/WA/YA Series features precise operating characteristics and enhanced life. These premium, large snap-action switches offer precision operation and sensitive differential travel.

Utilizing state-of-the-art manufacturing processes and quality controls, Honeywell has engineered premium, large snap-action switches that meet various international agency requirements. Some models have military qualifications. These Series are often used for precision on/off applications, as well as end of limit, presence/absence, and manual operator interface functions.

Their engineered design is suitable for various application needs. Configured options provide a wide variety of operating and interface characteristics. The MICRO SWITCH 6AS Series consists of two large premium BZ/BA/BM/BE snap-action switches ganged together and actuated by a single actuator. Field adjustable operating point is an option for one or both switches.

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH BZ/BA/BM/BE & 6AS Series Premium Large Snap-Action Switches
application/pdf 2.59 MB
12/12/2022
2.59 MB
Manuals and Guides
Name
Description
File Size
Date
Size
BZ MICRO Basic Switch - Competitive Comparison
application/pdf 6.52 MB
10/18/2023
6.52 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Brochure
Name
Description
File Size
Date
Size
Micro Switch - Basic Switch Mil-Approvals Comparison
application/pdf 557.17 KB
11/15/2023
557.17 KB
BZ MICRO Basic Switch - Competitive Comparison
application/pdf 6.52 MB
10/19/2023
6.52 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
MICRO SWITCH Basic Switch Large Switch Comparison
application/pdf 799.39 KB
11/14/2023
799.39 KB
Oil and Gas Brochure -
application/pdf 3.4 MB
10/25/2022
3.4 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Technical Bulletin #14 - Applying Precision Switches
application/pdf 617.67 KB
5/31/2022
617.67 KB
Application Note
Name
Description
File Size
Date
Size
Switching Solutions For Irrigation Applications
application/pdf 18.73 MB
7/25/2023
18.73 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/23/2022
6.35 MB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
Switches for Automated Parking Gates/Barriers
application/pdf 2.84 MB
11/17/2022
2.84 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Others
Name
Description
File Size
Date
Size
SPS Hospital Brochure
application/pdf 11.57 MB
7/26/2021
11.57 MB
A Good Range of Mobility - BZ Switches
application/pdf 129.19 KB
7/16/2021
129.19 KB
Name
Description
File Size
Date
Size
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
Micro Switch - Basic Switch Mil-Approvals Comparison
557.17 KB
11/15/2023
557.17 KB
BZ MICRO Basic Switch - Competitive Comparison
6.52 MB
10/19/2023
6.52 MB
BZ MICRO Basic Switch - Competitive Comparison
6.52 MB
10/18/2023
6.52 MB
Switching Solutions For Irrigation Applications
18.73 MB
7/25/2023
18.73 MB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
6.35 MB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
617.67 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
1.04 MB
MICRO SWITCH Basic Switch Large Switch Comparison
799.39 KB
11/14/2023
799.39 KB
MICRO SWITCH BZ/BA/BM/BE & 6AS Series Premium Large Snap-Action Switches
2.59 MB
12/12/2022
2.59 MB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
6.48 MB
SPS Hospital Brochure
11.57 MB
7/26/2021
11.57 MB
Industrial Warehouse Solutions
2.85 MB
9/23/2022
2.85 MB
Switches for Automated Parking Gates/Barriers
2.84 MB
11/17/2022
2.84 MB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
1.78 MB
Oil and Gas Brochure -
3.4 MB
10/25/2022
3.4 MB
A Good Range of Mobility - BZ Switches
129.19 KB
7/16/2021
129.19 KB
Name
Description
File Size
Date
Size
MICRO SWITCH BZ/BA/BM/BE & 6AS Series Premium Large Snap-Action Switches
2.59 MB
12/12/2022
BZ MICRO Basic Switch - Competitive Comparison
6.52 MB
10/18/2023
Transportation Range Guide
16.68 MB
9/26/2022
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
Micro Switch - Basic Switch Mil-Approvals Comparison
557.17 KB
11/15/2023
BZ MICRO Basic Switch - Competitive Comparison
6.52 MB
10/19/2023
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
MICRO SWITCH Basic Switch Large Switch Comparison
799.39 KB
11/14/2023
Oil and Gas Brochure -
3.4 MB
10/25/2022
Industrial Product Line Card --
2.24 MB
10/25/2022
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
Switching Solutions For Irrigation Applications
18.73 MB
7/25/2023
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
Forestry Vehicles
1.05 MB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Construction Vehicles -
984.29 KB
12/20/2022
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Industrial Warehouse Solutions
2.85 MB
9/23/2022
Switches for Automated Parking Gates/Barriers
2.84 MB
11/17/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
SPS Hospital Brochure
11.57 MB
7/26/2021
A Good Range of Mobility - BZ Switches
129.19 KB
7/16/2021
Product Number
Image
SKU
Description
alt
BZ-1R374-P4
MICRO SWITCH BZ Series Premium Large Basic Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Pin Plunger Actuator, Screw Termination, Silver Contacts, UL, CSA, ENEC
alt
BZ-1R95-A21
MICRO SWITCH BZ Series Premium Large Basic Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Pin Plunger Actuator, Screw Termination, Silver Contacts, UL, CSA, ENEC
alt
BZ-1RW8255051T-S
MICRO SWITCH BZ Series Premium Large Basic Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Roller Lever Actuator, Screw Termination, Silver Contacts, UL, CSA, ENEC
alt
BZ-2ADT1
MICRO SWITCH BZ Series Premium Large Basic Switch, Double Pole Double Throw Circuitry, 15 A at 250 Vac, Low Overtravel Plunger Actuator, Screw Termination, Silver Contacts, UL, CSA, ENEC
alt
BZ-2AQ1842-PC2
MICRO SWITCH BZ Series Premium Large Basic Switch, Double Pole Double Throw Circuitry, 15 A at 250 Vac, High Overtravel Roller Plunger Actuator, Screw Termination, Silver Contacts, UL, CSA, ENEC
alt
BZ-2AQ18T1
MICRO SWITCH BZ Series Premium Large Basic Switch, Double Break Circuitry, 15 A at 250 Vac, High Overtravel Plunger Actuator, Screw Termination, Silver Contacts, UL, CSA, ENEC
alt
BZ-2AQ784T
MICRO SWITCH BZ Series Premium Large Basic Switch, Double Pole Double Throw Circuitry, 15 A at 250 Vac, Roller Plunger Actuator, Screw Termination, Silver Contacts, UL, CSA, ENEC
alt
BZ-2AT
MICRO SWITCH BZ Series Premium Large Basic Switch, Double Pole Double Throw Circuitry, 15 A at 250 Vac, Pin Plunger Actuator, Screw Termination, Silver Contacts, UL, CSA, ENEC
alt
BZ-2AW822556T
MICRO SWITCH BZ Series Premium Large Basic Switch, Double Pole Double Throw Circuitry, 15 A at 250 Vac, Roller Lever Actuator, Screw Termination, Silver Contacts, UL, CSA, ENEC
alt
BZ-2AW822T
MICRO SWITCH BZ Series Premium Large Basic Switch, Double Pole Double Throw Circuitry, 15 A at 250 Vac, Straight Lever Actuator, Screw Termination, Silver Contacts, UL, CSA, ENEC
Image
SKU
Description
alt
BZ-1R374-P4
MICRO SWITCH BZ Series Premium Large Basic Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Pin Plunger Actuator, Screw Termination, Silver Contacts, UL, CSA, ENEC
alt
BZ-1R95-A21
MICRO SWITCH BZ Series Premium Large Basic Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Pin Plunger Actuator, Screw Termination, Silver Contacts, UL, CSA, ENEC
alt
BZ-1RW8255051T-S
MICRO SWITCH BZ Series Premium Large Basic Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Roller Lever Actuator, Screw Termination, Silver Contacts, UL, CSA, ENEC
alt
BZ-2ADT1
MICRO SWITCH BZ Series Premium Large Basic Switch, Double Pole Double Throw Circuitry, 15 A at 250 Vac, Low Overtravel Plunger Actuator, Screw Termination, Silver Contacts, UL, CSA, ENEC
alt
BZ-2AQ1842-PC2
MICRO SWITCH BZ Series Premium Large Basic Switch, Double Pole Double Throw Circuitry, 15 A at 250 Vac, High Overtravel Roller Plunger Actuator, Screw Termination, Silver Contacts, UL, CSA, ENEC
alt
BZ-2AQ18T1
MICRO SWITCH BZ Series Premium Large Basic Switch, Double Break Circuitry, 15 A at 250 Vac, High Overtravel Plunger Actuator, Screw Termination, Silver Contacts, UL, CSA, ENEC
alt
BZ-2AQ784T
MICRO SWITCH BZ Series Premium Large Basic Switch, Double Pole Double Throw Circuitry, 15 A at 250 Vac, Roller Plunger Actuator, Screw Termination, Silver Contacts, UL, CSA, ENEC
alt
BZ-2AT
MICRO SWITCH BZ Series Premium Large Basic Switch, Double Pole Double Throw Circuitry, 15 A at 250 Vac, Pin Plunger Actuator, Screw Termination, Silver Contacts, UL, CSA, ENEC
alt
BZ-2AW822556T
MICRO SWITCH BZ Series Premium Large Basic Switch, Double Pole Double Throw Circuitry, 15 A at 250 Vac, Roller Lever Actuator, Screw Termination, Silver Contacts, UL, CSA, ENEC
alt
BZ-2AW822T
MICRO SWITCH BZ Series Premium Large Basic Switch, Double Pole Double Throw Circuitry, 15 A at 250 Vac, Straight Lever Actuator, Screw Termination, Silver Contacts, UL, CSA, ENEC