Approvals | Div 1 & 2, Class I Groups B, C, & D; Div 1 & 2, Class II Groups E, F, & G; II 2 G Ex d IIC T6 Gb; 1 Ex d IIC T6 Gb; II 2 D Ex tb IIIC T85C Db |
Agency Approvals and Standards | UL, CSA, ATEX (CE), IEC Ex, INMETRO, KOSHA, NEPSI, EAC (Gost-R) |
Series Name | BX Switches |
Availability | Global |
Operating Force (OF) | 0,45 Nm [4 in lb] max. |
Pretravel (PT) | 15° max. |
Differential Travel (DT) | 7° max. |
Overtravel (OT) | 60° min. |
Product Type | MICRO SWITCH Weather-Sealed, Explosion-Proof Limit Switches/European and Global Approvals |
Actuator | Side Rotary |
Supply Voltage | 600 Vac and 250 Vdc max. |
Lever Type | |
Circuitry | 2NC 2NO DPDT Snap Action, Double-Break |
Ampere Rating | 10 A (Thermal) |
Housing Material | Aluminum |
Termination Type | 0.75 in - 14NPT Conduit |
Housing Type | BX Non Plug-in |
Sealing | IP67; NEMA 1, 3, 4, 6, 13 |
Operating Temperature | -40°C to 70°C [-40°F to 158°F] |
UNSPSC Code | 39122213 |
UNSPSC Commodity | 39122213 Limit Switch |
Sealed | Explosion-proof |
Technical Specifications
Approvals | Div 1 & 2, Class I Groups B, C, & D; Div 1 & 2, Class II Groups E, F, & G; II 2 G Ex d IIC T6 Gb; 1 Ex d IIC T6 Gb; II 2 D Ex tb IIIC T85C Db |
Agency Approvals and Standards | UL, CSA, ATEX (CE), IEC Ex, INMETRO, KOSHA, NEPSI, EAC (Gost-R) |
Series Name | BX Switches |
Availability | Global |
Operating Force (OF) | 0,45 Nm [4 in lb] max. |
Pretravel (PT) | 15° max. |
Differential Travel (DT) | 7° max. |
Overtravel (OT) | 60° min. |
Product Type | MICRO SWITCH Weather-Sealed, Explosion-Proof Limit Switches/European and Global Approvals |
Actuator | Side Rotary |
Supply Voltage | 600 Vac and 250 Vdc max. |
Lever Type | Lever Not Included - Reference Lever Required Accessory |
Circuitry | 2NC 2NO DPDT Snap Action, Double-Break |
Ampere Rating | 10 A (Thermal) |
Housing Material | Aluminum |
Termination Type | 0.75 in - 14NPT Conduit |
Housing Type | BX Non Plug-in |
Sealing | IP67; NEMA 1, 3, 4, 6, 13 |
Operating Temperature | -40°C to 70°C [-40°F to 158°F] |
UNSPSC Code | 39122213 |
UNSPSC Commodity | 39122213 Limit Switch |
Sealed | Explosion-proof |