/content/sps/us/en/search-results.html

Hazardous Area Limit Switches

BX Series

EAC. UL. CSA. ATEX (CE). IEC Ex. INMETRO. KOSHA. NEPSI. IP67, NEMA 1, 3, 4, 6, 13. Div 1 & 2: Class I: B, C, D. Div 1 & 2: Class II: E, F, G

Overview

The MICRO SWITCH BX/BX2 Series are designed for applications in hazardous or explosive environments requiring a rugged, durable switch virtually anywhere in the world. To comply with explosion-proof switching requirements, the flame path within the switch housing is designed to contain and cool escaping hot gases and fumes that could cause an explosion outside of the switch.

Regardless of where the equipment or machinery is designed, built, or installed, BX and BX2 Series products carry global agency coverage. Honeywell offers two versions of the BX series switch: the standard BX Series features an aluminum housing, while the BX2 Series features a 316L stainless steel housing.

The stainless steel housing adds additional resistance against corrosion in applications exposed to aggressive, caustic agents, as well as those often present in chemical processing plants, off-shore/near-shore sites, and other hazardous areas. Both products are weather sealed for outdoor use and designed for explosive gas/dust environments. All operating heads of the BX/BX2 Series are field adjustable at 90° increments.

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH BX/BX2 Series Explosion-Proof Limit Switches
application/pdf 5.78 MB
2/27/2024
5.78 MB
Manuals and Guides
Name
Description
File Size
Date
Size
MICRO SWITCH™ Hazardous Area Approvals Guide
application/pdf 2.77 MB
7/16/2021
2.77 MB
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
Installation Instructions
Name
Description
File Size
Date
Size
50083427: MICRO SWITCH BX Series Explosion-Proof Limit Switch
application/pdf 2.56 MB
1/8/2024
2.56 MB
PK 80148: BX Series Explosion-Proof Limit Switch
application/pdf 9.66 MB
1/8/2024
9.66 MB
Regulatory Information
Name
Description
File Size
Date
Size
MICRO SWITCH Hazardous Location Approvals Matrix
application/pdf 509.74 KB
2/29/2024
509.74 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Oil and Gas Brochure -
application/pdf 3.4 MB
10/25/2022
3.4 MB
MICRO SWITCH Hazardous Area Switches Brochure
application/pdf 24.3 MB
7/16/2021
24.3 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: How Switches Can Stop Machines from Going Boom
application/pdf 2.56 MB
7/16/2021
2.56 MB
Why Limit Switches? A Straight-Forward Switching Solution
application/pdf 986.65 KB
7/16/2021
986.65 KB
Application Note
Name
Description
File Size
Date
Size
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/23/2022
6.35 MB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
MICRO SWITCH BX/BX2 Series Explosion-Proof Limit Switches
application/pdf 5.78 MB
2/27/2024
5.78 MB
MICRO SWITCH Hazardous Location Approvals Matrix
application/pdf 509.74 KB
2/29/2024
509.74 KB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
White Paper: How Switches Can Stop Machines from Going Boom
application/pdf 2.56 MB
7/16/2021
2.56 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
MICRO SWITCH™ Hazardous Area Approvals Guide
application/pdf 2.77 MB
7/16/2021
2.77 MB
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
Oil and Gas Brochure -
application/pdf 3.4 MB
10/25/2022
3.4 MB
50083427: MICRO SWITCH BX Series Explosion-Proof Limit Switch
application/pdf 2.56 MB
1/8/2024
2.56 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Why Limit Switches? A Straight-Forward Switching Solution
application/pdf 986.65 KB
7/16/2021
986.65 KB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/23/2022
6.35 MB
PK 80148: BX Series Explosion-Proof Limit Switch
application/pdf 9.66 MB
1/8/2024
9.66 MB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
MICRO SWITCH Hazardous Area Switches Brochure
application/pdf 24.3 MB
7/16/2021
24.3 MB
Name
Description
File Size
Date
Size
MICRO SWITCH BX/BX2 Series Explosion-Proof Limit Switches
5.78 MB
2/27/2024
MICRO SWITCH™ Hazardous Area Approvals Guide
2.77 MB
7/16/2021
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
50083427: MICRO SWITCH BX Series Explosion-Proof Limit Switch
2.56 MB
1/8/2024
PK 80148: BX Series Explosion-Proof Limit Switch
9.66 MB
1/8/2024
MICRO SWITCH Hazardous Location Approvals Matrix
509.74 KB
2/29/2024
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Oil and Gas Brochure -
3.4 MB
10/25/2022
MICRO SWITCH Hazardous Area Switches Brochure
24.3 MB
7/16/2021
Industrial Product Line Card --
2.24 MB
10/25/2022
White Paper: How Switches Can Stop Machines from Going Boom
2.56 MB
7/16/2021
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
7/16/2021
Industrial Warehouse Solutions
2.85 MB
9/23/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
BX4A3K
MICRO SWITCH BX Series Hazardous Location Limit Switches (Non Plug-in),side rotary (no lever included), 1NC 1NO SPDT snap action, 20 mm conduit
alt
BX4A3K-1A
LIMIT SWITCH-HAZARDOUS AREA
alt
BX4C3K
LIMIT SWITCH-HAZARDOUS AREA
alt
BX4D3K
LIMIT SWITCH-HAZARDOUS AREA
alt
BXA3K
LIMIT SWITCH-HAZARDOUS AREA
alt
BXA4L
LIMIT SWITCH-HAZARDOUS AREA
alt
BXC3K
MICRO SWITCH BX Series Hazardous Location Limit Switches (Non Plug-in),top pin plunger (momentary), 1NC 1NO SPDT snap action, 0.5 in - 14NPT conduit
Image
SKU
Description
alt
BX4A3K
MICRO SWITCH BX Series Hazardous Location Limit Switches (Non Plug-in),side rotary (no lever included), 1NC 1NO SPDT snap action, 20 mm conduit
alt
BX4A3K-1A
LIMIT SWITCH-HAZARDOUS AREA
alt
BX4C3K
LIMIT SWITCH-HAZARDOUS AREA
alt
BX4D3K
LIMIT SWITCH-HAZARDOUS AREA
alt
BXA3K
LIMIT SWITCH-HAZARDOUS AREA
alt
BXA4L
LIMIT SWITCH-HAZARDOUS AREA
alt
BXC3K
MICRO SWITCH BX Series Hazardous Location Limit Switches (Non Plug-in),top pin plunger (momentary), 1NC 1NO SPDT snap action, 0.5 in - 14NPT conduit