What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH E6/V6 Series Medium-Duty Limit Switches, Top Plunger Actuator, 1NC 1NO SPDT Maintained, 0.5 in - 14NPT conduit.
MICRO SWITCH E6/V6 Series medium-duty limit switches feature an electrostatic applied epoxy coating to the zinc housings enhance the durability of the product in most environments. The E6/V6 family of switches incorporates the MICRO SWITCH BZ switch element which has the reliable snap-spring mechanism. The sealed (actuators with boots) E6 Series switches are preferred for applications where there could be exposure to liquid and/or particulate environments. The general purpose (actuators without boot seals) V6 Series switches are ideal for applications where there will not be exposure to liquid or dust environments. The compact size of these limit switches permits installation where there is limited space available on equipment. Most SPDT E6/V6 catalog listings are certified to UL, CSA, and CE while the DPDT E6/V6 catalog listings are certified to UL and CSA.
BME6-2RN373 Medium-Duty Limit Switches - Honeywell


Technical Specifications

Availability Global
Operating Force (OF) 2,50 N to 6,67 N [9 oz to 24 oz]
Release Force 1,11 N [0.25 lb] min.
Overtravel (OT) 5,56 mm [0.219 in] min.
Differential Travel (DT) 0,05 mm [0.002 in] max.
Product Type Enclosed Switches
Actuator Top Plunger
Termination Type 0.5 in - 14NPT Conduit
Circuitry 1NC 1NO SPDT Snap Action
Supply Voltage 125 Vac, 250 Vac, 480 Vac/125 Vdc/250 Vdc
Housing Material Zinc Die-Cast
Ampere Rating 22 A Ind./0.5 A Res./0.25 A Res.
Sealing IP66; NEMA 1, 3, 4
Housing Type Split Housing, Side Mount
Series Name E6/V6
UL File # E12252
Operating Temperature -32 °C to 71 °C [-25 °F to 160 °F]
Comment With seal boot on plunger
Agency Approvals and Standards UL, CSA
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Sealed Industrial

Technical Specifications

Availability Global
Operating Force (OF) 2,50 N to 6,67 N [9 oz to 24 oz]
Release Force 1,11 N [0.25 lb] min.
Overtravel (OT) 5,56 mm [0.219 in] min.
Differential Travel (DT) 0,05 mm [0.002 in] max.
Product Type Enclosed Switches
Actuator Top Plunger
Termination Type 0.5 in - 14NPT Conduit
Circuitry 1NC 1NO SPDT Snap Action
Supply Voltage 125 Vac, 250 Vac, 480 Vac/125 Vdc/250 Vdc
Housing Material Zinc Die-Cast
Ampere Rating 22 A Ind./0.5 A Res./0.25 A Res.
Sealing IP66; NEMA 1, 3, 4
Housing Type Split Housing, Side Mount
Series Name E6/V6
UL File # E12252
Operating Temperature -32 °C to 71 °C [-25 °F to 160 °F]
Comment With seal boot on plunger
Agency Approvals and Standards UL, CSA
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Sealed Industrial

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
PK 88173: BZE6/V6 and BZG/H Enclosed Switches Installation Instructions English 657KB
MICRO SWITCH Limit Switches Comparison Product Range Guide English 463KB
MICRO SWITCH E6/V6 Series Medium-Duty Limit Switches Datasheet English 3MB
Solid Waste Management and Disposal Application Note English 2MB
Switches for Automated Parking Gates/Barriers Application Note English 780KB
Sensors and Switches in Front Loaders Application Note English 3MB
MICRO SWITCH DTE6/DTV6 Enclosed Switch Nomenclature Tree Product Nomenclature Tree English 1MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 22MB
Transportation Range Guide Product Range Guide English 4MB
Sensors and Switches in Mobile Cranes Application Note English 2MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB

Product Features

  • Side or flange mount
  • Momentary or maintained contact
  • Grounding screw
  • High capacity (22 amp) available
  • Temperature range -32 °C to 71 °C [ -25 °F to 160 °F]
  • Zinc Die-Cast housing NEMA 1
  • UL Recognized, file #E12252
  • CSA Certified, file #LR41372
  • NEMA 1, 3, 4 /IP66
  • Pre-leaded or connector termination options

Applications

  • Packaging equipment
  • Special machinery
  • Textile machinery
  • Conveyors
  • Construction machinery and equipment
  • Printing trades machinery
  • Overhead cranes and hoists

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.