What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH BF Series Enclosed Switches, Low-Force Rod, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Left-Hand Actuator.
MICRO SWITCH BF Series plastic enclosed basic switches are available with a wide variety of operators and are designed for easy mounting and wiring. The MICRO SWITCH BF switches are designed to allow mounting with the cover either towards or away from the mounting surface. Switches with lever type actuators (actuator code L in the second position after the dash) are adjustable in two directions. The entire actuator can be rotated around its mounting bushing, and the angle of the lever can also be changed.
BFL1-BL2 Specialty Limit Switches - Honeywell


Technical Specifications

Availability Global
Operating Force (OF) 10,56 N [38 oz] max.
Product Type Enclosed Switches
Actuator Low Force Rod
Termination Type 0.5 in - 14NPT Conduit
Circuitry 1NC 1NO SPDT Snap Action
Supply Voltage 125 Vac/250 Vac or 277 Vac
Housing Material Plastic
Ampere Rating 11 A
Sealing NEMA 1, 3, 4, 13
Lever Type
Series Name BF
UL File # E12252
Operating Temperature -32 °C to 71 °C [-25 °F to 160 °F]
Comment Left-hand actuator; With seal boot on plunger; Low-force rod
Agency Approvals and Standards UL
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Sealed Industrial

Technical Specifications

Availability Global
Operating Force (OF) 10,56 N [38 oz] max.
Product Type Enclosed Switches
Actuator Low Force Rod
Termination Type 0.5 in - 14NPT Conduit
Circuitry 1NC 1NO SPDT Snap Action
Supply Voltage 125 Vac/250 Vac or 277 Vac
Housing Material Plastic
Ampere Rating 11 A
Sealing NEMA 1, 3, 4, 13
Lever Type Rod - Low Force
Series Name BF
UL File # E12252
Operating Temperature -32 °C to 71 °C [-25 °F to 160 °F]
Comment Left-hand actuator; With seal boot on plunger; Low-force rod
Agency Approvals and Standards UL
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Sealed Industrial

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Plastic Enclosed Switches BF Series Catalog Information English 341KB
PK 88270: BF Plastic enclosed switch Installation Instructions English 215KB
Limit Switches and Machine Safety Range Guide Product Range Guide English 22MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB

Product Features

  • Wide variety of actuators - roller levers, wobble levers, and pin plungers
  • Large internal cavity for easy wiring
  • Rugged plastic enclosure eliminates need for grounding
  • Sealed to NEMA 1, 3, 4 and 13 requirements
  • Wide temperature range, -30 °C to 70 °C [-25 °F to 160 °F]
  • UL recognized
>

Applications

  • Overhead cranes and hoists
  • Surface transportation equipment
  • Special machinery
  • Agricultural equipment
  • Earth-moving equipment

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.