What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH BAF/DTF Series High Capacity Enclosed Switches, Top Roller Arm Actuator, One-way, Adjustable with Steel Roller, 1NC/1NO SPDT Snap Action, Actuator Position - Left.
MICRO SWITCH BAF/DTF high capacity enclosed switches offer elastomer boot on sealed actuator verions that protects the actuating mechanism and the internal basic switch from contaminants. There is a seal gasket between the cover plate and the enclosures on all versions. The cover plate is removed for ease of wiring and switch replacement without demounting the switch. The actuator position is designated “right” or “left,” when looking at the nameplate.
BAF1-2RN28-LH Specialty Limit Switches - Honeywell


Technical Specifications

Availability Global
Operating Force (OF) 8,90 N [2.0 lb] max.
Release Force 2,22 N [0.50 lb] min.
Pretravel (PT) 5,56 mm [0.219 in] max.
Overtravel (OT) 6,35 mm [0.25 in] min.
Differential Travel (DT) 0,51 mm [0.020 in] max.
Product Type Enclosed Switches
Actuator Top Roller Arm
Termination Type 0.5 in - 14NPT Conduit
Circuitry 1NC 1NO SPDT Snap Action
Supply Voltage 125 Vac, 250 Vac, 480 Vac/125 Vdc/250 Vdc
Housing Material Aluminum Die-Cast
Ampere Rating 20 A Ind./0.5 A Res./0.25 A Res.
Sealing NEMA 1, 3, 4, 13
Lever Type
Series Name BAF/DTF
UL File # E12252
Operating Temperature -32 °C to 71 °C [-25 °F to 160 °F]
Comment With seal boot on plunger; Lever field adjustable 360° horizontally and 225° vertically; Left-hand actuator position
Agency Approvals and Standards UL, CSA
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Sealed Industrial

Technical Specifications

Availability Global
Operating Force (OF) 8,90 N [2.0 lb] max.
Release Force 2,22 N [0.50 lb] min.
Pretravel (PT) 5,56 mm [0.219 in] max.
Overtravel (OT) 6,35 mm [0.25 in] min.
Differential Travel (DT) 0,51 mm [0.020 in] max.
Product Type Enclosed Switches
Actuator Top Roller Arm
Termination Type 0.5 in - 14NPT Conduit
Circuitry 1NC 1NO SPDT Snap Action
Supply Voltage 125 Vac, 250 Vac, 480 Vac/125 Vdc/250 Vdc
Housing Material Aluminum Die-Cast
Ampere Rating 20 A Ind./0.5 A Res./0.25 A Res.
Sealing NEMA 1, 3, 4, 13
Lever Type Roller - One-way, Adjustable
Series Name BAF/DTF
UL File # E12252
Operating Temperature -32 °C to 71 °C [-25 °F to 160 °F]
Comment With seal boot on plunger; Lever field adjustable 360° horizontally and 225° vertically; Left-hand actuator position
Agency Approvals and Standards UL, CSA
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Sealed Industrial

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH BAF/DTF Series High Capacity Enclosed Switches Datasheet English 3MB
PK 88181: Type F Enclosed Switches Installation Instructions English 461KB
Limit Switches and Machine Safety Range Guide Product Range Guide English 9MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB

Product Features

  • Up to 20 ampere capacity
  • Cast aluminum housing with three-hole mounting
  • Right or left-handed (sealed or unsealed) actuators
  • Cover seal, captive cover screws
  • Momentary or maintained contact
  • UL recognized, file #E12252
  • CSA certified, file #LR41372
  • Sealed to NEMA 1, 3, 4 and 13 requirements
  • Grounding screw

Applications

  • Packaging equipment
  • Special machinery
  • Agricultural machinery
  • Conveyors
  • Overhead cranes and hoists

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.