Switch Type | MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L] |
Ampere Rating | 15 A |
Sealed | No |
Circuitry | SPDT |
Actuator | Overtravel Plunger |
Termination | Screw |
Operating Temperature | -55 °C to 85 °C [-67 °F to 185 °F] |
Voltage | 250 Vac |
Contact Type | Silver |
Operating Force (OF) | 3,89 N to 6,12 N [14.0 oz to 22.0 oz] max. |
Release Force | 2,78 N [10.0 oz] min. |
Pretravel (PT) | 1,27 mm [0.050 in] max. |
Overtravel (OT) | 2,39 mm [0.094 in] min. |
Differential Travel (DT) | 0,05 mm [0.002 in] max. |
Operating Position (OP) | 26,16 mm ±0,51 mm [1.03 in ± 0.020 in] |
Material | Plastic |
Housing Material | General Purpose Phenolic |
Agency Approvals and Standards | UL, CSA |
Mounting Screw Size | 4,19 mm [0.165 in] |
Mounting Centers | 25,4 mm [1 in] |
Tightening Torque | 0,33 N m [3.0 in lb] |
Weight | 28,6 g [0.063 lb] |
Package Height | 24,1 mm [0.95 in] |
Package Width | 17,5 mm [0.69 in] |
Package Length | 49,3 mm [1.94 in] |
Comment | Bottom facing #6 screws and cup washers |
Availability | Global |
Series Name | BZ/BA/WA/YZ |
Technical Specifications
Switch Type | MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L] |
Ampere Rating | 15 A |
Sealed | No |
Circuitry | SPDT |
Actuator | Overtravel Plunger |
Termination | Screw |
Operating Temperature | -55 °C to 85 °C [-67 °F to 185 °F] |
Voltage | 250 Vac |
Contact Type | Silver |
Operating Force (OF) | 3,89 N to 6,12 N [14.0 oz to 22.0 oz] max. |
Release Force | 2,78 N [10.0 oz] min. |
Pretravel (PT) | 1,27 mm [0.050 in] max. |
Overtravel (OT) | 2,39 mm [0.094 in] min. |
Differential Travel (DT) | 0,05 mm [0.002 in] max. |
Operating Position (OP) | 26,16 mm ±0,51 mm [1.03 in ± 0.020 in] |
Material | Plastic |
Housing Material | General Purpose Phenolic |
Agency Approvals and Standards | UL, CSA |
Mounting Screw Size | 4,19 mm [0.165 in] |
Mounting Centers | 25,4 mm [1 in] |
Tightening Torque | 0,33 N m [3.0 in lb] |
Weight | 28,6 g [0.063 lb] |
Package Height | 24,1 mm [0.95 in] |
Package Width | 17,5 mm [0.69 in] |
Package Length | 49,3 mm [1.94 in] |
Comment | Bottom facing #6 screws and cup washers |
Availability | Global |
Series Name | BZ/BA/WA/YZ |
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
MICRO SWITCH BZ/BA/BM/BE & 6AS Series Premium Large Snap-Action Switches | Datasheet | English | 2MB |
---|---|---|---|
Oil and Gas Brochure | Brochure | English | 4MB |
Switches for Automated Parking Gates/Barriers | Application Note | English | 780KB |
Basic, Toggles, and Rocker Switches Range Guide | Product Range Guide | English | 16MB |
Partners Providing Technical Safety and Productivity Solutions | Product Range Guide | English | 11MB |
Safety and Productivity Solutions in Hospital Applications | Brochure | English | 5MB |
Sensors and Switches in Valves and Flowmeters | Application Note | English | 2MB |