What are you looking for?

This is Search input need to add more information.


Overview

AWM90000 Series airflow sensor, unamplified (mV), flow/pressure range: ±200 sccm; parallel port style.
The AWM90000 Series microbridge mass airflow sensors utilize the time proven thermal bridge technology. The AWM90000 series provides many of the outstanding performance benefits of the AWM1000 series, but in a more cost effective sensor platform. They are available in two versions, Mass Flow and Differential Pressure. The AWM92100V has a flow range of +/- 200 sccm and the AWM92200V is a +/- 2.0 inch H2O differential pressure version. These sensors have fast response time of 1 ms, operate with a supply voltage of 8.0 Vdc to 15.0 Vdc, while consuming only 50 mV of power. The AWM90000 Series provides customers the ability to customize the sensor functions to meet their application needs.

CAUTION
PRODUCT DAMAGE
AWM Series Microbridge Mass Airflow Sensors are not designed to sense liquid flow and will be damaged by liquid flow through the sensor.
Failure to comply with these instructions could result in product damage.

AWM92100V Unamplified Airflow Sensors - Honeywell


Technical Specifications

Series Name AWM90000
Signal Conditioning Unamplified (mV)
Flow/Pressure Range ±200 sccm
Output Voltage at Trim Point 77.0 mV dc at 200 sccm
Sensor Current 0.6 mA max.
Null Shift over Temperature ±2.0 mV dc typ. (-25°C to 25°C [-13°F to 77°F]);
±2.0 mV dc typ. (25°C to 85°C [77°F to 185°F])
Output Shift over Temperature -3% FSO typ. (-25°C to 25°C [-13°F to 77°F]);
±1% FSO typ. (25°C to 85 &°C [77°F to 185°F])
Repeatability ±0.35 % FSO
Null Offset ±15.0 mV dc
Response Time 1 ms typ., 3 ms max.
Supply Voltage 8.0 Vdc min., 10.0 Vdc typ., 15.0 Vdc max.
Port Style Parallel
Common Mode Pressure 25 psi
Power Consumption 50 mW typ.
Operating Temperature -25°C to 85°C [-13°F to 185°F]
Compensated Temperature 0°C to 50°C [32°F to 122°F]
Storage Temperature -40°C to 125°C [-40°F to 251°F]
Media Compatibility Dry gas only
Shock 100 g peak (5 drops, 6 axes)
Availability Global
UNSPSC Code 41111931
UNSPSC Commodity 41111931 Flow Sensors

Technical Specifications

Series Name AWM90000
Signal Conditioning Unamplified (mV)
Flow/Pressure Range ±200 sccm
Output Voltage at Trim Point 77.0 mV dc at 200 sccm
Sensor Current 0.6 mA max.
Null Shift over Temperature ±2.0 mV dc typ. (-25°C to 25°C [-13°F to 77°F]);
±2.0 mV dc typ. (25°C to 85°C [77°F to 185°F])
Output Shift over Temperature -3% FSO typ. (-25°C to 25°C [-13°F to 77°F]);
±1% FSO typ. (25°C to 85 &°C [77°F to 185°F])
Repeatability ±0.35 % FSO
Null Offset ±15.0 mV dc
Response Time 1 ms typ., 3 ms max.
Supply Voltage 8.0 Vdc min., 10.0 Vdc typ., 15.0 Vdc max.
Port Style Parallel
Common Mode Pressure 25 psi
Power Consumption 50 mW typ.
Operating Temperature -25°C to 85°C [-13°F to 185°F]
Compensated Temperature 0°C to 50°C [32°F to 122°F]
Storage Temperature -40°C to 125°C [-40°F to 251°F]
Media Compatibility Dry gas only
Shock 100 g peak (5 drops, 6 axes)
Availability Global
UNSPSC Code 41111931
UNSPSC Commodity 41111931 Flow Sensors

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
AWM90000 Series Microbridge Mass Airflow Sensors Installation Instructions English 160KB
AWM90000 Series Airflow Sensors Datasheet Datasheet English 404KB
AWM90000 Series AWM92100V CAD Model.stp CAD Model -- 488KB
Airflow Sensors Line Guide Product Line Guide English 132KB
Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 5MB
Sensors and Switches for Potential Medical Applications Product Range Guide English 3MB
Sensors and Switches for Potential Medical Applications Application Note English 374KB
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications White Paper English 3MB
Sensors and Switches in Oxygen Concentrators Application Note English 2MB
Gas Media Compatibility & Correction Factors Technical Information English 96KB
Airflow Sensor Glossary of Terms Technical Information English 154KB
Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction Technical Information English 85KB
Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions Technical Information English 190KB
Mass Airflow Sensors Particle Contamination and Filter Manufacturers Technical Information English 99KB
Pressure or Airflow Sensors? Technical Information English 546KB
Energy and Environmental Design Trends Technical Information English 812KB

Product Features

  • Bi-directional sensing capability
  • Actual mass air flow sensing
  • Low differential pressure sensing

Applications

  • Continuous Positive Airway Pressure (CPAP) equipment
  • Sleep apnea monitors
  • Low vacuum control
  • Respirators and ventilators
  • Oxygen concentrators
  • Oxygen Conservers
  • Nebulizers
  • Spirometers
  • Anesthesia delivery
  • Variable Air Volume (VAV) - Damper control
  • Clogged filter detection
  • Leak detection equipment

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.