What are you looking for?

This is Search input need to add more information.


Overview

AWM700 Series airflow sensor, amplified; flow/pressure range: ±300 SLPM; port style: 22 mm.

The AWM700 Series, Compensated/Amplified Airflow Sensors provide in-line flow measurement with a specially designed bypass flow housing. These sensors measure flow as high as 300 standard liters per minute (SLPM) while inducing a typical pressure drop of 1 inH2O.

The AWM700 has a high flow range capability in a small package, as well as a 6 ms response time. These sensors require a 10 Vdc supply, but consume only 60 mW of power. The compact plastic package withstands overpressures of 1720 mbar | 172 kPa | 25 psi without compromising performance. The snap-in AMP-compatible connector provides reliable connection.

The AWM700 Series provides a combination of time-proven reliability, high accuracy, and precision operating characteristics. This inherent accuracy over life reduces need for recalibration. AWM700 sensor circuitry performs amplification and temperature compensation.

The AWM720P1 and AWM730B5 were developed primarily for the medical ventilation market and meet the high performance requirements of many medical and analytical instrumentation applications.

AWM730B5 Amplified Airflow Sensors - Honeywell


Technical Specifications

Series Name AWM700
Signal Conditioning Amplified
Flow/Pressure Range ±300 SLPM
Null Shift over Temperature ±0.02 Vdc typ.
Response Time 10 ms typ.
Supply Voltage 9.0 Vdc min., 16.0 Vdc max
Port Style 22 mm
Power Consumption 60 mW max.
Operating Temperature 5°C to 60°C [41°F to 140°F]
Compensated Temperature 10°C to 40°C [50°F to 104°F]
Storage Temperature -40°C to 90°C [-40°F to 194°F]
Media Compatibility Dry gas only
Weight 23,2 g [0.75 oz]
Availability Global
Comment Air calibration gas
UNSPSC Code 41111931
UNSPSC Commodity 41111931 Flow Sensors

Technical Specifications

Series Name AWM700
Signal Conditioning Amplified
Flow/Pressure Range ±300 SLPM
Null Shift over Temperature ±0.02 Vdc typ.
Response Time 10 ms typ.
Supply Voltage 9.0 Vdc min., 16.0 Vdc max
Port Style 22 mm
Power Consumption 60 mW max.
Operating Temperature 5°C to 60°C [41°F to 140°F]
Compensated Temperature 10°C to 40°C [50°F to 104°F]
Storage Temperature -40°C to 90°C [-40°F to 194°F]
Media Compatibility Dry gas only
Weight 23,2 g [0.75 oz]
Availability Global
Comment Air calibration gas
UNSPSC Code 41111931
UNSPSC Commodity 41111931 Flow Sensors

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
AWM700 Series Airflow Sensors, Compensated/Amplified Datasheet English 259KB
AWM730B5 highres photo.jpg English 832KB
AWM730B5 lowres photo.jpg -- 121KB
AWM700 Series AWM730B5 CAD Model.stp CAD Model -- 1MB
AWM700 Series Mass Airflow Sensors Installation Instructions English 126KB
Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 2MB
Sensors and Switches for Medical Applications Brochure English 11MB
AWM700 Series Presentation Technical Information English 202KB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Solutions for Ventilators Application Note English 3MB
Gas Media Compatibility & Correction Factors Technical Information English 96KB
Airflow Sensor Glossary of Terms Technical Information English 154KB
Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction Technical Information English 85KB
Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions Technical Information English 190KB
Mass Airflow Sensors Particle Contamination and Filter Manufacturers Technical Information English 99KB
Pressure or Airflow Sensors? Technical Information English 546KB
Energy and Environmental Design Trends Technical Information English 812KB

Product Features

  • Flow tubes for ranges up to 300 SLPM: Provides low pressure drop in the customer’s application
  • Highly stable null and full scale: Does not require recalibration in most applications
  • Compact package design: Occupies less space in the customer’s enclosure, potentially reducing production costs; enclosure size may also be reduced for easier fit into space- constrained applications
  • Low hysteresis and repeatability errors (less than 0.35% of reading): Provides better system accuracy
  • Enhanced response flow time of 6 ms: Captures full flow event
  • Low power consumption: Allows for use in portable devices and battery-powered applications

Applications

    MEDICAL
  • Oxygen concentrators and conservers
  • Respirators and ventilators
  • Nebulizers
  • Continuous positive airway pressure (CPAP)
  • Anesthesia machines

  • INDUSTRIAL
  • Mass flow controllers
  • Telecommunication systems
  • Environmental climate controls
  • Fuel cell controls
  • Process gas control welding equipment and lasers

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2021 Honeywell International Inc.