Rugged, Versatile Package
The rugged plastic package has been designed to withstand common mode pressures up to 50 psi, and the small sensing element allows 100 g of shock without compromising performance.
The included "AMP" compatible connector provides reliable connection in demanding applications.
On-board Signal Conditioning
Each AWM5000 sensor contains circuitry which performs amplification, linearization, temperature compensation, and gas calibration.
A 1 to 5 Vdc linear output is possible for all listings regardless of flow range (5, 10, 15, or 20 SLPM) or calibration gas (nitrogen, carbon dioxide, nitrous oxide, or argon).
All calibration is performed by active laser
CAUTION
PRODUCT DAMAGE
AWM Series Microbridge Mass Airflow Sensors are not designed to sense liquid flow and
will be damaged by liquid flow through the sensor.
Failure to comply with these instructions could result in product damage.
Series Name | AWM5000 |
Signal Conditioning | Amplified |
Flow/Pressure Range | 0 SLPM to 20.0 SLPM |
Output Voltage at Trim Point | 5.0 Vdc at 20 SLPM |
Null Shift over Temperature | ±0.050 Vdc typ., ±0.20 Vdc max. |
Output Shift over Temperature | ±7 % Reading |
Repeatability | ±0.50 % Reading |
Null Offset | 0.95 Vdc min., 1 Vdc typ., 1.05 Vdc max. |
Response Time | 60 ms max. |
Supply Voltage | 8.0 Vdc min., 10.0 Vdc typ., 15.0 Vdc max. |
Port Style | 1/4 in - 18 NPT |
Common Mode Pressure | 50 psi |
Power Consumption | 100 mW max. |
Operating Temperature | -20°C to 70°C [-4°F to 158°F] |
Compensated Temperature | 0°C to 50°C [32°F to 122°F] |
Storage Temperature | -20°C to 70°C [-4°F to 158°F] |
Media Compatibility | Dry gas only |
Weight | 60 g |
Shock | 100 g peak 6 ms half-sine (3 drops, each direction of 3 axes) |
Availability | Global |
Comment | Argon calibration gas |
UNSPSC Code | 41111931 |
UNSPSC Commodity | 41111931 Flow Sensors |
Technical Specifications
Series Name | AWM5000 |
Signal Conditioning | Amplified |
Flow/Pressure Range | 0 SLPM to 20.0 SLPM |
Output Voltage at Trim Point | 5.0 Vdc at 20 SLPM |
Null Shift over Temperature | ±0.050 Vdc typ., ±0.20 Vdc max. |
Output Shift over Temperature | ±7 % Reading |
Repeatability | ±0.50 % Reading |
Null Offset | 0.95 Vdc min., 1 Vdc typ., 1.05 Vdc max. |
Response Time | 60 ms max. |
Supply Voltage | 8.0 Vdc min., 10.0 Vdc typ., 15.0 Vdc max. |
Port Style | 1/4 in - 18 NPT |
Common Mode Pressure | 50 psi |
Power Consumption | 100 mW max. |
Operating Temperature | -20°C to 70°C [-4°F to 158°F] |
Compensated Temperature | 0°C to 50°C [32°F to 122°F] |
Storage Temperature | -20°C to 70°C [-4°F to 158°F] |
Media Compatibility | Dry gas only |
Weight | 60 g |
Shock | 100 g peak 6 ms half-sine (3 drops, each direction of 3 axes) |
Availability | Global |
Comment | Argon calibration gas |
UNSPSC Code | 41111931 |
UNSPSC Commodity | 41111931 Flow Sensors |