What are you looking for?

This is Search input need to add more information.


Overview

AWM 1000 Series airflow sensor, unamplified (mV), flow/pressure range: ±10.0 mbar [4.0 H2O]; straight port style.
Take advantage of microbridge mass flow sensor technology. The AWM1000 series mass flow sensor provides all of the outstanding performance benefits of the standard AWM2000 series in a more cost-effective sensor platform. This device provides accurate, repeatable flow sensing. Sensor to sensor interchangeability specifications are approximately twice as large as compared to the AWM2000 series.

The heater control circuit and the sensing bridge supply circuit are both required for operation per specification. These two circuits are not on board the sensor and must be supplied in the application. The differential amplifier circuitry may be useful in providing output gain and/or introducing voltage offsets to the sensor output.

CAUTION
PRODUCT DAMAGE
AWM Series Microbridge Mass Airflow Sensors are not designed to sense liquid flow and will be damaged by liquid flow through the sensor.
Failure to comply with these instructions could result in product damage.

AWM1200V Unamplified Airflow Sensors - Honeywell


Technical Specifications

Series Name AWM1000
Signal Conditioning Unamplified (mV)
Flow/Pressure Range ±10.0 mbar [4.0 H2O]
Output Voltage at Trim Point 20.0 mVdc at 2.0 in water
Sensor Current 0.3 mA typ., 0.6 mA max.
Null Shift over Temperature ±0.7 mV dc max.
Output Shift over Temperature ±22 % Reading
Repeatability ±1 % Full Scale
Null Offset ±1 mV dc
Response Time 1 ms typ., 3 ms max.
Supply Voltage 8.0 Vdc min., 10.0 Vdc typ., 15.0 Vdc max.
Port Style Straight
Common Mode Pressure 25 psi
Power Consumption 30 mW typ., 50 mW max.
Operating Temperature -25°C to 85°C [-13°F to 185°F]
Compensated Temperature -25°C to 85°C [-13°F to 185°F]
Storage Temperature -40°C to 90°C [-40°F to 194°F]
Media Compatibility Dry gas only
Weight 10.8 g
Shock 100 g peak (5 drops, 6 axes)
Availability Global
Comment Temperature shifts when sensing differential pressure correlates to the density change of the gas over temperature.
UNSPSC Code 41111931
UNSPSC Commodity 41111931 Flow Sensors

Technical Specifications

Series Name AWM1000
Signal Conditioning Unamplified (mV)
Flow/Pressure Range ±10.0 mbar [4.0 H2O]
Output Voltage at Trim Point 20.0 mVdc at 2.0 in water
Sensor Current 0.3 mA typ., 0.6 mA max.
Null Shift over Temperature ±0.7 mV dc max.
Output Shift over Temperature ±22 % Reading
Repeatability ±1 % Full Scale
Null Offset ±1 mV dc
Response Time 1 ms typ., 3 ms max.
Supply Voltage 8.0 Vdc min., 10.0 Vdc typ., 15.0 Vdc max.
Port Style Straight
Common Mode Pressure 25 psi
Power Consumption 30 mW typ., 50 mW max.
Operating Temperature -25°C to 85°C [-13°F to 185°F]
Compensated Temperature -25°C to 85°C [-13°F to 185°F]
Storage Temperature -40°C to 90°C [-40°F to 194°F]
Media Compatibility Dry gas only
Weight 10.8 g
Shock 100 g peak (5 drops, 6 axes)
Availability Global
Comment Temperature shifts when sensing differential pressure correlates to the density change of the gas over temperature.
UNSPSC Code 41111931
UNSPSC Commodity 41111931 Flow Sensors

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
AWM1000 Series Airflow Sensors, Unamplified Catalog Information English 260KB
AWM Series Airflow Sensors Introduction Catalog Information English 186KB
Airflow Sensors Line Guide Product Line Guide English 132KB
Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 9MB
Sensors and Switches for HVAC Applications Application Note English 5MB
Sensors and Switches for Potential Medical Applications Product Range Guide English 3MB
Gas Media Compatibility & Correction Factors Technical Information English 96KB
Airflow Sensor Glossary of Terms Technical Information English 154KB
Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction Technical Information English 85KB
Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions Technical Information English 190KB
Mass Airflow Sensors Particle Contamination and Filter Manufacturers Technical Information English 99KB
Pressure or Airflow Sensors? Technical Information English 546KB
Energy and Environmental Design Trends Technical Information English 812KB

Product Features

  • Cost-effective microbridge technology
  • Accurate, repeatable airflow sensing
  • Bi-directional sensing capability
  • Low differential pressure sensing

Applications

  • Damper control for heating, ventilation, and air conditioning systems
  • Gas analyzers
  • Low vacuum control
  • Process control
  • Medical respirators and ventilators
  • Oxygen concentrators
  • Leak detection equipment
  • Vent hoods
  • Anesthesia control
  • Gas metering
  • Gas chromatography

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.