The ASDX is fully calibrated and temperature compensated for sensor offset, sensitivity, temperature effects and non-linearity using an on-board Application Specific Integrated Circuit (ASIC). Calibrated output values for pressure are updated at approximately 1 kHz.
The standard ASDX is calibrated over the temperature range of 0°C to 85°C [32°F to 185°F]. The sensor is characterized for operation from a single power supply of either 3.3 Vdc or 5.0 Vdc.
These sensors are available to measure absolute, differential and gage pressures. The absolute versions have an internal vacuum reference and an output value proportional to absolute pressure. Differential versions allow application of pressure to either side of the sensing diaphragm. Gage versions are referenced to atmospheric pressure and provide an output proportional to pressure variations from atmosphere.
The ASDX Series sensors are intended for use with non-corrosive, non-ionic working fluids such as air and dry gases. They are designed and manufactured according to standards in ISO 9001.
Series Name | ASDX |
Measurement Type | Absolute |
Signal Conditioning | Amplified |
Temperature Compensation | Yes |
Pressure Range | 30 psi |
Supply Voltage | 5 Vdc |
Transfer Function | 10% to 90% calibration |
Output | Analog |
Output Calibration | Yes |
Response Time | 1 ms typ. |
Port Style | AC: axial port, sealed cover |
Package Type | DIP |
Total Error Band | 2.0 %FSS |
Shock | 100 g for 11 ms |
Vibration | 10 g at 20 Hz to 2000 Hz |
Operating Temperature | -20°C to 105°C [-4°F to 221°F] |
Compensated Temperature Range | 0°C to 85°C [32°F to 185°F] |
Storage Temperature | -50°C to 125°C [-58°F to 257°F] |
Media Compatibility | Clean, dry gases only. |
Life | 1 Million cycles min. |
Comment | Lead soldering temperature up to 4 s at 250 °C [482 °F] |
Availability | Global |
Technical Specifications
Series Name | ASDX |
Measurement Type | Absolute |
Signal Conditioning | Amplified |
Temperature Compensation | Yes |
Pressure Range | 30 psi |
Supply Voltage | 5 Vdc |
Transfer Function | 10% to 90% calibration |
Output | Analog |
Output Calibration | Yes |
Response Time | 1 ms typ. |
Port Style | AC: axial port, sealed cover |
Package Type | DIP |
Total Error Band | 2.0 %FSS |
Shock | 100 g for 11 ms |
Vibration | 10 g at 20 Hz to 2000 Hz |
Operating Temperature | -20°C to 105°C [-4°F to 221°F] |
Compensated Temperature Range | 0°C to 85°C [32°F to 185°F] |
Storage Temperature | -50°C to 125°C [-58°F to 257°F] |
Media Compatibility | Clean, dry gases only. |
Life | 1 Million cycles min. |
Comment | Lead soldering temperature up to 4 s at 250 °C [482 °F] |
Availability | Global |
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
ASDX Series, Analog Output | Installation Instructions | English | 570KB |
---|---|---|---|
ASDX Series, Digital Output | Installation Instructions | English | 607KB |
Airflow, Force, and Pressure Sensors Range Guide | Product Range Guide | English | 9MB |
Board Mount Pressure Sensors Selection Guide | Selection Guide | English | 1MB |
Pressure Sensor Glossary of Terms | Technical Information | English | 128KB |
Pressure or Airflow Sensors? | Technical Information | English | 546KB |
Sensor Use in Building Energy Conservation | Application Note | English | 3MB |
Energy and Environmental Design Trends | Technical Information | English | 812KB |