What are you looking for?

This is Search input need to add more information.


Overview

APS00B High resolution magnetic angular position sensor IC, plastic, surface mount, SOIC-8, 1000 units/tape and 178 mm [7 in] reel.
Honeywell's APS00B High Resolution Angular Position Sensor IC (Integrated Circuit) is a miniature surface mount device for angular or rotary displacement designed for magnetic saturating field sensing.

The APS00B creates an analog output voltage that varies with the direction of the magnetic flux passing over the sensor IC surface. It contains dual, saturated-mode Wheatstone bridges that generate quadrature (sine and cosine) signals to provide an extended range of angular measurements up to 180°.

This product is a cost-effective and space-efficient solution for high-volume OEM designs. Potential applications include position sensing, rotary speed and angle detection, and non-contact precision location measurement systems.

APS00B sensor ICs use Honeywell's Anisotropic Magnetoresistive (AMR) technology that provides advantages over Hall-effect-based magnetic sensors. They are able to resolve better than a tenth of a degree or a tenth of a millimeter, withstand large variations in magnet-to-sensor gaps, and exhibit insensitivity to shocks and vibrations. Honeywell's Magnetic Sensors are among the most precise and reliable position sensors in the industry.

These surface mount devices are mounted directly on the electrical traces on a PC (Printed Circuit) board. They are attached by an automatic solder reflow operation which requires no hole, so it may help reduce the cost of the PC board.

APS00B Linear and Angle Sensor ICs - Honeywell


Technical Specifications

Series Name APS00B
Product Type Anisotropic magnetoresistive (AMR) analog angle sensor IC
Magnetic Actuation Type Analog, saturated mode
Supply Voltage 5 Vdc typ., 12 Vdc max.
Output Voltage 135 mV (peak to peak)
Supply Current 7 mA at 5 Vdc
Output Type Dual analog voltages responding to changes in magnetic field angle
Operating Temperature -40°C to 150°C [-40°F to 302°F]
Package Type SOIC-8, tape and 178 mm [7 in] reel, 1000 units/reel
Sensitivity 2.3 mV/degree (max.)
Availability Global

Technical Specifications

Series Name APS00B
Product Type Anisotropic magnetoresistive (AMR) analog angle sensor IC
Magnetic Actuation Type Analog, saturated mode
Supply Voltage 5 Vdc typ., 12 Vdc max.
Output Voltage 135 mV (peak to peak)
Supply Current 7 mA at 5 Vdc
Output Type Dual analog voltages responding to changes in magnetic field angle
Operating Temperature -40°C to 150°C [-40°F to 302°F]
Package Type SOIC-8, tape and 178 mm [7 in] reel, 1000 units/reel
Sensitivity 2.3 mV/degree (max.)
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
APS00B High Resolution Magnetic Angular Position Sensor IC Datasheet English 685KB
APS00B High Resolution Magnetic Angular Position Sensor ICs Installation Instructions English 644KB
8-pin SOIC APS00B highres photo Photo -- 368KB
8-pin SOIC APS00B lowres photo Photo -- 69KB
Magnetic Sensor IC 8-Pin SOIC CAD Model CAD Model -- 372KB
Position Sensors Range Guide Product Range Guide English 1MB
How to Apply Honeywell APS00B Angular Position Sensor ICs Application Note English 575KB
Magnetic Sensors Line Guide Product Line Guide English 377KB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Transportation Range Guide Product Range Guide English 4MB
Magnetic Sensor IC Selection Chart Line Card/Selection Chart English 190KB
Magnetic Sensor IC Product Line Card Line Card/Selection Chart English 495KB

Product Features

  • Wide, angular range allows measurements of ±90° without additional components make this device suitable for a variety of angular sensing applications; ±180° measurement is possible with external components
  • Resolution capability of less than 0.05° helps improve overall system accuracy
  • Absolute sensing means no indexing is required and the exact target position is known, simplifying the system design
  • Dual 4-element Wheatstone bridges provide a passive element, low-noise design, helping improve system performance
  • Small, SOIC-8 surface-mount package saves room on the PC board when compared to larger IC packages and components
  • RoHS-compliant materials meet Directive 2002/95/EC
  • Tape and reel configuration allows use with automated pick-and-place equipment, potentially reducing assembly costs (178 mm [7 in] and 330 mm [13 in] reels available)
  • Typical 0 MHz to 5 MHz frequency response with 190 G minimum magnetic field applied, makes this saturated mode sensor IC suitable for high speed applications
  • Typically requires only 5 V at 4 mA to operate (20 mW), promoting energy efficiency
  • The devices measure only field direction and are virtually unaffected by shock, vibration and magnetic-source gap variations, providing a stable, reliable output
  • Dual bridges with outputs 45° out of phase make it possible to use outputs as speed and direction signals
  • Honeywell APS00A instrumentation amplifier is available separately for additional signal processing

Applications

    Transportation

  • High accuracy angular position sensing
  • Rotary speed and angle detection
  • Non-contact precision displacement sensing
  • Speed and direction sensing

    Medical

  • High accuracy position sensing
  • Rotary speed and angle detection
  • Non-contact precision displacement sensing

    Industrial

  • High accuracy position sensing
  • Rotary speed and angle detection
  • Non-contact precision displacement sensing
  • Valve position
  • Robotics control

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.