/content/sps/us/en/search-results.html

Linear and Angle Sensor ICs

APS00B Angle Sensor IC

High-resolution magnetoresisitve displacement. SOIC-8 package. Outputs dual analog voltages responding to changes in magnetic field angle.

Overview

Honeywell's APS00B High Resolution Angular Position Sensor integrated circuit (IC) is a miniature surface mount device for angular or rotary displacement designed for magnetic saturating field sensing.

The APS00B creates an analog output voltage that varies with the direction of the magnetic flux passing over the sensor IC surface. It contains dual, saturated-mode Wheatstone bridges that generate quadrature (sine and cosine) signals to provide an extended range of angular measurements up to 180°.

This product is a cost-effective and space-efficient solution for high-volume OEM designs. Potential applications include position sensing, rotary speed and angle detection, and non-contact precision location measurement systems.

APS00B sensor ICs use Honeywell Anisotropic Magnetoresistive (AMR) technology that provides advantages over Hall-effect-based magnetic sensors. They are able to resolve better than a tenth of a degree or a tenth of a millimeter, withstand large variations in magnet-to-sensor gaps, and exhibit insensitivity to shocks and vibrations. Honeywell's Magnetic Sensors are among the most precise and reliable position sensors in the industry.

These surface mount devices are mounted directly on the electrical traces on a PC (Printed Circuit) board. They are attached by an automatic solder reflow operation which requires no hole, so it may help reduce the cost of the PC board.

Data Sheet
Name
Description
File Size
Date
Size
APS00B High Resolution Magnetic Angular Position Sensor IC
application/pdf 693.91 KB
7/15/2021
693.91 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Position Sensors Product Range Guide
application/pdf 4.85 MB
12/20/2022
4.85 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Installation Instructions
Name
Description
File Size
Date
Size
APS00B High Resolution Magnetic Angular Position Sensor ICs
application/pdf 652.76 KB
7/15/2021
652.76 KB
CAD Model
Name
Description
File Size
Date
Size
Magnetic Sensor IC 8-Pin SOIC CAD Model
application/zip 67.92 KB
7/15/2021
67.92 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Making Sense of Sensing
application/pdf 3.37 MB
10/6/2021
3.37 MB
Technical Note
Name
Description
File Size
Date
Size
Magnetic Sensor IC Selection Chart --
application/pdf 372.87 KB
10/25/2022
372.87 KB
Magnetic Sensor IC Product Line Card
application/pdf 480.99 KB
8/11/2021
480.99 KB
Application Note
Name
Description
File Size
Date
Size
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
How to Apply Honeywell APS00B Angular Position Sensor ICs
application/pdf 583.3 KB
7/15/2021
583.3 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Product Photo
Name
Description
File Size
Date
Size
8-pin SOIC APS00B highres photo
image/jpeg 63.95 KB
7/15/2021
63.95 KB
8-pin SOIC APS00B lowres photo
image/jpeg 14.85 KB
7/15/2021
14.85 KB
APS00B Angle Sensor IC Product Photo
application/zip 77.66 KB
7/15/2021
77.66 KB
Name
Description
File Size
Date
Size
Magnetic Sensor IC Selection Chart --
372.87 KB
10/25/2022
372.87 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
11.8 MB
3/7/2023
11.8 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Position Sensors Product Range Guide
4.85 MB
12/20/2022
4.85 MB
Magnetic Sensor IC 8-Pin SOIC CAD Model
67.92 KB
7/15/2021
67.92 KB
How to Apply Honeywell APS00B Angular Position Sensor ICs
583.3 KB
7/15/2021
583.3 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
8-pin SOIC APS00B highres photo
63.95 KB
7/15/2021
63.95 KB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
APS00B High Resolution Magnetic Angular Position Sensor ICs
652.76 KB
7/15/2021
652.76 KB
Making Sense of Sensing
3.37 MB
10/6/2021
3.37 MB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
1.97 MB
Magnetic Sensor IC Product Line Card
480.99 KB
8/11/2021
480.99 KB
8-pin SOIC APS00B lowres photo
14.85 KB
7/15/2021
14.85 KB
APS00B High Resolution Magnetic Angular Position Sensor IC
693.91 KB
7/15/2021
693.91 KB
APS00B Angle Sensor IC Product Photo
77.66 KB
7/15/2021
77.66 KB
Name
Description
File Size
Date
Size
APS00B High Resolution Magnetic Angular Position Sensor IC
693.91 KB
7/15/2021
Position Sensors Product Range Guide
4.85 MB
12/20/2022
Transportation Range Guide
16.68 MB
9/26/2022
APS00B High Resolution Magnetic Angular Position Sensor ICs
652.76 KB
7/15/2021
Magnetic Sensor IC 8-Pin SOIC CAD Model
67.92 KB
7/15/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Controlling the Future with Technology
11.8 MB
3/7/2023
Making Sense of Sensing
3.37 MB
10/6/2021
Magnetic Sensor IC Selection Chart --
372.87 KB
10/25/2022
Magnetic Sensor IC Product Line Card
480.99 KB
8/11/2021
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
How to Apply Honeywell APS00B Angular Position Sensor ICs
583.3 KB
7/15/2021
Defence Ground Vehicles -
872.87 KB
6/14/2023
Agricultural Vehicles -
1.11 MB
12/20/2022
Construction Vehicles -
984.29 KB
12/20/2022
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
8-pin SOIC APS00B highres photo
63.95 KB
7/15/2021
8-pin SOIC APS00B lowres photo
14.85 KB
7/15/2021
APS00B Angle Sensor IC Product Photo
77.66 KB
7/15/2021
Product Number
Image
SKU
Description
alt
APS00A
APS00A Instrumentation amplifier for the APS00B series high resolution magnetic angular position sensor IC, plastic, surface mount, SOIC-8, 1000 units/tape and 178 mm [7 in] reel
alt
APS00B
APS00B High resolution magnetic angular position sensor IC, plastic, surface mount, SOIC-8, 1000 units/tape and 178 mm [7 in] reel
Image
SKU
Description
alt
APS00A
APS00A Instrumentation amplifier for the APS00B series high resolution magnetic angular position sensor IC, plastic, surface mount, SOIC-8, 1000 units/tape and 178 mm [7 in] reel
alt
APS00B
APS00B High resolution magnetic angular position sensor IC, plastic, surface mount, SOIC-8, 1000 units/tape and 178 mm [7 in] reel