What are you looking for?

This is Search input need to add more information.


Overview

AML41 Series, Solid State Indicator, Square, Pushbutton Style, Lighted, 1 Incandescent Lamp, Snap in panel mount.
Notice Button caps for MICRO SWITCH AML Pushbuttons are sold separately. Please see the links at the left for information on the buttons caps and other AML accessories.
AML41FBC2 Rocker Switches - Honeywell


Technical Specifications

Product Type MICRO SWITCH Indicator
Housing Type Square
Circuitry N/A
Action N/A
Mounting Snap-in Panel
Lamp Type Lighted, 1 Incandescent Lamp
Termination .110 x .020 (Solder or Quick-Connect)
Lever Type
Ampere/Voltage Range (Resistive Load) N/A
Output Leakage N/A
Output Voltage N/A
Supply Current N/A
LED/Lamp/Neon Voltage 14 V Lamp
LED/Neon Color N/A
Comment use AML51 button
Availability Global
UNSPSC Code 30211913
UNSPSC Commodity 30211913 Push button switches
Series Name AML41

Technical Specifications

Product Type MICRO SWITCH Indicator
Housing Type Square
Circuitry N/A
Action N/A
Mounting Snap-in Panel
Lamp Type Lighted, 1 Incandescent Lamp
Termination .110 x .020 (Solder or Quick-Connect)
Lever Type N/A
Ampere/Voltage Range (Resistive Load) N/A
Output Leakage N/A
Output Voltage N/A
Supply Current N/A
LED/Lamp/Neon Voltage 14 V Lamp
LED/Neon Color N/A
Comment use AML51 button
Availability Global
UNSPSC Code 30211913
UNSPSC Commodity 30211913 Push button switches
Series Name AML41

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
AML 41 and 42 Series Lighted Indicators Catalog Information English 199KB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Aerospace and Defense Product Range Guide Product Range Guide English 22MB
MICRO SWITCH Pushbutton Switches Line Guide Product Line Guide English 197KB

Product Features

  • Pushbutton style indicators match AML series standard bezel lighted switches
  • Snap-in surface mount
  • UL recognized, CSA certified
  • Metric design for world wide acceptance

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.