What are you looking for?

This is Search input need to add more information.


Overview

AML23 Series Paddle Switch, SPDT, 2 position, Silver Contacts, 0.110 in x 0.020 in (Solder or Quick-Connect), Non-Lighted, Rectangle, Paddle, Snap-in Panel.
Electronic control rectangular paddle switch housings. Available with one or two lamps or nonlighted displays. Housings have black paddles and bezels. Terminals are 0.110 by 0.020, or 0.025 by 0.025 with silver or gold contacts. Switches have two or three position operating action. Covers ordered separately.
AML23EBA2AA02 Pushbutton Switches - Honeywell


Technical Specifications

Product Type MICRO SWITCH Rocker
Housing Type MICRO SWITCH Paddle
Contact Type Silver Contacts
Circuitry SPDT
Action 2 position
Circuitry/Operating action
Mounting Snap-in Panel
Lamp Type N/A
Termination 0.110 in x 0.020 in (Solder or Quick-Connect)
Lever Type
Comment Non-Lighted, Rectangle
Availability Global
UNSPSC Code 30211903
UNSPSC Commodity 30211908 Paddle switches
Series Name AML23

Technical Specifications

Product Type MICRO SWITCH Rocker
Housing Type MICRO SWITCH Paddle
Contact Type Silver Contacts
Circuitry SPDT
Action 2 position
Circuitry/Operating action
Mounting Snap-in Panel
Lamp Type N/A
Termination 0.110 in x 0.020 in (Solder or Quick-Connect)
Lever Type Paddle
Comment Non-Lighted, Rectangle
Availability Global
UNSPSC Code 30211903
UNSPSC Commodity 30211908 Paddle switches
Series Name AML23

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
AML 23 and 25 Series Electronic Control Paddle Switches Catalog Information English 354KB
AML Mounting Dimensions Catalog Information English 1MB
MICRO SWITCH Rocker Switches Line Guide Product Line Guide English 126KB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB

Product Features

  • Silver or gold contacts
  • 1, 2, or 4 poles
  • 2 or 3 position operation
  • Lighted or nonlighted covers for switch housings
  • Toggle type paddle operators permanently installed in rectangular housings
  • Lamps furnished installed or ordered separately
  • Lamp circuit independent of switch circuit
  • UL recognized
  • CSA certified

Applications

  • Industrial machinery and equipment
  • Commercial aviation
  • Construction equipment
  • Test instruments
  • Agricultural machinery
  • Process control
  • Medical instrumentation

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.