What are you looking for?

This is Search input need to add more information.


Overview

AML21 Series, Electronic Control Pushbutton, Square, Standard Bezel, Unlighted, SPDT, Alternate Action, Snap in panel mount.
Notice Button caps for MICRO SWITCH AML Pushbuttons are sold separately. Please see the links at the left for information on the buttons caps and other AML accessories.
AML21BBA2AB Rocker Switches - Honeywell


Technical Specifications

Product Type MICRO SWITCH Pushbutton
Housing Type Square
Circuitry SPDT
Action Alternate action
Mounting Snap-in Panel
Lamp Type Unlighted
Termination .110 x .020 (Solder or Quick-Connect)
Lever Type
Ampere/Voltage Range (Resistive Load) 0.4-2 A @ 0.5-30 Vdc|0.4-2 A @ 0.5 -250 Vac|0.4-3 A @ 0.5-125 Vac
Output Leakage N/A
Output Voltage N/A
Supply Current N/A
LED/Lamp/Neon Voltage No Lamp Installed
LED/Neon Color N/A
Comment use AML51 button
Availability Global
UNSPSC Code 30211913
UNSPSC Commodity 30211913 Push button switches
Series Name AML21

Technical Specifications

Product Type MICRO SWITCH Pushbutton
Housing Type Square
Circuitry SPDT
Action Alternate action
Mounting Snap-in Panel
Lamp Type Unlighted
Termination .110 x .020 (Solder or Quick-Connect)
Lever Type N/A
Ampere/Voltage Range (Resistive Load) 0.4-2 A @ 0.5-30 Vdc|0.4-2 A @ 0.5 -250 Vac|0.4-3 A @ 0.5-125 Vac
Output Leakage N/A
Output Voltage N/A
Supply Current N/A
LED/Lamp/Neon Voltage No Lamp Installed
LED/Neon Color N/A
Comment use AML51 button
Availability Global
UNSPSC Code 30211913
UNSPSC Commodity 30211913 Push button switches
Series Name AML21

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
AML 21 and 22 Series Electronic Control Pushbuttons Catalog Information English 6MB
MICRO SWITCH AML Series Operator Interface Switches and Indicators Datasheet Datasheet English 9MB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Aerospace and Defense Product Range Guide Product Range Guide English 22MB

Product Features

  • 1, 2, or 4 poles.
  • Silver or gold contacts.
  • Full guard bezel option.
  • Momentary or 2-level alternate action (push-on, push-off).
  • UL recognized, CSA certified.
  • Lamps can be furnished installed or ordered separately.
  • Lamp circuit independent of switch circuit.

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.