What are you looking for?

This is Search input need to add more information.


Overview

Basic ABP Series, Compensated/Amplified, gage, DIP RR: dual radial barbed ports, same side, liquid media, no diagnostics, 0 psi to 5 psi, digital I²C address: 0x28, no temperature output, no sleep mode, 5.0 Vdc.

    The ABP Series are piezoresistive silicon pressure sensors offering a ratiometric analog or digital output for reading pressure over the specified full scale pressure span and temperature range. They are calibrated and temperature compensated for sensor offset, sensitivity, temperature effects and accuracy errors (which include non-linearity, repeatability and hysteresis) using an on-board Application Specific Integrated Circuit (ASIC). Calibrated output values for pressure are updated at approximately 1 kHz for analog and 2 kHz for digital. All products are designed and manufactured according to ISO 9001 standards.

  • Dry gases option: The input port is limited to non-corrosive, non-ionic media (e.g., dry air, gases) and should not be exposed to condensation. The gases are limited to media compatible with high temperature polyamide, silicone, alumina ceramic, silicon, gold, and glass.
  • Liquid media option: Includes an additional silicone-based gel coating to protect the electronics under port P1, which enables use with non-corrosive liquids (e.g. water and saline) and in applications where condensation can occur. Since port P2 is designed for use with non-corrosive liquids, this option is often suitable for wet-wet differential sensing.

Value to Customers

  • Simplifies design-in: Small size saves room on the PC board (PCB), or simplifies design in smaller and lower power devices. Meets Moisture Sensitivity Level 1 requirements, which allows for unlimited shelf life when stored at <30 ºC/85 %RH and, under most storage conditions, allows for PCB soldering without any material concern about solder joint quality due to aging of the sensor terminals, which minimizes the concern about aging of the terminals prior PCB assembly. Pressure choices allow engineers to select range required for their application. Leadless SMT, SMT, and DIP package options.
  • Cost-effective: Small size helps engineers reduce design and manufacturing costs while maintaining enhanced performance and reliability of the systems they design.
  • Accurate: Total Error Band (TEB) and wide pressure range enable engineers to optimize system performance by improving resolution and system accuracy. Optional internal diagnostics validate that the sensor readings are correct.
  • Flexible: Supply voltage range, variety of pressure units, types, and ranges, output options, and wide operating temperature range simplify use in the application.
  • Versatile: Wet-media compatibility, sleep mode, and temperature output options make the sensor a versatile choice for Internet of Things applications.
  • Honeywell Brand: Utilize proprietary Honeywell technology, and are protected by multiple global patents.
  • Food Safety Certification for North America, Europe and Asia.

Differentiation:

  • Enhanced accuracy helps the design engineer fully understand the error in measurement.
  • Wide supply voltage range offers design flexibility.
  • Power consumption when utilizing sleep mode option allows for use in battery-powered applications.
ABPDRRT005PG2A5 Amplified Board Mount Pressure Sensors - Honeywell


Technical Specifications

Series Name Basic ABP
Measurement Type Gage
Signal Conditioning Amplified
Temperature Compensation Yes
Pressure Range 0 psi to 5 psi
Supply Voltage 5 Vdc typ.
Supply Current 5.0 mA typ.
Transfer Function 214 counts, no temperature output, no sleep mode
Output Digital I2C address: 0x28
Response Time 0.46 ms
Port Style RR: dual radial barbed ports, same side
Package Type DIP
Total Error Band ±1.5 %FSS
Accuracy (Best Fit Straight Line) ±0.25 %FSS
Shock 100 g, 6 ms duration
Vibration 15 g, 10 Hz to 2 kHz
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Compensated Temperature Range 0°C to 50°C [32°F to 122°F]
Storage Temperature -40°C to 85°C [-40°F to 185°F]
Life 1 million pressure cycles min.
Availability Global

Technical Specifications

Series Name Basic ABP
Measurement Type Gage
Signal Conditioning Amplified
Temperature Compensation Yes
Pressure Range 0 psi to 5 psi
Supply Voltage 5 Vdc typ.
Supply Current 5.0 mA typ.
Transfer Function 214 counts, no temperature output, no sleep mode
Output Digital I2C address: 0x28
Response Time 0.46 ms
Port Style RR: dual radial barbed ports, same side
Package Type DIP
Total Error Band ±1.5 %FSS
Accuracy (Best Fit Straight Line) ±0.25 %FSS
Shock 100 g, 6 ms duration
Vibration 15 g, 10 Hz to 2 kHz
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Compensated Temperature Range 0°C to 50°C [32°F to 122°F]
Storage Temperature -40°C to 85°C [-40°F to 185°F]
Life 1 million pressure cycles min.
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Basic Board Mount Pressure Sensors: ABP Series, Comp/Amp Datasheet English 2MB
Basic Board Mount Pressure Sensors: ABP Series Installation Instructions English 2MB
Basic ABP DIP RR highres photo Photo -- 578KB
Embedded Products in Hospital Applications Brochure English 5MB
Basic ABP DIP RR lowres photo Photo -- 101KB
ABP Series DIP RR Wet Media CAD Model.stp CAD Model -- 1MB
Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 2MB
Basic Board Mount Pressure Sensors: ABP Series Application Note English 416KB
ABP Series Pneumatic Interface Recommendations Technical Information English 394KB
Diagnostics for TruStability™ HSC and SSC Series, and Basic ABP Series Board Mount Pressure Sensors; FSA Series Force Sensors Technical Information English 184KB
Sleep Mode for Use with Honeywell Digital Pressure Sensors: ASDX Series, APB Series, and Trustability® HSC, SSC Series Technical Information English 325KB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications White Paper English 3MB
Sensors in Sleep Apnea Machines Application Note English 2MB
Solutions for Ventilators Application Note English 3MB
Sensors and Switches for HVAC Applications Application Note English 5MB
Solutions for Infusion Pumps Application Note English 3MB
Solutions for Oxygen Concentrators Application Note English 3MB
Measuring Pressure in Chemistry Analyzers White Paper English 3MB
Liquid Level Sensing Using Selected Board Mount Pressure Sensors Technical Information English 1MB
The High Cost of Low Cost Pressure Sensors White Paper English 725KB
Auto-Zero Calibration Technique for Pressure Sensors Technical Information English 712KB
Pressure Sensor Glossary of Terms Technical Information English 128KB
Pressure or Airflow Sensors? Technical Information English 546KB
Sensor Use in Building Energy Conservation Application Note English 3MB
Energy and Environmental Design Trends Technical Information English 812KB

Product Features

  • Measure gage and differential pressures
  • Total Error Band: ±1.5 %FSS
  • Liquid media option: Allows for wet/wet operation on dual ported devices
  • Industry-leading long-term stability: ±0.25 %FSS
  • Industry-leading accuracy: ±0.25 %FSS BFSL
  • Wide pressure range: 60 mbar to 10 bar | 6 kPa to 1 MPa | 1 psi to 150 psi
  • As small as 8 mm x 7 mm
  • High burst pressures
  • Calibrated over temperature range of 0°C to 50°C [32°F to 122°F]
  • Operates from a single power supply of either 3.3 Vdc or 5.0 Vdc
  • Output: Ratiometric analog or I2C- or SPI-compatible 12-bit digital
  • Power consumption: 2 uA typical when utilizing sleep mode option
  • Meet IPC/JEDEC J-STD-020D.1 Moisture Sensitivity Level 1 requirements
  • REACH and RoHS compliant
  • Options: Internal diagnostic function, liquid media, sleep mode, temperature output
  • Sensor materials have been tested and certified for these food safety standards: NSF-169, BPA Free, LFGB

Applications

Medical:

  • CPAP
  • Blood analysis
  • Blood pressure monitoring
  • Breast pumps
  • Drug dosing
  • Hospital beds
  • Massage machines
  • Oxygen concentrators
  • Patient monitoring
  • Sleep apnea equipment
  • Urine analyzers
  • Ventilators, portable ventilators
  • Wound therapy

Industrial:

  • Air brakes
  • HVAC/transmitters
  • Life sciences
  • Material handling
  • Pneumatic control
  • Pneumatic regulation
  • Process gas monitoring
  • Valve positioning and positioners

Commerical:

  • Air beds
  • Coffee makers
  • Washing machines

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.