/content/sps/us/en/search-results.html

Board Mount Pressure Sensors

Basic ABP Series

Compensated. ±1.5 %FSS TEB. Low pressure. Differential or gage. Digital or analog output. DIP, leadless SMT, SMT. Cost effective

Overview
Pressure Ranges
  • >±60 mbar to ±10 bar - ±6 kPa to ±1 MPa - ±1 psi to ±150 psi
Description
  • The ABP Series are piezoresistive silicon pressure sensors offering a ratiometric analog or digital output for reading pressure over the specified full scale pressure span and temperature range. They are calibrated and temperature compensated for sensor offset, sensitivity, temperature effects and accuracy errors (which include non-linearity, repeatability and hysteresis) using an on-board Application Specific Integrated Circuit (ASIC). Calibrated output values for pressure are updated at approximately 1 kHz for analog and 2 kHz for digital. All products are designed and manufactured according to ISO 9001 standards.
  • Dry gases option: The input port is limited to non-corrosive, non-ionic media (e.g., dry air, gases) and should not be exposed to condensation. The gases are limited to media compatible with high temperature polyamide, silicone, alumina ceramic, silicon, gold, and glass.
  • Liquid media option: Includes an additional silicone-based gel coating to protect the electronics under port P1, which enables use with non-corrosive liquids (e.g. water and saline) and in applications where condensation can occur. Since port P2 is designed for use with non-corrosive liquids, this option is often suitable for wet-wet differential sensing.
Value to Customers
  • Simplifies design-in: Small size saves room on the PC board (PCB), or simplifies design in smaller and lower power devices. Meets Moisture Sensitivity Level 1 requirements, which allows for unlimited shelf life when stored at <30 ºC/85 %RH and, under most storage conditions, allows for PCB soldering without any material concern about solder joint quality due to aging of the sensor terminals, which minimizes the concern about aging of the terminals prior PCB assembly. Pressure choices allow engineers to select range required for their application. Leadless SMT, SMT, and DIP package options.
  • Cost-effective: Small size helps engineers reduce design and manufacturing costs while maintaining enhanced performance and reliability of the systems they design.
  • Accurate: Total Error Band (TEB) and wide pressure range enable engineers to optimize system performance by improving resolution and system accuracy. Optional internal diagnostics validate that the sensor readings are correct.
  • Flexible: Supply voltage range, variety of pressure units, types, and ranges, output options, and wide operating temperature range simplify use in the application.
  • Versatile: Wet-media compatibility, sleep mode, and temperature output options make the sensor a versatile choice for Internet of Things applications.
  • Honeywell Brand: Utilize proprietary Honeywell technology, and are protected by multiple global patents.
Differentiation:
  • Enhanced accuracy helps the design engineer fully understand the error in measurement.
  • Wide supply voltage range offers design flexibility.
  • Power consumption when utilizing sleep mode option allows for use in battery-powered applications.
Data Sheet
Name
Description
File Size
Date
Size
Basic Board Mount Pressure Sensors ABP Series - Datasheet
application/pdf 2.52 MB
7/16/2021
2.52 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Board Mount Pressure Sensors Selection Guide
application/pdf 1.3 MB
12/6/2021
1.3 MB
Airflow, Force and Pressure Sensor Product Range Guide
application/pdf 2.78 MB
9/17/2021
2.78 MB
Installation Instructions
Name
Description
File Size
Date
Size
Honeywell International Inc.
application/pdf 1.65 MB
7/16/2021
1.65 MB
CAD Model
Name
Description
File Size
Date
Size
ABP Series DIP RR Wet Media CAD Model.zip
application/zip 207.06 KB
7/16/2021
207.06 KB
ABP Series CAD Models - grouped
application/zip 1.63 MB
7/16/2021
1.63 MB
ABP Series SMT JJ Wet Media CAD Model.zip
application/zip 246.12 KB
7/16/2021
246.12 KB
ABP Series Leadless SMT AN Dry Media CAD Model.zip
application/zip 45.63 KB
7/16/2021
45.63 KB
ABP Series Leadless SMT LN Wet Media CAD Drawing
application/zip 62.17 KB
7/16/2021
62.17 KB
ABP Series DIP LN Dry Media CAD Model.zip
application/zip 123.18 KB
7/16/2021
123.18 KB
ABP Series DIP AN Wet Media CAD Model.zip
application/zip 118.99 KB
7/16/2021
118.99 KB
ABP Series Leadless SMT LN Dry Media CAD
application/zip 45.72 KB
7/16/2021
45.72 KB
ABP Series SMT AN Dry Media CAD Model.zip
application/zip 241.75 KB
7/16/2021
241.75 KB
ABP Series SMT LN Dry Media CAD Model.zip
application/zip 251.68 KB
7/16/2021
251.68 KB
ABP Series DIP JJ Wet Media CAD Model.zip
application/zip 204.11 KB
7/16/2021
204.11 KB
ABP Series DIP AN Dry Media CAD Model.zip
application/zip 119.21 KB
7/16/2021
119.21 KB
Brochure
Name
Description
File Size
Date
Size
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Embedded Products in Hospital Applications
application/pdf 4.7 MB
6/12/2023
4.7 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Diagnostics for TruStability™ HSC and SSC Series, and Basic ABP Series Board Mount Pressure Sensors; FSA Series Force Sensors
application/pdf 649.24 KB
7/16/2021
649.24 KB
SPI Communication with Honeywell Digital Output Pressure Sensors
application/pdf 210.39 KB
7/16/2021
210.39 KB
Sleep Mode for Use with Honeywell Digital Pressure Sensors: ASDX Series, APB Series, and Trustability® HSC, SSC Series
application/pdf 329.92 KB
7/16/2021
329.92 KB
Pressure Sensor Glossary of Terms
application/pdf 129.79 KB
7/16/2021
129.79 KB
ABP Series Pneumatic Interface Recommendations
application/pdf 399.7 KB
7/16/2021
399.7 KB
Energy and Environmental Design Trends
application/pdf 828.15 KB
12/20/2022
828.15 KB
Liquid Level Height Sensing Using Selected Honeywell Board Mount Pressure Sensors: MPR, ABP, and TBP Series
application/pdf 1016.08 KB
8/13/2021
1016.08 KB
Auto-Zero Calibration Technique for Pressure Sensors
application/pdf 766.66 KB
7/16/2021
766.66 KB
Pressure Sensor Surface Mount (SMT) Guidelines
application/pdf 1.7 MB
8/13/2021
1.7 MB
Pressure or Airflow Sensors?
application/pdf 560.47 KB
7/15/2021
560.47 KB
White Paper
Name
Description
File Size
Date
Size
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
application/pdf 2.25 MB
7/16/2021
2.25 MB
Measuring Pressure in Chemistry Analyzers
application/pdf 2.72 MB
7/16/2021
2.72 MB
The High Cost of Low Cost Pressure Sensors
application/pdf 735.18 KB
7/16/2021
735.18 KB
Application Note
Name
Description
File Size
Date
Size
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
7/15/2021
2.53 MB
Sensors in Sleep Apnea Machines
application/pdf 1.88 MB
7/15/2021
1.88 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Sensors and Switches for HVAC Applications
application/pdf 4.51 MB
7/15/2021
4.51 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Solutions for Oxygen Concentrators
application/pdf 2.29 MB
7/15/2021
2.29 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Basic Board Mount Pressure Sensors: ABP Series
application/pdf 421.93 KB
7/16/2021
421.93 KB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
10/7/2021
2.53 MB
Solutions for Infusion Pumps
application/pdf 2.35 MB
6/12/2023
2.35 MB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
9/2/2021
2.53 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Solutions for Laboratory Automation
application/pdf 6.42 MB
6/12/2023
6.42 MB
Product Photo
Name
Description
File Size
Date
Size
Basic ABP DIP JJ lowres photo
image/jpeg 16.76 KB
7/16/2021
16.76 KB
Basic ABP DIP LN lowres photo
image/jpeg 19.15 KB
7/16/2021
19.15 KB
Basic ABP DIP AN highres photo
image/jpeg 128.41 KB
7/16/2021
128.41 KB
Basic ABP SMT JJ highres photo
image/jpeg 337.43 KB
7/16/2021
337.43 KB
Basic ABP Leadless SMT LN highres photo
image/jpeg 66.87 KB
7/16/2021
66.87 KB
Basic ABP DIP RR highres photo
image/jpeg 77.2 KB
7/16/2021
77.2 KB
Basic ABP DIP JJ highres photo
image/jpeg 112.38 KB
7/16/2021
112.38 KB
Basic ABP Leadless SMT LN lowres photo
image/jpeg 9.06 KB
7/16/2021
9.06 KB
Basic ABP DIP RR lowres photo
image/jpeg 19.45 KB
7/16/2021
19.45 KB
Basic ABP Series Product Photo - grouped
application/zip 835.5 KB
7/16/2021
835.5 KB
Basic ABP DIP AN lowres photo
image/jpeg 19.28 KB
7/16/2021
19.28 KB
Basic ABP DIP LN highres photo
image/jpeg 104.72 KB
7/16/2021
104.72 KB
Basic ABP SMT AN highres photo
image/jpeg 124.06 KB
7/16/2021
124.06 KB
Basic ABP SMT JJ lowres photo
image/jpeg 17.17 KB
7/16/2021
17.17 KB
Basic ABP SMT LN lowres photo
image/jpeg 22.55 KB
7/16/2021
22.55 KB
Basic ABP Leadless SMT AN highres photo
image/jpeg 101.4 KB
7/16/2021
101.4 KB
Basic ABP SMT AN lowres photo
image/jpeg 16.27 KB
7/16/2021
16.27 KB
Basic ABP Leadless SMT AN lowres photo
image/jpeg 13.46 KB
7/16/2021
13.46 KB
Name
Description
File Size
Date
Size
ABP Series DIP RR Wet Media CAD Model.zip
207.06 KB
7/16/2021
207.06 KB
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
Controlling the Future with Technology
11.8 MB
3/7/2023
11.8 MB
Basic ABP DIP JJ lowres photo
16.76 KB
7/16/2021
16.76 KB
Basic ABP DIP LN lowres photo
19.15 KB
7/16/2021
19.15 KB
Industrial Warehouse Solutions
2.85 MB
9/23/2022
2.85 MB
Diagnostics for TruStability™ HSC and SSC Series, and Basic ABP Series Board Mount Pressure Sensors; FSA Series Force Sensors
649.24 KB
7/16/2021
649.24 KB
ABP Series CAD Models - grouped
1.63 MB
7/16/2021
1.63 MB
Basic ABP DIP AN highres photo
128.41 KB
7/16/2021
128.41 KB
ABP Series SMT JJ Wet Media CAD Model.zip
246.12 KB
7/16/2021
246.12 KB
Solutions for Ventilators
2.78 MB
6/12/2023
2.78 MB
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
2.25 MB
7/16/2021
2.25 MB
ABP Series Leadless SMT AN Dry Media CAD Model.zip
45.63 KB
7/16/2021
45.63 KB
SPI Communication with Honeywell Digital Output Pressure Sensors
210.39 KB
7/16/2021
210.39 KB
Sleep Mode for Use with Honeywell Digital Pressure Sensors: ASDX Series, APB Series, and Trustability® HSC, SSC Series
329.92 KB
7/16/2021
329.92 KB
Sensor Use in Building Energy Conservation
2.53 MB
7/15/2021
2.53 MB
Sensors in Sleep Apnea Machines
1.88 MB
7/15/2021
1.88 MB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Sensors and Switches for HVAC Applications
4.51 MB
7/15/2021
4.51 MB
Pressure Sensor Glossary of Terms
129.79 KB
7/16/2021
129.79 KB
ABP Series Leadless SMT LN Wet Media CAD Drawing
62.17 KB
7/16/2021
62.17 KB
Basic ABP SMT JJ highres photo
337.43 KB
7/16/2021
337.43 KB
Basic ABP Leadless SMT LN highres photo
66.87 KB
7/16/2021
66.87 KB
Basic ABP DIP RR highres photo
77.2 KB
7/16/2021
77.2 KB
ABP Series Pneumatic Interface Recommendations
399.7 KB
7/16/2021
399.7 KB
ABP Series DIP LN Dry Media CAD Model.zip
123.18 KB
7/16/2021
123.18 KB
Board Mount Pressure Sensors Selection Guide
1.3 MB
12/6/2021
1.3 MB
Basic ABP DIP JJ highres photo
112.38 KB
7/16/2021
112.38 KB
Basic ABP Leadless SMT LN lowres photo
9.06 KB
7/16/2021
9.06 KB
Basic ABP DIP RR lowres photo
19.45 KB
7/16/2021
19.45 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
Basic ABP Series Product Photo - grouped
835.5 KB
7/16/2021
835.5 KB
Energy and Environmental Design Trends
828.15 KB
12/20/2022
828.15 KB
ABP Series DIP AN Wet Media CAD Model.zip
118.99 KB
7/16/2021
118.99 KB
Liquid Level Height Sensing Using Selected Honeywell Board Mount Pressure Sensors: MPR, ABP, and TBP Series
1016.08 KB
8/13/2021
1016.08 KB
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
2.26 MB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Solutions for Oxygen Concentrators
2.29 MB
7/15/2021
2.29 MB
ABP Series Leadless SMT LN Dry Media CAD
45.72 KB
7/16/2021
45.72 KB
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
2.61 MB
Basic ABP DIP AN lowres photo
19.28 KB
7/16/2021
19.28 KB
Auto-Zero Calibration Technique for Pressure Sensors
766.66 KB
7/16/2021
766.66 KB
Basic Board Mount Pressure Sensors ABP Series - Datasheet
2.52 MB
7/16/2021
2.52 MB
Basic ABP DIP LN highres photo
104.72 KB
7/16/2021
104.72 KB
Basic ABP SMT AN highres photo
124.06 KB
7/16/2021
124.06 KB
Measuring Pressure in Chemistry Analyzers
2.72 MB
7/16/2021
2.72 MB
Basic Board Mount Pressure Sensors: ABP Series
421.93 KB
7/16/2021
421.93 KB
Basic ABP SMT JJ lowres photo
17.17 KB
7/16/2021
17.17 KB
ABP Series SMT AN Dry Media CAD Model.zip
241.75 KB
7/16/2021
241.75 KB
Pressure Sensor Surface Mount (SMT) Guidelines
1.7 MB
8/13/2021
1.7 MB
Basic ABP SMT LN lowres photo
22.55 KB
7/16/2021
22.55 KB
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
2.78 MB
ABP Series SMT LN Dry Media CAD Model.zip
251.68 KB
7/16/2021
251.68 KB
Basic ABP Leadless SMT AN highres photo
101.4 KB
7/16/2021
101.4 KB
Sensor Use in Building Energy Conservation
2.53 MB
10/7/2021
2.53 MB
Solutions for Infusion Pumps
2.35 MB
6/12/2023
2.35 MB
Basic ABP SMT AN lowres photo
16.27 KB
7/16/2021
16.27 KB
ABP Series DIP JJ Wet Media CAD Model.zip
204.11 KB
7/16/2021
204.11 KB
The High Cost of Low Cost Pressure Sensors
735.18 KB
7/16/2021
735.18 KB
Sensor Use in Building Energy Conservation
2.53 MB
9/2/2021
2.53 MB
Pressure or Airflow Sensors?
560.47 KB
7/15/2021
560.47 KB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
Solutions for Laboratory Automation
6.42 MB
6/12/2023
6.42 MB
Basic ABP Leadless SMT AN lowres photo
13.46 KB
7/16/2021
13.46 KB
ABP Series DIP AN Dry Media CAD Model.zip
119.21 KB
7/16/2021
119.21 KB
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
4.7 MB
Name
Description
File Size
Date
Size
Basic Board Mount Pressure Sensors ABP Series - Datasheet
2.52 MB
7/16/2021
Board Mount Pressure Sensors Selection Guide
1.3 MB
12/6/2021
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
ABP Series DIP RR Wet Media CAD Model.zip
207.06 KB
7/16/2021
ABP Series CAD Models - grouped
1.63 MB
7/16/2021
ABP Series SMT JJ Wet Media CAD Model.zip
246.12 KB
7/16/2021
ABP Series Leadless SMT AN Dry Media CAD Model.zip
45.63 KB
7/16/2021
ABP Series Leadless SMT LN Wet Media CAD Drawing
62.17 KB
7/16/2021
ABP Series DIP LN Dry Media CAD Model.zip
123.18 KB
7/16/2021
ABP Series DIP AN Wet Media CAD Model.zip
118.99 KB
7/16/2021
ABP Series Leadless SMT LN Dry Media CAD
45.72 KB
7/16/2021
ABP Series SMT AN Dry Media CAD Model.zip
241.75 KB
7/16/2021
ABP Series SMT LN Dry Media CAD Model.zip
251.68 KB
7/16/2021
ABP Series DIP JJ Wet Media CAD Model.zip
204.11 KB
7/16/2021
ABP Series DIP AN Dry Media CAD Model.zip
119.21 KB
7/16/2021
Controlling the Future with Technology
11.8 MB
3/7/2023
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
Industrial Product Line Card --
2.24 MB
10/25/2022
Diagnostics for TruStability™ HSC and SSC Series, and Basic ABP Series Board Mount Pressure Sensors; FSA Series Force Sensors
649.24 KB
7/16/2021
SPI Communication with Honeywell Digital Output Pressure Sensors
210.39 KB
7/16/2021
Sleep Mode for Use with Honeywell Digital Pressure Sensors: ASDX Series, APB Series, and Trustability® HSC, SSC Series
329.92 KB
7/16/2021
Pressure Sensor Glossary of Terms
129.79 KB
7/16/2021
ABP Series Pneumatic Interface Recommendations
399.7 KB
7/16/2021
Energy and Environmental Design Trends
828.15 KB
12/20/2022
Liquid Level Height Sensing Using Selected Honeywell Board Mount Pressure Sensors: MPR, ABP, and TBP Series
1016.08 KB
8/13/2021
Auto-Zero Calibration Technique for Pressure Sensors
766.66 KB
7/16/2021
Pressure Sensor Surface Mount (SMT) Guidelines
1.7 MB
8/13/2021
Pressure or Airflow Sensors?
560.47 KB
7/15/2021
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
2.25 MB
7/16/2021
Measuring Pressure in Chemistry Analyzers
2.72 MB
7/16/2021
The High Cost of Low Cost Pressure Sensors
735.18 KB
7/16/2021
Industrial Warehouse Solutions
2.85 MB
9/23/2022
Solutions for Ventilators
2.78 MB
6/12/2023
Sensor Use in Building Energy Conservation
2.53 MB
7/15/2021
Sensors in Sleep Apnea Machines
1.88 MB
7/15/2021
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Sensors and Switches for HVAC Applications
4.51 MB
7/15/2021
Defence Ground Vehicles -
872.87 KB
6/14/2023
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Agricultural Vehicles
1.11 MB
4/11/2024
Solutions for Oxygen Concentrators
2.29 MB
7/15/2021
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Basic Board Mount Pressure Sensors: ABP Series
421.93 KB
7/16/2021
Sensor Use in Building Energy Conservation
2.53 MB
10/7/2021
Solutions for Infusion Pumps
2.35 MB
6/12/2023
Sensor Use in Building Energy Conservation
2.53 MB
9/2/2021
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Solutions for Laboratory Automation
6.42 MB
6/12/2023
Basic ABP DIP JJ lowres photo
16.76 KB
7/16/2021
Basic ABP DIP LN lowres photo
19.15 KB
7/16/2021
Basic ABP DIP AN highres photo
128.41 KB
7/16/2021
Basic ABP SMT JJ highres photo
337.43 KB
7/16/2021
Basic ABP Leadless SMT LN highres photo
66.87 KB
7/16/2021
Basic ABP DIP RR highres photo
77.2 KB
7/16/2021
Basic ABP DIP JJ highres photo
112.38 KB
7/16/2021
Basic ABP Leadless SMT LN lowres photo
9.06 KB
7/16/2021
Basic ABP DIP RR lowres photo
19.45 KB
7/16/2021
Basic ABP Series Product Photo - grouped
835.5 KB
7/16/2021
Basic ABP DIP AN lowres photo
19.28 KB
7/16/2021
Basic ABP DIP LN highres photo
104.72 KB
7/16/2021
Basic ABP SMT AN highres photo
124.06 KB
7/16/2021
Basic ABP SMT JJ lowres photo
17.17 KB
7/16/2021
Basic ABP SMT LN lowres photo
22.55 KB
7/16/2021
Basic ABP Leadless SMT AN highres photo
101.4 KB
7/16/2021
Basic ABP SMT AN lowres photo
16.27 KB
7/16/2021
Basic ABP Leadless SMT AN lowres photo
13.46 KB
7/16/2021
Product Number
Image
SKU
Description
alt
ABPDANN005PG2A3
Basic ABP Series, Compensated/Amplified, gage, DIP AN: single axial barbed port, dry gases only, no diagnostics, 0 psi to 5 psi, digital I²C address: 0x28, no temperature output, no sleep mode, 3.3 Vdc
alt
ABPDANT005PGAA5
Basic ABP Series, Compensated/Amplified, gage, DIP AN: single axial barbed port, liquid media, no diagnostics, 0 psi to 5 psi, 10% to 90% of Vsupply, no temperature output, no sleep mode, 5.0 Vdc
alt
ABPDANT015PGAA5
Basic ABP Series, Compensated/Amplified, gage, DIP AN: single axial barbed port, liquid media, no diagnostics, 0 psi to 15 psi, 10% to 90% of Vsupply, no temperature output, no sleep mode, 5.0 Vdc
alt
ABPDJJT001PGAA5
Basic ABP Series, Compensated/Amplified, gage, DIP JJ: dual radial barbless ports, same side, liquid media, no diagnostics, 0 psi to 1 psi,10% to 90% of Vsupply, no temperature output, no sleep mode, 5.0 Vdc
alt
ABPDLNN100MG2A3
Basic ABP Series, Compensated/Amplified, gage, DIP LN: single axial barbless port, dry gases only, no diagnostics, 0 mbar to 100 mbar, digital I²C address: 0x28, no temperature output, no sleep mode, 3.3 Vdc
alt
ABPDRRT005PG2A5
Basic ABP Series, Compensated/Amplified, gage, DIP RR: dual radial barbed ports, same side, liquid media, no diagnostics, 0 psi to 5 psi, digital I²C address: 0x28, no temperature output, no sleep mode, 5.0 Vdc
alt
ABPLANN001PG2A5
Basic ABP Series, Compensated/Amplified, gage, leadless SMT AN: single axial barbed port, dry gases only, no diagnostics, 0 psi to 1 psi, digital I²C address: 0x28, no temperature output, no sleep mode, 5.0 Vdc
alt
ABPLANT015PD2A5
Basic ABP Series, Compensated/Amplified, differential, leadless SMT AN: single axial barbed port, liquid media, no diagnostics, 0 psi to 15 psi, digital I²C address: 0x28, 10% to 90% of Vsupply, no temperature output, no sleep mode, 5.0 Vdc
alt
ABPLLND060MGAA3
Basic ABP Series, Compensated/Amplified, gage, leadless SMT LN: single axial barbless port, dry gases only, diagnostics on, 0 mbar to 60 mbar, analog, 10% to 90% of Vsupply, no temperature output, no sleep mode, 3.3 Vdc
alt
ABPLLNN600MGAA3
Basic ABP Series, Compensated/Amplified, gage, leadless SMT LN: single axial barbless port, dry gases only, no diagnostics, 0 mbar to 600 mbar, analog, 10% to 90% of Vsupply, no temperature output, no sleep mode, 3.3 Vdc
Image
SKU
Description
alt
ABPDANN005PG2A3
Basic ABP Series, Compensated/Amplified, gage, DIP AN: single axial barbed port, dry gases only, no diagnostics, 0 psi to 5 psi, digital I²C address: 0x28, no temperature output, no sleep mode, 3.3 Vdc
alt
ABPDANT005PGAA5
Basic ABP Series, Compensated/Amplified, gage, DIP AN: single axial barbed port, liquid media, no diagnostics, 0 psi to 5 psi, 10% to 90% of Vsupply, no temperature output, no sleep mode, 5.0 Vdc
alt
ABPDANT015PGAA5
Basic ABP Series, Compensated/Amplified, gage, DIP AN: single axial barbed port, liquid media, no diagnostics, 0 psi to 15 psi, 10% to 90% of Vsupply, no temperature output, no sleep mode, 5.0 Vdc
alt
ABPDJJT001PGAA5
Basic ABP Series, Compensated/Amplified, gage, DIP JJ: dual radial barbless ports, same side, liquid media, no diagnostics, 0 psi to 1 psi,10% to 90% of Vsupply, no temperature output, no sleep mode, 5.0 Vdc
alt
ABPDLNN100MG2A3
Basic ABP Series, Compensated/Amplified, gage, DIP LN: single axial barbless port, dry gases only, no diagnostics, 0 mbar to 100 mbar, digital I²C address: 0x28, no temperature output, no sleep mode, 3.3 Vdc
alt
ABPDRRT005PG2A5
Basic ABP Series, Compensated/Amplified, gage, DIP RR: dual radial barbed ports, same side, liquid media, no diagnostics, 0 psi to 5 psi, digital I²C address: 0x28, no temperature output, no sleep mode, 5.0 Vdc
alt
ABPLANN001PG2A5
Basic ABP Series, Compensated/Amplified, gage, leadless SMT AN: single axial barbed port, dry gases only, no diagnostics, 0 psi to 1 psi, digital I²C address: 0x28, no temperature output, no sleep mode, 5.0 Vdc
alt
ABPLANT015PD2A5
Basic ABP Series, Compensated/Amplified, differential, leadless SMT AN: single axial barbed port, liquid media, no diagnostics, 0 psi to 15 psi, digital I²C address: 0x28, 10% to 90% of Vsupply, no temperature output, no sleep mode, 5.0 Vdc
alt
ABPLLND060MGAA3
Basic ABP Series, Compensated/Amplified, gage, leadless SMT LN: single axial barbless port, dry gases only, diagnostics on, 0 mbar to 60 mbar, analog, 10% to 90% of Vsupply, no temperature output, no sleep mode, 3.3 Vdc
alt
ABPLLNN600MGAA3
Basic ABP Series, Compensated/Amplified, gage, leadless SMT LN: single axial barbless port, dry gases only, no diagnostics, 0 mbar to 600 mbar, analog, 10% to 90% of Vsupply, no temperature output, no sleep mode, 3.3 Vdc