What are you looking for?

This is Search input need to add more information.


Overview

932 Series, One Piece Sensor, Harsh Environment 3-wire dc, Cylindrical, Stainless steel, Stainless steel, NO Current Sink, 14 Vdc to 32.5 Vdc.
Environment-proof, self-contained proximity sensor enclosed in a rugged stainless steel housing, designed to meet the requirements of aerospace, ordnance, marine, mass transit and high performance industrial equipment. Operation by the Eddy Current Killed Oscillator (ECKO) principle, which is used to detect magnetic fields passing in front of the sensing face. Once a target metal is detected, a trigger signal is produced which is then passed through the output conditioning circuitry to give a high or low output, depending on the sensor application.
932AA1Z-A6N-A Aerospace, Ordnance, & Marine (AOM) - Honeywell


Technical Specifications

Series Name 932
Sensor Type Harsh environment
Technology ECKO
Supply Voltage 14 Vdc to 32.5 Vdc
Load Current 120 mA
Output Type Normally open, current sinking
Operating Temperature -55°C to 90°C [-67°F to 194°F]
Shape Cylindrical
Packaging One piece sensor
Dimension M14
Housing Material Stainless steel
Sensing Face Stainless steel
Termination Connector
Connector(s) DEUTSCH: DVG01R8-A3PNK596-N-19-30-T
Guaranteed Actuation Distance 0 mm to 0,99 mm [0 in to 0.0389 in]
Gd (mm) 1,5
Shock 6 g 11 ms ABD 0007
BITE No
Vibration ABD 0007 Cat 6 (D/R)
Reverse Polarity No
Short Circuit Yes
Pressure Proof No
Insulation Resistance >100 MOhm at 45 V
Mean Time Between Failure 200000
Altitude Pressure ABD 0007 -305 to 13136
Conducted Suscept RTCA/DO-160C Cat A
LEMP RTCA/DO-160C Cat M
RF Suspect RTCA/DO-160C Cat A
RF Emission RTCA/DO-160C Cat A
Conducted Emission RTCA/DO-160C Cat A
Weight 40 g [1.4 oz]
UNSPSC Commodity 41111926 Proximity sensors
UNSPSC Code 41111926

Technical Specifications

Series Name 932
Sensor Type Harsh environment
Technology ECKO
Supply Voltage 14 Vdc to 32.5 Vdc
Load Current 120 mA
Output Type Normally open, current sinking
Operating Temperature -55°C to 90°C [-67°F to 194°F]
Shape Cylindrical
Packaging One piece sensor
Dimension M14
Housing Material Stainless steel
Sensing Face Stainless steel
Termination Connector
Connector(s) DEUTSCH: DVG01R8-A3PNK596-N-19-30-T
Guaranteed Actuation Distance 0 mm to 0,99 mm [0 in to 0.0389 in]
Gd (mm) 1,5
Shock 6 g 11 ms ABD 0007
BITE No
Vibration ABD 0007 Cat 6 (D/R)
Reverse Polarity No
Short Circuit Yes
Pressure Proof No
Insulation Resistance >100 MOhm at 45 V
Mean Time Between Failure 200000
Altitude Pressure ABD 0007 -305 to 13136
Conducted Suscept RTCA/DO-160C Cat A
LEMP RTCA/DO-160C Cat M
RF Suspect RTCA/DO-160C Cat A
RF Emission RTCA/DO-160C Cat A
Conducted Emission RTCA/DO-160C Cat A
Weight 40 g [1.4 oz]
UNSPSC Commodity 41111926 Proximity sensors
UNSPSC Code 41111926

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Position Sensors Range Guide Product Range Guide English 2MB

Product Features

  • Hall effect, magnetic field sensitive
  • High frequency switching
  • Small housing
  • High level of electronics protection
  • Leadwire or connector termination

Applications

  • Aircraft landing gear
  • Gun turret position control
  • Door and hatch open/closed monitoring

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.