What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH 924CE Series Miniature Safety Limit Switch, 1NC/1NO Direct Opening, Slow Action, Pin Plunger (Boot Seal), 6 ft Side Exit Cable, 100 mA to 10 A (Thermal), Silver Contacts.
The 924CE Series Miniature Safety Electromechanical Switch is designed for applications where space is at a premium. SIL 3 capable.
924CE18S6A Compact and Standard Safety Switches - Honeywell


Technical Specifications

Product Type Safety Limit Switch
Actuator Pin Plunger (Boot Seal)
Switch Type 1NC/1NO Direct Opening, Slow Action
Contact Material Silver
Cable Length 6 ft
Termination Type Side Exit Cable
Ampere Rating 100 mA to 10 A (Thermal)
Voltage 240 Vac and 250 Vdc max.
Housing Material Zinc Die-Cast
Series Name 924CE
Shock 50 g per IEC 68-2-27
Vibration 10 g per IEC 68-2-6
Sealing NEMA 1, 3, 4, 12, 13
CSA File # LR15775
UL File # E41859
Agency Approvals and Standards UL, CE, CSA, SIL 3 capable
Expected Mechanical Life 4 Million
Operating Temperature 0 °C to 105 °C [32 °F to 221 °F]
Availability Global
UNSPSC Code 39122205
UNSPSC Commodity 39122205 Safety Switches
Comment IEC 947-5-1, EN60947-5-1, UL508

Technical Specifications

Product Type Safety Limit Switch
Actuator Pin Plunger (Boot Seal)
Switch Type 1NC/1NO Direct Opening, Slow Action
Contact Material Silver
Cable Length 6 ft
Termination Type Side Exit Cable
Ampere Rating 100 mA to 10 A (Thermal)
Voltage 240 Vac and 250 Vdc max.
Housing Material Zinc Die-Cast
Series Name 924CE
Shock 50 g per IEC 68-2-27
Vibration 10 g per IEC 68-2-6
Sealing NEMA 1, 3, 4, 12, 13
CSA File # LR15775
UL File # E41859
Agency Approvals and Standards UL, CE, CSA, SIL 3 capable
Expected Mechanical Life 4 Million
Operating Temperature 0 °C to 105 °C [32 °F to 221 °F]
Availability Global
UNSPSC Code 39122205
UNSPSC Commodity 39122205 Safety Switches
Comment IEC 947-5-1, EN60947-5-1, UL508

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
924CE Miniature Safety Switches Datasheet Datasheet English 3MB
MICRO SWITCH Safety Switches Comparison Product Range Guide English 504KB
Limit Switches with Positive Opening Contacts Application Note English 555KB
Industrial Product Line Card Line Card/Selection Chart English 2MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 22MB
Electromechanical Safety Switch Product Selection Guide Catalog Information English 351KB
24CE & 924CE switch SIRA certificate Certificate English 55KB
24CE & 924CE switch mechanical endurance certificate Certificate English 27KB
24CE & 924CE switch electrical endurance certificate Certificate English 27KB

Product Features

  • Positive opening operation of normally closed contacts
  • Compact construction
  • Pre-wired with choice of cable lengths
  • Side or bottom exit cable
  • Wide selection of actuators
  • Simple, two screw mounting
  • UL, CSA, CE, SIL 3 capable

Applications

  • Roller plunger styles used with cams or doors with hinges

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.