What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH 924CE Series Miniature Safety Limit Switch, 1NC/1NO Direct Opening, Slow Action, Pin Plunger (Boot Seal), 3 ft Side Exit Cable, 100 mA to 10 A (Thermal), Silver Contacts.
The 924CE Series Miniature Safety Electromechanical Switch is designed for applications where space is at a premium. SIL 3 capable.
924CE18S3A Compact and Standard Safety Switches - Honeywell


Technical Specifications

Product Type Safety Limit Switch
Actuator Pin Plunger (Boot Seal)
Switch Type 1NC/1NO Direct Opening, Slow Action
Contact Material Silver
Cable Length 3 ft
Termination Type Side Exit Cable
Ampere Rating 100 mA to 10 A (Thermal)
Voltage 240 Vac and 250 Vdc max.
Housing Material Zinc Die-Cast
Series Name 924CE
Shock 50 g per IEC 68-2-27
Vibration 10 g per IEC 68-2-6
Sealing NEMA 1, 3, 4, 12, 13
CSA File # LR15775
UL File # E41859
Agency Approvals and Standards UL, CE, CSA, SIL 3 capable
Expected Mechanical Life 4 Million
Operating Temperature 0 °C to 105 °C [32 °F to 221 °F]
Availability Global
UNSPSC Code 39122205
UNSPSC Commodity 39122205 Safety Switches
Comment IEC 947-5-1, EN60947-5-1, UL508

Technical Specifications

Product Type Safety Limit Switch
Actuator Pin Plunger (Boot Seal)
Switch Type 1NC/1NO Direct Opening, Slow Action
Contact Material Silver
Cable Length 3 ft
Termination Type Side Exit Cable
Ampere Rating 100 mA to 10 A (Thermal)
Voltage 240 Vac and 250 Vdc max.
Housing Material Zinc Die-Cast
Series Name 924CE
Shock 50 g per IEC 68-2-27
Vibration 10 g per IEC 68-2-6
Sealing NEMA 1, 3, 4, 12, 13
CSA File # LR15775
UL File # E41859
Agency Approvals and Standards UL, CE, CSA, SIL 3 capable
Expected Mechanical Life 4 Million
Operating Temperature 0 °C to 105 °C [32 °F to 221 °F]
Availability Global
UNSPSC Code 39122205
UNSPSC Commodity 39122205 Safety Switches
Comment IEC 947-5-1, EN60947-5-1, UL508

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
924CE Miniature Safety Switches Datasheet Datasheet English 3MB
MICRO SWITCH Safety Switches Comparison Product Range Guide English 504KB
Limit Switches with Positive-Opening Contacts Application Note English 3MB
Industrial Product Line Card Line Card/Selection Chart English 2MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 22MB
Electromechanical Safety Switch Product Selection Guide Catalog Information English 351KB
24CE & 924CE switch SIRA certificate Certificate English 55KB
24CE & 924CE switch mechanical endurance certificate Certificate English 27KB
24CE & 924CE switch electrical endurance certificate Certificate English 27KB

Product Features

  • Positive opening operation of normally closed contacts
  • Compact construction
  • Pre-wired with choice of cable lengths
  • Side or bottom exit cable
  • Wide selection of actuators
  • Simple, two screw mounting
  • UL, CSA, CE, SIL 3 capable

Applications

  • Roller plunger styles used with cams or doors with hinges

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.