What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH 914CE Series Compact Precision Limit Switches,Top Plunger, 1NC 1NO SPDT Snap Action, 3 foot Cable.

All MICRO SWITCH 14CE and 914CE series miniature enclosed switches incorporate fluorocarbon diaphragm sealing to provide reliable protection, meeting NEMA 1, 2, 3, 3R, 4, 6, 6P, and 13 as well as IP66, IP67, and IP68 requirements. Versions with boot seal also meet NEMA 12 requirements (dust, falling dirt, liquid media with solid contaminates). The cable or connector and basic switch terminals are encapsulated in an epoxy compound, offering superior resistance in harsh environments. For low temperature applications (down to -40 degrees C, -40 degrees F), CE switches can be supplied with low temperature seals and lubricant.

The CE switches are a rugged and versatile switch which can be applied indoors in harsh factory floor applications, as well as on outdoor equipment in extreme temperatures. A full range of actuators are available, including plain plungers, roller plungers, side rotary, multi-directional wire, and manually operated. The switches are also available with the industry standard, M12 miniature 4-pin connector. The MICRO SWITCH 14 CE versions are designed for European applications and meet the requirements of the low voltage directive and therefore carry the CE mark. The MICRO SWITCH 914CE products meet UL and CSA standards, as well as European CE requirements.

914CE1-3A Miniature and Compact Limit Switches - Honeywell


Technical Specifications

Availability Global
Operating Force (OF) 11,8 N [2.65 lb] max.
Release Force 4,4 N [0.99 lb] max.
Pretravel (PT) 1,0 mm ±0,5 mm [0.04 in ±0.02 in]
Overtravel (OT) 3,0 mm [0.118 in] min.
Differential Travel (DT) 0,1 mm [0.004 in] max.
Product Type MICRO SWITCH Miniature Limit Switches
Actuator Top Plunger
Termination Type 3 foot Cable
Circuitry 1NC 1NO SPDT Snap Action
Supply Voltage 240 Vac
Housing Material Zinc Die-Cast
Ampere Rating 5 A (Thermal)
Sealing IP66, IP67, IP68; NEMA 1, 2, 3, 3R, 4, 6, 6P, 13
Series Name 914CE
UL File # E41859
Expected Mechanical Life up to 10 Million
Operating Temperature 0 °C to 105 °C [32 °F to 221 °F]
Comment Side Exit Cable
Agency Approvals and Standards UL, CE, CSA. IEC947-5-1, EN60947-5-1
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Sealed Industrial
Cable Length 3 feet

Technical Specifications

Availability Global
Operating Force (OF) 11,8 N [2.65 lb] max.
Release Force 4,4 N [0.99 lb] max.
Pretravel (PT) 1,0 mm ±0,5 mm [0.04 in ±0.02 in]
Overtravel (OT) 3,0 mm [0.118 in] min.
Differential Travel (DT) 0,1 mm [0.004 in] max.
Product Type MICRO SWITCH Miniature Limit Switches
Actuator Top Plunger
Termination Type 3 foot Cable
Circuitry 1NC 1NO SPDT Snap Action
Supply Voltage 240 Vac
Housing Material Zinc Die-Cast
Ampere Rating 5 A (Thermal)
Sealing IP66, IP67, IP68; NEMA 1, 2, 3, 3R, 4, 6, 6P, 13
Series Name 914CE
UL File # E41859
Expected Mechanical Life up to 10 Million
Operating Temperature 0 °C to 105 °C [32 °F to 221 °F]
Comment Side Exit Cable
Agency Approvals and Standards UL, CE, CSA. IEC947-5-1, EN60947-5-1
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Sealed Industrial
Cable Length 3 feet

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
914CE1-3A highres photo Photo English 451KB
914CE1-3A lowres photo Photo English 77KB
MICRO SWITCH 914CE Series Compact Limit Switches Datasheet English 1MB
XP-4040: 14CE/914CE Series Miniature Limit Switches with UL, CSA and CE approvals Installation Instructions English 151KB
MICRO SWITCH Limit Switches Comparison Product Range Guide English 463KB
Limit Switches and Machine Safety Range Guide Product Range Guide English 1MB
Transportation Range Guide Product Range Guide English 4MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB
CE Family Miniature Limit Switches Promotional Tool English 275KB

Product Features

  • Compact construction
  • Pre-wired or connector versions
  • Die-cast Zinc housing
  • Wide selection of actuators
  • Gang mounting capability
  • Cable length variations
  • Side and bottom exit cable/connector
  • Simple two-screw mounting
  • Low temperature variants
  • Fluorocarbon sealing (standard)

Applications

  • Processing Equipment
  • Textile Machinery
  • Machine Tools
  • Robotics
  • Packaging Equipment
  • Farm Machinery
  • Commercial Laundry Equipment
  • Printing Trade Machinery
  • Vehicles

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.