/content/sps/us/en/search-results.html

Switches

E-Stop Switches

Positive contact closure and opening. Environmentally sealed design. UV resistant knob for outdoor use. Variety of knob colors.

Overview

Honeywell's push-pull/e-stop switches are robust, environmentally sealed, sliding contact switches incorporating two circuits with multiple combinations. The sliding contacts provide positive contact closure and opening when the switch knob is operated. Contact closures are available with both circuits closed in the push position, or both circuits closed in the pull position, or alternate closure, one closed and one open. Dual o-ring design protects the contact chamber by isolating it from any moisture or any other contaminant.

Specifications

Others

  • Diameter
    • 45,21 mm [1.78 in]
  • Cycle Life (Rotary)
    • 25000 Cycles
  • Depth Behind Panel
    • 43,43 mm [1.71 in]
  • Electrical Rating
    • 12 Vdc to 14 Vdc, 20 A; 24 Vdc, 10 A
  • Housing Material
    • Glass filed Nylon
  • Chamber Sealing
    • O-ring
  • Button Material
    • Acetal
  • Temperature
    • -40 °C to 100 °C [-40 °F to 212 °F]
  • Series Name
    • Push Pull/eStop Switches
  • Thickness
    • 1,27 mm to 4,83 mm [0.05 in to 0.19 in]
  • Connector
    • Screw
  • Position
    • 1NO and 1NC circuits in push
    • 2NC circuits in push
    • 2NO circuits in push
  • Mounting
    • Panel (hole diameter: 22 mm [0.87 in])

Others

  • Diameter
    • 45,21 mm [1.78 in]
  • Cycle Life (Rotary)
    • 25000 Cycles
  • Depth Behind Panel
    • 43,43 mm [1.71 in]
  • Electrical Rating
    • 12 Vdc to 14 Vdc, 20 A; 24 Vdc, 10 A
  • Housing Material
    • Glass filed Nylon
  • Chamber Sealing
    • O-ring
  • Button Material
    • Acetal
  • Temperature
    • -40 °C to 100 °C [-40 °F to 212 °F]
  • Series Name
    • Push Pull/eStop Switches
  • Thickness
    • 1,27 mm to 4,83 mm [0.05 in to 0.19 in]
  • Connector
    • Screw
  • Position
    • 1NO and 1NC circuits in push
    • 2NC circuits in push
    • 2NO circuits in push
  • Mounting
    • Panel (hole diameter: 22 mm [0.87 in])
  • Diameter : 45,21 mm [1.78 in]
  • Cycle Life (Rotary) : 25000 Cycles
  • Depth Behind Panel : 43,43 mm [1.71 in]
  • Electrical Rating : 12 Vdc to 14 Vdc, 20 A; 24 Vdc, 10 A
  • Housing Material : Glass filed Nylon
  • Chamber Sealing : O-ring
  • Button Material : Acetal
  • Temperature : -40 °C to 100 °C [-40 °F to 212 °F]
  • Series Name : Push Pull/eStop Switches
  • Thickness : 1,27 mm to 4,83 mm [0.05 in to 0.19 in]
  • Connector : Screw
  • Position : 1NO and 1NC circuits in push|2NC circuits in push|2NO circuits in push
  • Mounting : Panel (hole diameter: 22 mm [0.87 in])
Data Sheet
Name
Description
File Size
Date
Size
Push-Pull and E-Stop Switches Datasheet
application/pdf 1.43 MB
12/12/2022
1.43 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Controls, Monitors, and Pressure Switches Range Guide
application/pdf 5.52 MB
9/24/2021
5.52 MB
Brochure
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions
application/pdf 1.04 MB
12/20/2022
1.04 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Application Note
Name
Description
File Size
Date
Size
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/23/2022
6.35 MB
Name
Description
File Size
Date
Size
Push-Pull and E-Stop Switches Datasheet
1.43 MB
12/12/2022
1.43 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
2.54 MB
Controls, Monitors, and Pressure Switches Range Guide
5.52 MB
9/24/2021
5.52 MB
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
1.04 MB
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
1.97 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
6.35 MB
Name
Description
File Size
Date
Size
Push-Pull and E-Stop Switches Datasheet
1.43 MB
12/12/2022
Transportation Range Guide
16.68 MB
9/26/2022
Controls, Monitors, and Pressure Switches Range Guide
5.52 MB
9/24/2021
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
Industrial Product Line Card --
2.24 MB
10/25/2022
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
Agricultural Vehicles -
1.11 MB
12/20/2022
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022