What are you looking for?

This is Search input need to add more information.


Overview

Key and Rotary Switch, MetriPack 280 connector.
Custom-engineered. Environmentally sealed. The Honeywell Sensing and Control sliding contact key switch offers the specs and features you need - along with the innovation and practicality you demand. S&C key switches use o-rings to help keep dirt and moisture out of the contact chamber and prolong the life of the switch. Two-, three-, and four-position key switch options available.
89165 Key and Rotary Switches - Honeywell


Technical Specifications

Connector MetriPak 280
Position Three [Off (magneto ground)-On-Start (momentary)]; 6 terminals
Cycle Life (Rotary) 25000 Cycles
Mounting Panel
Chamber Sealing O-ring
Unique Key Codes Optional
Match Existing Key Codes Optional (with factory approval)
Multiple Key Codes Optional
Diameter 22,1 mm [0.87 in]
Thickness 3,18 mm to 6,35 mm [0.15 in to 0.25 in]
Depth Behind Panel 43,43 mm [1.71 in]
Temperature -40 °C to 85 °C] -40 °F to 185 °F]
Electrical Rating 12 Vdc, 20 A; 24 Vdc, 8 A (Res.)
Availability Global
Comment Key Switch
Series Name Key and Rotary Switches

Technical Specifications

Connector MetriPak 280
Position Three [Off (magneto ground)-On-Start (momentary)]; 6 terminals
Cycle Life (Rotary) 25000 Cycles
Mounting Panel
Chamber Sealing O-ring
Unique Key Codes Optional
Match Existing Key Codes Optional (with factory approval)
Multiple Key Codes Optional
Diameter 22,1 mm [0.87 in]
Thickness 3,18 mm to 6,35 mm [0.15 in to 0.25 in]
Depth Behind Panel 43,43 mm [1.71 in]
Temperature -40 °C to 85 °C] -40 °F to 185 °F]
Electrical Rating 12 Vdc, 20 A; 24 Vdc, 8 A (Res.)
Availability Global
Comment Key Switch
Series Name Key and Rotary Switches

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
89165 highres photo Photo English 3MB
89165 lowres photo Photo English 271KB
Rotary Switches Datasheet Datasheet English 537KB
Sensors and Switches in Oil Rig Applications Application Note English 7MB
Key and Rotary Switches Line Guide Product Line Guide English 340KB
Controls, Monitors, and Pressure Switches Range Guide Product Range Guide English 2MB
Transportation Range Guide Product Range Guide English 4MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • Two-, three-, and four-position switches available
  • Integral connector or screw terminations
  • Can be designed to match existing key codes with options for up to 300 unique key codes per part number
  • Environmentally sealed
  • Tested for temperature, cycling, vibration, dust, pressure wash, humidity, salt, and fog
  • Key removeable in multiple positions
  • Designed to withstand severe temperature extremes and chemical splashes
  • Weep holes in key tumbler/cylinder housing allow for water drainage

Applications

  • All-terrain vehicles
  • Snowmobiles
  • Golf carts
  • Aerial/scissor/boom lifts
  • Telehandlers
  • Construction equipment
  • Skid loaders
  • Forklifts
  • Agricultural equipment
  • Tractors
  • Material handlers
  • Marine equipment

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.