What are you looking for?

This is Search input need to add more information.


Overview

Push Pull Switch 2NC Circuits In Push.
Honeywell's push-pull switch is a robust, environmentally sealed, sliding contact switch incorporating two circuits with multiple combinations. The sliding contacts provide positive contact closure and opening when the switch knob is operated. Contact closures are available with both circuits closed in the push position, or both circuits closed in the pull position, or alternate closure, one closed and one open. Dual o-ring design protects the contact chamber by isolating it from any moisture or any other contaminant.
87944 Operator Controls - Honeywell


Technical Specifications

Connector Screw
Position 2NC circuits in push
Cycle Life (Rotary) 25000 Cycles
Mounting Panel (hole diameter: 22 mm [0.87 in])
Chamber Sealing O-ring
Unique Key Codes N/A
Match Existing Key Codes N/A
Multiple Key Codes N/A
Diameter 45,21 mm [1.78 in]
Thickness 1,27 mm to 4,83 mm [0.05 in to 0.19 in]
Depth Behind Panel 43,43 mm [1.71 in]
Temperature -40 °C to 100 °C [-40 °F to 212 °F]
Button Material Acetal
Housing Material Glass filed Nylon
Electrical Rating 12 Vdc to 14 Vdc, 20 A; 24 Vdc, 10 A
Availability Global
Comment Push Pull Switch
Series Name Push Pull/eStop Switches

Technical Specifications

Connector Screw
Position 2NC circuits in push
Cycle Life (Rotary) 25000 Cycles
Mounting Panel (hole diameter: 22 mm [0.87 in])
Chamber Sealing O-ring
Unique Key Codes N/A
Match Existing Key Codes N/A
Multiple Key Codes N/A
Diameter 45,21 mm [1.78 in]
Thickness 1,27 mm to 4,83 mm [0.05 in to 0.19 in]
Depth Behind Panel 43,43 mm [1.71 in]
Temperature -40 °C to 100 °C [-40 °F to 212 °F]
Button Material Acetal
Housing Material Glass filed Nylon
Electrical Rating 12 Vdc to 14 Vdc, 20 A; 24 Vdc, 10 A
Availability Global
Comment Push Pull Switch
Series Name Push Pull/eStop Switches

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Push-Pull and E-Stop Switches Datasheet Datasheet English 4MB
87944 highres photo Photo English 2MB
87944 lowres photo Photo English 242KB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Sensors and Switches in Oil Rig Applications Application Note English 7MB
Sensors and Switches in Front Loaders Application Note English 3MB
Industrial Product Line Card Line Card/Selection Chart English 2MB
Controls, Monitors, and Pressure Switches Range Guide Product Range Guide English 2MB
Transportation Range Guide Product Range Guide English 4MB
Transportation Range Guide: Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • Moisture and contamination resistant
  • Designed for severe temperatures
  • Vibration resistant
  • Sliding contacts
  • Knob available in a variety of colors

Applications

  • Construction
  • Agricultural
  • Marine
  • Material handling
  • Machine tools
  • Mining

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.