What are you looking for?

This is Search input need to add more information.


Overview

Hobbs Turn Signal, 55 mm [2.17 in] column size, right mounting, hi/low wiper speeds with wash feature, horn, dimmer and flash-to-pass lights, and wired electrical connection.
Honeywell Hobbs turn signal switches are built to complement the shifter or can also be mounted as stand alone. A variety of operations are available such as wiper speeds, head lamp control, button and auto cancel options. These switches can be tailored to meet design requirements.
86508 Operator Controls - Honeywell


Technical Specifications

Mounting Right
Column Size 45 mm [1.77 in]
Turn Signals Yes
Wiper Speeds HI/LO
Horn Yes
Wash Yes
Lights Dimmer and flash to pass
Electrical Connection Wires
Temperature -40 °C to 85 °C] -40 °F to 185 °F]
Operating Voltage 3 Vdc to 32 Vdc
Solenoid Load with Arc Suppression 2 A @ 12.8 Vdc
Sealing IP67
Availability Global
Comment Turn signal
Series Name Hobbs Turn Signal

Technical Specifications

Mounting Right
Column Size 45 mm [1.77 in]
Turn Signals Yes
Wiper Speeds HI/LO
Horn Yes
Wash Yes
Lights Dimmer and flash to pass
Electrical Connection Wires
Temperature -40 °C to 85 °C] -40 °F to 185 °F]
Operating Voltage 3 Vdc to 32 Vdc
Solenoid Load with Arc Suppression 2 A @ 12.8 Vdc
Sealing IP67
Availability Global
Comment Turn signal
Series Name Hobbs Turn Signal

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Turn Signals Line Guide Product Line Guide English 193KB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Sensors and Switches in Front Loaders Application Note English 3MB
Controls, Monitors, and Pressure Switches Range Guide Product Range Guide English 2MB
Transportation Range Guide Product Range Guide English 4MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • Adaptable to 38 mm, 45 mm or 55 mm columns
  • Customized buttons
  • Twist grip handle
  • Auto cancel option
  • Variety of connectors

Applications

  • On-highway
  • Truck
  • Motor coach

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.