What are you looking for?

This is Search input need to add more information.


Overview

Honeywell Quartz Plus dc Hour Meter, round opening, Ø2.27 in flush cup with round chrome bezel, 0.25 bent blade termination, 100K hours, 12 Vdc to 24 Vdc operating voltage, faceplate: satin black with white lettering, indicator wheel: black with white lines, 1/10 wheel: white with black numbers, hour wheels: black with white numbers, top logo: Honeywell Quartz, bottom logo: Hours, run indicator.
With its highly reliable drive mechanism, the Honeywell 85000 Series features an odometer gear train and accurate quartz crystal timing to provide enhanced performance. UL/CSA recognized, with a variety of mounting styles. An improved odometer gear train, plus snap-together chassis, fits into a shock-proof, totally sealed case often resistant to many acids and solvents. All parts are in-process inspected. Every meter must pass a 100% function, burn-in, and timing accuracy test before shipping.
85102 dc Hour Meters - Honeywell


Technical Specifications

Product Type Quartz + Hour Meter
Function Hour Meter
Appearance Round
Mounting 2.27 Dia Cup
Voltage 12 Vdc to 24 Vdc
Bezel Chrome
Hours 100K
Run Indicator Yes
Logo Top Honeywell Quartz
Logo Bottom Hours
Terminal Down
Termination 1/4 inch Male Blade - Down
Lens Glass
Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Quartz Accuracy ±0.02 %
Vibration 20 g @ 10 Hz to 80Hz (SAE J1378)
Shock 55 g @ 9 msec to 13 msec (SAE J1378)
Alternator Load Dump 150 V
EMI 400 V @ 500 Hz
Sealing IP66
Inductive Switching Yes
Reverse Polarity Yes
Number Size 3 mm [0.12 in]
Agency Approvals and Standards UL (File number AU1774), CSA (File number LR42455-12)
Availability Global
Comment Hour Meter
Series Name 85000

Technical Specifications

Product Type Quartz + Hour Meter
Function Hour Meter
Appearance Round
Mounting 2.27 Dia Cup
Voltage 12 Vdc to 24 Vdc
Bezel Chrome
Hours 100K
Run Indicator Yes
Logo Top Honeywell Quartz
Logo Bottom Hours
Terminal Down
Termination 1/4 inch Male Blade - Down
Lens Glass
Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Quartz Accuracy ±0.02 %
Vibration 20 g @ 10 Hz to 80Hz (SAE J1378)
Shock 55 g @ 9 msec to 13 msec (SAE J1378)
Alternator Load Dump 150 V
EMI 400 V @ 500 Hz
Sealing IP66
Inductive Switching Yes
Reverse Polarity Yes
Number Size 3 mm [0.12 in]
Agency Approvals and Standards UL (File number AU1774), CSA (File number LR42455-12)
Availability Global
Comment Hour Meter
Series Name 85000

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
85102_highres_photo Photo English 3MB
85102_lowres_photo Photo English 93KB
Sensors and Switches in Front Loaders Application Note English 3MB
True Time Stamp - Hour Meters Case Study English 345KB
Hour Meters Line Guide Product Line Guide English 571KB
Industrial Product Line Card Line Card/Selection Chart English 2MB
Controls, Monitors, and Pressure Switches Range Guide Product Range Guide English 2MB
Transportation Range Guide Product Range Guide English 4MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • Custom CMOS inegrated circuit
  • Indicates operating time in hours and tenths, plus has a running indicator
  • Totally sealed
  • Battery system voltages: 6, 12, 24, 36, 48 60, 72, and 80 Vdc
  • UL, CSA

Applications

  • Lawn tractors
  • Garden tractors
  • Farm equipment
  • Gen sets
  • Construction equipment
  • Utility vehicles
  • Industrial equipment
  • Recreational vehicles
  • Golf carts
  • Aircraft
  • Medical equipment
  • Office equipment

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.