What are you looking for?

This is Search input need to add more information.


Overview

Hobbs Shifter, 38 mm [1.5 in] and 45 mm [1.77 in] column size, left mounting, neutral lock, bump speeds, integral Deutsch electrical connection.
Honeywell Hobbs shifters are designed for off-highway applications requiring direction and speed control. Our electromechanical shifters are built to withstand the harsh environments of the off-highway industry. These switches can be tailored to meet your design requirements.
84105 Operator Controls - Honeywell


Technical Specifications

Product Type Shifter
Mounting Left
Column Size 38 mm [1.5 in] and 45 mm [1.77 in]
Neutral Lock Yes
Speeds Bump
Horn No
Electrical Connection Integral Deutsch
Temperature Rating -40 °C to 85 °C [-40 °F to 185 °F]
Operating Voltage 3 Vdc to 32 Vdc
Solenoid Load with Arc Suppression 2 A @ 12.8 Vdc
Sealing IP67
Cycle Life (Lever) 3000000
Cycle Life (Rotary) 1000000
Availability Global
Comment Shifter
Series Name Hobbs Shifter

Technical Specifications

Product Type Shifter
Mounting Left
Column Size 38 mm [1.5 in] and 45 mm [1.77 in]
Neutral Lock Yes
Speeds Bump
Horn No
Electrical Connection Integral Deutsch
Temperature Rating -40 °C to 85 °C [-40 °F to 185 °F]
Operating Voltage 3 Vdc to 32 Vdc
Solenoid Load with Arc Suppression 2 A @ 12.8 Vdc
Sealing IP67
Cycle Life (Lever) 3000000
Cycle Life (Rotary) 1000000
Availability Global
Comment Shifter
Series Name Hobbs Shifter

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Shifters Line Guide Product Line Guide English 177KB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Controls, Monitors, and Pressure Switches Range Guide Product Range Guide English 2MB
Transportation Range Guide Product Range Guide English 4MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • Completely sealed
  • Large sliding contacts
  • Adaptable to 38 mm, 45 mm or 55 mm mounting column
  • Rugged
  • Flexible design capability
  • Up to six speeds with option bump feature
  • Firm handle grip
  • Variety of connectors
  • Variety of button options

Applications

  • On-highway trucks
  • Off highway
  • Material handling
  • Construction
  • Agriculture
  • Telehandlers

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.