What are you looking for?

This is Search input need to add more information.


Overview

Honeywell Quartz Standard Hour Meter, rectangle opening, two-screw flange with no holes, 0.25 in bent blade termination, 10K hours, 12 Vdc to 24 Vdc operating voltage, faceplate: black background with white lettering, hour wheels: black with white numbers, 1/10 wheel: white with black numbers, top logo: Quartz, bottom logo: Hours, run indicator.
The Honeywell 82000 Series is often ideal for aftermarket and service replacements.
82025 dc Hour Meters - Honeywell


Technical Specifications

Product Type Quartz Standard
Function Hour Meter
Appearance Rectangle
Mounting 2 screw (no holes)
Voltage 12 Vdc to 24 Vdc
Bezel W/O Holes
Hours 10K
Run Indicator Yes
Logo Top Quartz
Logo Bottom Hours
Terminal Down
Termination 1/4 inch Male Blade - Down
Temperature -31.7 °C to 68 °C [-25 °F to 155 °F]
Quartz Accuracy ±0.02 %
Vibration 20 g @ 10 Hz to 80Hz (SAE J1378)
Shock 55 g @ 9 msec to 13 msec (SAE J1378)
Alternator Load Dump 100 V
EMI 400 V @ 500 Hz
Sealing IP66
Inductive Switching Yes
Reverse Polarity Yes
Number Size 3 mm [0.12 in]
Agency Approvals and Standards UL (File number AU1774), CSA (File number LR42455-12)
Availability Global
Comment Hour Meter
Series Name 82000

Technical Specifications

Product Type Quartz Standard
Function Hour Meter
Appearance Rectangle
Mounting 2 screw (no holes)
Voltage 12 Vdc to 24 Vdc
Bezel W/O Holes
Hours 10K
Run Indicator Yes
Logo Top Quartz
Logo Bottom Hours
Terminal Down
Termination 1/4 inch Male Blade - Down
Temperature -31.7 °C to 68 °C [-25 °F to 155 °F]
Quartz Accuracy ±0.02 %
Vibration 20 g @ 10 Hz to 80Hz (SAE J1378)
Shock 55 g @ 9 msec to 13 msec (SAE J1378)
Alternator Load Dump 100 V
EMI 400 V @ 500 Hz
Sealing IP66
Inductive Switching Yes
Reverse Polarity Yes
Number Size 3 mm [0.12 in]
Agency Approvals and Standards UL (File number AU1774), CSA (File number LR42455-12)
Availability Global
Comment Hour Meter
Series Name 82000

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
82025_highres_photo Photo English 1MB
82025_lowres_photo Photo English 52KB
True Time Stamp - Hour Meters Case Study English 345KB
Hour Meters Line Guide Product Line Guide English 571KB
Industrial Product Line Card Line Card/Selection Chart English 2MB
Controls, Monitors, and Pressure Switches Range Guide Product Range Guide English 2MB
Transportation Range Guide Product Range Guide English 4MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • Non-polarity sensitive design reduces installation time and possibility of reverse polarity harness assembly
  • Standard case sizes and mountings for universal fit to most panel openings
  • Ultrasonic welded lens prevents moisture and dust intrusion
  • Terminals sealed to prevent moisture and dust intrusion
  • Can run off of many times of alternators so meter is only operating when vehicle is running (user must test for compatibility with their alternator output)
  • IP66

Applications

  • Aftermarket and service replacement
  • Cleaning equipment
  • Compressors
  • Generators
  • Lawn and gardening
  • Mining
  • Sports vehicles

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.